KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-150F30A | $0.00 | N/A | N/A 1.5 | N/A 150 | N/A S1MA | N/A 30 mm | N/A 228 mm | N/A 180 mm | N/A 39 mm |
N/A
12269 |
0 |
| SS1.5-150F32A | $0.00 | N/A | N/A 1.5 | N/A 150 | N/A S1MA | N/A 32 mm | N/A 228 mm | N/A 180 mm | N/A 39 mm |
N/A
12270 |
0 |
| SS1.5-150F35A | $0.00 | N/A | N/A 1.5 | N/A 150 | N/A S1MA | N/A 35 mm | N/A 228 mm | N/A 180 mm | N/A 39 mm |
N/A
12271 |
0 |
| SS1.5-26F10A | $0.00 | N/A | N/A 1.5 | N/A 26 | N/A S1MA | N/A 10 mm | N/A 42 mm | N/A 32 mm | N/A 35 mm |
N/A
12319 |
0 |
| SS1.5-27F10A | $0.00 | N/A | N/A 1.5 | N/A 27 | N/A S1MA | N/A 10 mm | N/A 43.5 mm | N/A 34 mm | N/A 35 mm |
N/A
12323 |
0 |
| SS1.5-28F10A | $0.00 | N/A | N/A 1.5 | N/A 28 | N/A S1MA | N/A 10 mm | N/A 45 mm | N/A 36 mm | N/A 35 mm |
N/A
12327 |
0 |
| SS1.5-28F12A | $0.00 | N/A | N/A 1.5 | N/A 28 | N/A S1MA | N/A 12 mm | N/A 45 mm | N/A 36 mm | N/A 35 mm |
N/A
12328 |
0 |
| SS1.5-29F10A | $0.00 | N/A | N/A 1.5 | N/A 29 | N/A S1MA | N/A 10 mm | N/A 46.5 mm | N/A 37 mm | N/A 35 mm |
N/A
12332 |
0 |
| SS1.5-29F12A | $0.00 | N/A | N/A 1.5 | N/A 29 | N/A S1MA | N/A 12 mm | N/A 46.5 mm | N/A 37 mm | N/A 35 mm |
N/A
12333 |
0 |
| SS1.5-30F10A | $0.00 | N/A | N/A 1.5 | N/A 30 | N/A S1MA | N/A 10 mm | N/A 48 mm | N/A 38 mm | N/A 35 mm |
N/A
12340 |
0 |
| SS1.5-30F12A | $0.00 | N/A | N/A 1.5 | N/A 30 | N/A S1MA | N/A 12 mm | N/A 48 mm | N/A 38 mm | N/A 35 mm |
N/A
12341 |
0 |
| SS1.5-32F10A | $0.00 | N/A | N/A 1.5 | N/A 32 | N/A S1MA | N/A 10 mm | N/A 51 mm | N/A 40 mm | N/A 35 mm |
N/A
12348 |
0 |
| SS1.5-32F12A | $0.00 | N/A | N/A 1.5 | N/A 32 | N/A S1MA | N/A 12 mm | N/A 51 mm | N/A 40 mm | N/A 35 mm |
N/A
12349 |
0 |
| SS1.5-32F14A | $0.00 | N/A | N/A 1.5 | N/A 32 | N/A S1MA | N/A 14 mm | N/A 51 mm | N/A 40 mm | N/A 37 mm |
N/A
12350 |
0 |
| SS1.5-32F15A | $0.00 | N/A | N/A 1.5 | N/A 32 | N/A S1MA | N/A 15 mm | N/A 51 mm | N/A 40 mm | N/A 37 mm |
N/A
12351 |
0 |
| SS1.5-32F16A | $0.00 | N/A | N/A 1.5 | N/A 32 | N/A S1MA | N/A 16 mm | N/A 51 mm | N/A 40 mm | N/A 37 mm |
N/A
12352 |
0 |
| SS1.5-34F10A | $0.00 | N/A | N/A 1.5 | N/A 34 | N/A S1MA | N/A 10 mm | N/A 54 mm | N/A 40 mm | N/A 35 mm |
N/A
12356 |
0 |
| SS1.5-34F12A | $0.00 | N/A | N/A 1.5 | N/A 34 | N/A S1MA | N/A 12 mm | N/A 54 mm | N/A 40 mm | N/A 35 mm |
N/A
12357 |
0 |
| SS1.5-34F14A | $0.00 | N/A | N/A 1.5 | N/A 34 | N/A S1MA | N/A 14 mm | N/A 54 mm | N/A 40 mm | N/A 37 mm |
N/A
12358 |
0 |
| SS1.5-34F15A | $0.00 | N/A | N/A 1.5 | N/A 34 | N/A S1MA | N/A 15 mm | N/A 54 mm | N/A 40 mm | N/A 37 mm |
N/A
12359 |
0 |
| SS1.5-34F16A | $0.00 | N/A | N/A 1.5 | N/A 34 | N/A S1MA | N/A 16 mm | N/A 54 mm | N/A 40 mm | N/A 37 mm |
N/A
12360 |
0 |
| SS1.5-34F17A | $0.00 | N/A | N/A 1.5 | N/A 34 | N/A S1MA | N/A 17 mm | N/A 54 mm | N/A 40 mm | N/A 37 mm |
N/A
12361 |
0 |
| SS1.5-35F10A | $0.00 | N/A | N/A 1.5 | N/A 35 | N/A S1MA | N/A 10 mm | N/A 55.5 mm | N/A 42 mm | N/A 35 mm |
N/A
12365 |
0 |
| SS1.5-35F12A | $0.00 | N/A | N/A 1.5 | N/A 35 | N/A S1MA | N/A 12 mm | N/A 55.5 mm | N/A 42 mm | N/A 35 mm |
N/A
12366 |
0 |
| SS1.5-35F14A | $0.00 | N/A | N/A 1.5 | N/A 35 | N/A S1MA | N/A 14 mm | N/A 55.5 mm | N/A 42 mm | N/A 37 mm |
N/A
12367 |
0 |