The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-62F30A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 30 mm N/A 128 mm N/A 60 mm N/A 44 mm N/A
14604
0
SS2-62F32A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 32 mm N/A 128 mm N/A 60 mm N/A 44 mm N/A
14605
0
SS2-62F35A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 35 mm N/A 128 mm N/A 60 mm N/A 44 mm N/A
14606
0
SS2-64F15A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 15 mm N/A 132 mm N/A 60 mm N/A 42 mm N/A
14632
0
SS2-64F16A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 16 mm N/A 132 mm N/A 60 mm N/A 42 mm N/A
14633
0
SS2-64F17A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 17 mm N/A 132 mm N/A 60 mm N/A 42 mm N/A
14634
0
SS2-64F18A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 18 mm N/A 132 mm N/A 60 mm N/A 42 mm N/A
14635
0
SS2-64F19A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 19 mm N/A 132 mm N/A 60 mm N/A 42 mm N/A
14636
0
SS2-64F20A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 20 mm N/A 132 mm N/A 60 mm N/A 44 mm N/A
14637
0
SS2-64F22A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 22 mm N/A 132 mm N/A 60 mm N/A 44 mm N/A
14638
0
SS2-64F25A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 25 mm N/A 132 mm N/A 60 mm N/A 44 mm N/A
14639
0
SS2-64F28A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 28 mm N/A 132 mm N/A 60 mm N/A 44 mm N/A
14640
0
SS2-64F30A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 30 mm N/A 132 mm N/A 60 mm N/A 44 mm N/A
14641
0
SS2-64F32A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 32 mm N/A 132 mm N/A 60 mm N/A 44 mm N/A
14642
0
SS2-64F35A $0.00 N/A N/A 2 N/A 64 N/A S1MA N/A 35 mm N/A 132 mm N/A 60 mm N/A 44 mm N/A
14643
0
SS2-65F15A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 15 mm N/A 134 mm N/A 60 mm N/A 42 mm N/A
14669
0
SS2-65F16A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 16 mm N/A 134 mm N/A 60 mm N/A 42 mm N/A
14670
0
SS2-65F17A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 17 mm N/A 134 mm N/A 60 mm N/A 42 mm N/A
14671
0
SS2-65F18A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 18 mm N/A 134 mm N/A 60 mm N/A 42 mm N/A
14672
0
SS2-65F19A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 19 mm N/A 134 mm N/A 60 mm N/A 42 mm N/A
14673
0
SS2-65F20A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 20 mm N/A 134 mm N/A 60 mm N/A 44 mm N/A
14674
0
SS2-65F22A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 22 mm N/A 134 mm N/A 60 mm N/A 44 mm N/A
14675
0
SS2-65F25A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 25 mm N/A 134 mm N/A 60 mm N/A 44 mm N/A
14676
0
SS2-65F28A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 28 mm N/A 134 mm N/A 60 mm N/A 44 mm N/A
14677
0
SS2-65F30A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 30 mm N/A 134 mm N/A 60 mm N/A 44 mm N/A
14678
0
Unit of Measure
« 21 22 23 24 25 »