The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-68F35A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 35 mm N/A 140 mm N/A 60 mm N/A 44 mm N/A
14754
0
SS2-70F15A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 15 mm N/A 144 mm N/A 60 mm N/A 42 mm N/A
14780
0
SS2-70F16A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 16 mm N/A 144 mm N/A 60 mm N/A 42 mm N/A
14781
0
SS2-70F17A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 17 mm N/A 144 mm N/A 60 mm N/A 42 mm N/A
14782
0
SS2-70F18A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 18 mm N/A 144 mm N/A 60 mm N/A 42 mm N/A
14783
0
SS2-70F19A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 19 mm N/A 144 mm N/A 60 mm N/A 42 mm N/A
14784
0
SS2-70F20A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 20 mm N/A 144 mm N/A 60 mm N/A 44 mm N/A
14785
0
SS2-70F22A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 22 mm N/A 144 mm N/A 60 mm N/A 44 mm N/A
14786
0
SS2-70F25A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 25 mm N/A 144 mm N/A 60 mm N/A 44 mm N/A
14787
0
SS2-70F28A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 28 mm N/A 144 mm N/A 60 mm N/A 44 mm N/A
14788
0
SS2-70F30A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 30 mm N/A 144 mm N/A 60 mm N/A 44 mm N/A
14789
0
SS2-70F32A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 32 mm N/A 144 mm N/A 60 mm N/A 44 mm N/A
14790
0
SS2-70F35A $0.00 N/A N/A 2 N/A 70 N/A S1MA N/A 35 mm N/A 144 mm N/A 60 mm N/A 44 mm N/A
14791
0
SS2-72F15A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 15 mm N/A 148 mm N/A 60 mm N/A 42 mm N/A
14817
0
SS2-72F16A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 16 mm N/A 148 mm N/A 60 mm N/A 42 mm N/A
14818
0
SS2-72F17A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 17 mm N/A 148 mm N/A 60 mm N/A 42 mm N/A
14819
0
SS2-72F18A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 18 mm N/A 148 mm N/A 60 mm N/A 42 mm N/A
14820
0
SS2-72F19A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 19 mm N/A 148 mm N/A 60 mm N/A 42 mm N/A
14821
0
SS2-72F20A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 20 mm N/A 148 mm N/A 60 mm N/A 44 mm N/A
14822
0
SS2-72F22A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 22 mm N/A 148 mm N/A 60 mm N/A 44 mm N/A
14823
0
SS2-72F25A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 25 mm N/A 148 mm N/A 60 mm N/A 44 mm N/A
14824
0
SS2-72F28A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 28 mm N/A 148 mm N/A 60 mm N/A 44 mm N/A
14825
0
SS2-72F30A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 30 mm N/A 148 mm N/A 60 mm N/A 44 mm N/A
14826
0
SS2-72F32A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 32 mm N/A 148 mm N/A 60 mm N/A 44 mm N/A
14827
0
SS2-72F35A $0.00 N/A N/A 2 N/A 72 N/A S1MA N/A 35 mm N/A 148 mm N/A 60 mm N/A 44 mm N/A
14828
0
Unit of Measure
« 21 22 23 24 25 »