The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-85F20A $0.00 N/A N/A 2 N/A 85 N/A S2MA N/A 20 mm N/A 174 mm N/A 70 mm N/A 44 mm N/A
14939
0
SS2-85F22A $0.00 N/A N/A 2 N/A 85 N/A S2MA N/A 22 mm N/A 174 mm N/A 70 mm N/A 44 mm N/A
14940
0
SS2-85F25A $0.00 N/A N/A 2 N/A 85 N/A S2MA N/A 25 mm N/A 174 mm N/A 70 mm N/A 44 mm N/A
14941
0
SS2-85F28A $0.00 N/A N/A 2 N/A 85 N/A S2MA N/A 28 mm N/A 174 mm N/A 70 mm N/A 44 mm N/A
14942
0
SS2-85F30A $0.00 N/A N/A 2 N/A 85 N/A S2MA N/A 30 mm N/A 174 mm N/A 70 mm N/A 44 mm N/A
14943
0
SS2-85F32A $0.00 N/A N/A 2 N/A 85 N/A S2MA N/A 32 mm N/A 174 mm N/A 70 mm N/A 44 mm N/A
14944
0
SS2-85F35A $0.00 N/A N/A 2 N/A 85 N/A S2MA N/A 35 mm N/A 174 mm N/A 70 mm N/A 44 mm N/A
14945
0
SS2-88F20A $0.00 N/A N/A 2 N/A 88 N/A S2MA N/A 20 mm N/A 180 mm N/A 70 mm N/A 44 mm N/A
14961
0
SS2-88F22A $0.00 N/A N/A 2 N/A 88 N/A S2MA N/A 22 mm N/A 180 mm N/A 70 mm N/A 44 mm N/A
14962
0
SS2-88F25A $0.00 N/A N/A 2 N/A 88 N/A S2MA N/A 25 mm N/A 180 mm N/A 70 mm N/A 44 mm N/A
14963
0
SS2-88F28A $0.00 N/A N/A 2 N/A 88 N/A S2MA N/A 28 mm N/A 180 mm N/A 70 mm N/A 44 mm N/A
14964
0
SS2-88F30A $0.00 N/A N/A 2 N/A 88 N/A S2MA N/A 30 mm N/A 180 mm N/A 70 mm N/A 44 mm N/A
14965
0
SS2-88F32A $0.00 N/A N/A 2 N/A 88 N/A S2MA N/A 32 mm N/A 180 mm N/A 70 mm N/A 44 mm N/A
14966
0
SS2-88F35A $0.00 N/A N/A 2 N/A 88 N/A S2MA N/A 35 mm N/A 180 mm N/A 70 mm N/A 44 mm N/A
14967
0
SS2-90F20A $0.00 N/A N/A 2 N/A 90 N/A S2MA N/A 20 mm N/A 184 mm N/A 70 mm N/A 44 mm N/A
14983
0
SS2-90F22A $0.00 N/A N/A 2 N/A 90 N/A S2MA N/A 22 mm N/A 184 mm N/A 70 mm N/A 44 mm N/A
14984
0
SS2-90F25A $0.00 N/A N/A 2 N/A 90 N/A S2MA N/A 25 mm N/A 184 mm N/A 70 mm N/A 44 mm N/A
14985
0
SS2-90F28A $0.00 N/A N/A 2 N/A 90 N/A S2MA N/A 28 mm N/A 184 mm N/A 70 mm N/A 44 mm N/A
14986
0
SS2-90F30A $0.00 N/A N/A 2 N/A 90 N/A S2MA N/A 30 mm N/A 184 mm N/A 70 mm N/A 44 mm N/A
14987
0
SS2-90F32A $0.00 N/A N/A 2 N/A 90 N/A S2MA N/A 32 mm N/A 184 mm N/A 70 mm N/A 44 mm N/A
14988
0
SS2-90F35A $0.00 N/A N/A 2 N/A 90 N/A S2MA N/A 35 mm N/A 184 mm N/A 70 mm N/A 44 mm N/A
14989
0
SS2-95F20A $0.00 N/A N/A 2 N/A 95 N/A S2MA N/A 20 mm N/A 194 mm N/A 70 mm N/A 44 mm N/A
15005
0
SS2-95F22A $0.00 N/A N/A 2 N/A 95 N/A S2MA N/A 22 mm N/A 194 mm N/A 70 mm N/A 44 mm N/A
15006
0
SS2-95F25A $0.00 N/A N/A 2 N/A 95 N/A S2MA N/A 25 mm N/A 194 mm N/A 70 mm N/A 44 mm N/A
15007
0
SS2-95F28A $0.00 N/A N/A 2 N/A 95 N/A S2MA N/A 28 mm N/A 194 mm N/A 70 mm N/A 44 mm N/A
15008
0
Unit of Measure
« 26 27 28 29 30 »