The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-27F16A $0.00 N/A N/A 2.5 N/A 27 N/A S1MA N/A 16 mm N/A 72.5 mm N/A 60 mm N/A 49 mm N/A
15269
0
SS2.5-27F17A $0.00 N/A N/A 2.5 N/A 27 N/A S1MA N/A 17 mm N/A 72.5 mm N/A 60 mm N/A 49 mm N/A
15270
0
SS2.5-27F18A $0.00 N/A N/A 2.5 N/A 27 N/A S1MA N/A 18 mm N/A 72.5 mm N/A 60 mm N/A 49 mm N/A
15271
0
SS2.5-27F19A $0.00 N/A N/A 2.5 N/A 27 N/A S1MA N/A 19 mm N/A 72.5 mm N/A 60 mm N/A 49 mm N/A
15272
0
SS2.5-28F15A $0.00 N/A N/A 2.5 N/A 28 N/A S1MA N/A 15 mm N/A 75 mm N/A 60 mm N/A 49 mm N/A
15298
0
SS2.5-28F16A $0.00 N/A N/A 2.5 N/A 28 N/A S1MA N/A 16 mm N/A 75 mm N/A 60 mm N/A 49 mm N/A
15299
0
SS2.5-28F17A $0.00 N/A N/A 2.5 N/A 28 N/A S1MA N/A 17 mm N/A 75 mm N/A 60 mm N/A 49 mm N/A
15300
0
SS2.5-28F18A $0.00 N/A N/A 2.5 N/A 28 N/A S1MA N/A 18 mm N/A 75 mm N/A 60 mm N/A 49 mm N/A
15301
0
SS2.5-28F19A $0.00 N/A N/A 2.5 N/A 28 N/A S1MA N/A 19 mm N/A 75 mm N/A 60 mm N/A 49 mm N/A
15302
0
SS2.5-29F15A $0.00 N/A N/A 2.5 N/A 29 N/A S1MA N/A 15 mm N/A 77.5 mm N/A 62 mm N/A 49 mm N/A
15328
0
SS2.5-29F16A $0.00 N/A N/A 2.5 N/A 29 N/A S1MA N/A 16 mm N/A 77.5 mm N/A 62 mm N/A 49 mm N/A
15329
0
SS2.5-29F17A $0.00 N/A N/A 2.5 N/A 29 N/A S1MA N/A 17 mm N/A 77.5 mm N/A 62 mm N/A 49 mm N/A
15330
0
SS2.5-29F18A $0.00 N/A N/A 2.5 N/A 29 N/A S1MA N/A 18 mm N/A 77.5 mm N/A 62 mm N/A 49 mm N/A
15331
0
SS2.5-29F19A $0.00 N/A N/A 2.5 N/A 29 N/A S1MA N/A 19 mm N/A 77.5 mm N/A 62 mm N/A 49 mm N/A
15332
0
SS2.5-29F20A $0.00 N/A N/A 2.5 N/A 29 N/A S1MA N/A 20 mm N/A 77.5 mm N/A 62 mm N/A 51 mm N/A
15333
0
SS2.5-29F22A $0.00 N/A N/A 2.5 N/A 29 N/A S1MA N/A 22 mm N/A 77.5 mm N/A 62 mm N/A 51 mm N/A
15334
0
SS2.5-30F15A $0.00 N/A N/A 2.5 N/A 30 N/A S1MA N/A 15 mm N/A 80 mm N/A 65 mm N/A 49 mm N/A
15360
0
SS2.5-30F16A $0.00 N/A N/A 2.5 N/A 30 N/A S1MA N/A 16 mm N/A 80 mm N/A 65 mm N/A 49 mm N/A
15361
0
SS2.5-30F17A $0.00 N/A N/A 2.5 N/A 30 N/A S1MA N/A 17 mm N/A 80 mm N/A 65 mm N/A 49 mm N/A
15362
0
SS2.5-30F18A $0.00 N/A N/A 2.5 N/A 30 N/A S1MA N/A 18 mm N/A 80 mm N/A 65 mm N/A 49 mm N/A
15363
0
SS2.5-30F19A $0.00 N/A N/A 2.5 N/A 30 N/A S1MA N/A 19 mm N/A 80 mm N/A 65 mm N/A 49 mm N/A
15364
0
SS2.5-30F20A $0.00 N/A N/A 2.5 N/A 30 N/A S1MA N/A 20 mm N/A 80 mm N/A 65 mm N/A 51 mm N/A
15365
0
SS2.5-30F22A $0.00 N/A N/A 2.5 N/A 30 N/A S1MA N/A 22 mm N/A 80 mm N/A 65 mm N/A 51 mm N/A
15366
0
SS2.5-30F25A $0.00 N/A N/A 2.5 N/A 30 N/A S1MA N/A 25 mm N/A 80 mm N/A 65 mm N/A 51 mm N/A
15367
0
SS2.5-32F15A $0.00 N/A N/A 2.5 N/A 32 N/A S1MA N/A 15 mm N/A 85 mm N/A 70 mm N/A 49 mm N/A
15393
0
Unit of Measure
« 26 27 28 29 30 »