KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-35F17A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 17 mm | N/A 92.5 mm | N/A 70 mm | N/A 49 mm |
N/A
15473 |
0 |
| SS2.5-35F18A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 18 mm | N/A 92.5 mm | N/A 70 mm | N/A 49 mm |
N/A
15474 |
0 |
| SS2.5-35F19A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 19 mm | N/A 92.5 mm | N/A 70 mm | N/A 49 mm |
N/A
15475 |
0 |
| SS2.5-35F20A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 20 mm | N/A 92.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15476 |
0 |
| SS2.5-35F22A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 22 mm | N/A 92.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15477 |
0 |
| SS2.5-35F25A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 25 mm | N/A 92.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15478 |
0 |
| SS2.5-35F28A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 28 mm | N/A 92.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15479 |
0 |
| SS2.5-35F30A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 30 mm | N/A 92.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15480 |
0 |
| SS2.5-35F32A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 32 mm | N/A 92.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15481 |
0 |
| SS2.5-35F35A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 35 mm | N/A 92.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15482 |
0 |
| SS2.5-36F15A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 15 mm | N/A 95 mm | N/A 70 mm | N/A 49 mm |
N/A
15510 |
0 |
| SS2.5-36F16A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 16 mm | N/A 95 mm | N/A 70 mm | N/A 49 mm |
N/A
15511 |
0 |
| SS2.5-36F17A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 17 mm | N/A 95 mm | N/A 70 mm | N/A 49 mm |
N/A
15512 |
0 |
| SS2.5-36F18A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 18 mm | N/A 95 mm | N/A 70 mm | N/A 49 mm |
N/A
15513 |
0 |
| SS2.5-36F19A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 19 mm | N/A 95 mm | N/A 70 mm | N/A 49 mm |
N/A
15514 |
0 |
| SS2.5-36F20A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 20 mm | N/A 95 mm | N/A 70 mm | N/A 51 mm |
N/A
15515 |
0 |
| SS2.5-36F22A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 22 mm | N/A 95 mm | N/A 70 mm | N/A 51 mm |
N/A
15516 |
0 |
| SS2.5-36F25A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 25 mm | N/A 95 mm | N/A 70 mm | N/A 51 mm |
N/A
15517 |
0 |
| SS2.5-36F28A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 28 mm | N/A 95 mm | N/A 70 mm | N/A 51 mm |
N/A
15518 |
0 |
| SS2.5-36F30A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 30 mm | N/A 95 mm | N/A 70 mm | N/A 51 mm |
N/A
15519 |
0 |
| SS2.5-36F32A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 32 mm | N/A 95 mm | N/A 70 mm | N/A 51 mm |
N/A
15520 |
0 |
| SS2.5-36F35A | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1MA | N/A 35 mm | N/A 95 mm | N/A 70 mm | N/A 51 mm |
N/A
15521 |
0 |
| SS2.5-38F20A | $0.00 | N/A | N/A 2.5 | N/A 38 | N/A S1MA | N/A 20 mm | N/A 100 mm | N/A 70 mm | N/A 51 mm |
N/A
15549 |
0 |
| SS2.5-38F22A | $0.00 | N/A | N/A 2.5 | N/A 38 | N/A S1MA | N/A 22 mm | N/A 100 mm | N/A 70 mm | N/A 51 mm |
N/A
15550 |
0 |
| SS2.5-38F25A | $0.00 | N/A | N/A 2.5 | N/A 38 | N/A S1MA | N/A 25 mm | N/A 100 mm | N/A 70 mm | N/A 51 mm |
N/A
15551 |
0 |