The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-45F20A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 20 mm N/A 117.5 mm N/A 70 mm N/A 51 mm N/A
15645
0
SS2.5-45F22A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 22 mm N/A 117.5 mm N/A 70 mm N/A 51 mm N/A
15646
0
SS2.5-45F25A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 25 mm N/A 117.5 mm N/A 70 mm N/A 51 mm N/A
15647
0
SS2.5-45F28A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 28 mm N/A 117.5 mm N/A 70 mm N/A 51 mm N/A
15648
0
SS2.5-45F30A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 30 mm N/A 117.5 mm N/A 70 mm N/A 51 mm N/A
15649
0
SS2.5-45F32A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 32 mm N/A 117.5 mm N/A 70 mm N/A 51 mm N/A
15650
0
SS2.5-45F35A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 35 mm N/A 117.5 mm N/A 70 mm N/A 51 mm N/A
15651
0
SS2.5-46F20A $0.00 N/A N/A 2.5 N/A 46 N/A S1MA N/A 20 mm N/A 120 mm N/A 70 mm N/A 51 mm N/A
15669
0
SS2.5-46F22A $0.00 N/A N/A 2.5 N/A 46 N/A S1MA N/A 22 mm N/A 120 mm N/A 70 mm N/A 51 mm N/A
15670
0
SS2.5-46F25A $0.00 N/A N/A 2.5 N/A 46 N/A S1MA N/A 25 mm N/A 120 mm N/A 70 mm N/A 51 mm N/A
15671
0
SS2.5-46F28A $0.00 N/A N/A 2.5 N/A 46 N/A S1MA N/A 28 mm N/A 120 mm N/A 70 mm N/A 51 mm N/A
15672
0
SS2.5-46F30A $0.00 N/A N/A 2.5 N/A 46 N/A S1MA N/A 30 mm N/A 120 mm N/A 70 mm N/A 51 mm N/A
15673
0
SS2.5-46F32A $0.00 N/A N/A 2.5 N/A 46 N/A S1MA N/A 32 mm N/A 120 mm N/A 70 mm N/A 51 mm N/A
15674
0
SS2.5-46F35A $0.00 N/A N/A 2.5 N/A 46 N/A S1MA N/A 35 mm N/A 120 mm N/A 70 mm N/A 51 mm N/A
15675
0
SS2.5-48F20A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 20 mm N/A 125 mm N/A 70 mm N/A 51 mm N/A
15693
0
SS2.5-48F22A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 22 mm N/A 125 mm N/A 70 mm N/A 51 mm N/A
15694
0
SS2.5-48F25A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 25 mm N/A 125 mm N/A 70 mm N/A 51 mm N/A
15695
0
SS2.5-48F28A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 28 mm N/A 125 mm N/A 70 mm N/A 51 mm N/A
15696
0
SS2.5-48F30A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 30 mm N/A 125 mm N/A 70 mm N/A 51 mm N/A
15697
0
SS2.5-48F32A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 32 mm N/A 125 mm N/A 70 mm N/A 51 mm N/A
15698
0
SS2.5-48F35A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 35 mm N/A 125 mm N/A 70 mm N/A 51 mm N/A
15699
0
SS2.5-50F20A $0.00 N/A N/A 2.5 N/A 50 N/A S1MA N/A 20 mm N/A 130 mm N/A 70 mm N/A 51 mm N/A
15717
0
SS2.5-50F22A $0.00 N/A N/A 2.5 N/A 50 N/A S1MA N/A 22 mm N/A 130 mm N/A 70 mm N/A 51 mm N/A
15718
0
SS2.5-50F25A $0.00 N/A N/A 2.5 N/A 50 N/A S1MA N/A 25 mm N/A 130 mm N/A 70 mm N/A 51 mm N/A
15719
0
SS2.5-50F28A $0.00 N/A N/A 2.5 N/A 50 N/A S1MA N/A 28 mm N/A 130 mm N/A 70 mm N/A 51 mm N/A
15720
0
Unit of Measure
« 31 32 33 34 35 »