The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-64F28A $0.00 N/A N/A 2.5 N/A 64 N/A S2MA N/A 28 mm N/A 165 mm N/A 80 mm N/A 51 mm N/A
15899
0
SS2.5-64F30A $0.00 N/A N/A 2.5 N/A 64 N/A S2MA N/A 30 mm N/A 165 mm N/A 80 mm N/A 51 mm N/A
15900
0
SS2.5-64F32A $0.00 N/A N/A 2.5 N/A 64 N/A S2MA N/A 32 mm N/A 165 mm N/A 80 mm N/A 51 mm N/A
15901
0
SS2.5-64F35A $0.00 N/A N/A 2.5 N/A 64 N/A S2MA N/A 35 mm N/A 165 mm N/A 80 mm N/A 51 mm N/A
15902
0
SS2.5-64F40A $0.00 N/A N/A 2.5 N/A 64 N/A S2MA N/A 40 mm N/A 165 mm N/A 80 mm N/A 56 mm N/A
15903
0
SS2.5-65F25A $0.00 N/A N/A 2.5 N/A 65 N/A S2MA N/A 25 mm N/A 167.5 mm N/A 80 mm N/A 51 mm N/A
15917
0
SS2.5-65F28A $0.00 N/A N/A 2.5 N/A 65 N/A S2MA N/A 28 mm N/A 167.5 mm N/A 80 mm N/A 51 mm N/A
15918
0
SS2.5-65F30A $0.00 N/A N/A 2.5 N/A 65 N/A S2MA N/A 30 mm N/A 167.5 mm N/A 80 mm N/A 51 mm N/A
15919
0
SS2.5-65F32A $0.00 N/A N/A 2.5 N/A 65 N/A S2MA N/A 32 mm N/A 167.5 mm N/A 80 mm N/A 51 mm N/A
15920
0
SS2.5-65F35A $0.00 N/A N/A 2.5 N/A 65 N/A S2MA N/A 35 mm N/A 167.5 mm N/A 80 mm N/A 51 mm N/A
15921
0
SS2.5-65F40A $0.00 N/A N/A 2.5 N/A 65 N/A S2MA N/A 40 mm N/A 167.5 mm N/A 80 mm N/A 56 mm N/A
15922
0
SS2.5-66F25A $0.00 N/A N/A 2.5 N/A 66 N/A S2MA N/A 25 mm N/A 170 mm N/A 80 mm N/A 51 mm N/A
15936
0
SS2.5-66F28A $0.00 N/A N/A 2.5 N/A 66 N/A S2MA N/A 28 mm N/A 170 mm N/A 80 mm N/A 51 mm N/A
15937
0
SS2.5-66F30A $0.00 N/A N/A 2.5 N/A 66 N/A S2MA N/A 30 mm N/A 170 mm N/A 80 mm N/A 51 mm N/A
15938
0
SS2.5-66F32A $0.00 N/A N/A 2.5 N/A 66 N/A S2MA N/A 32 mm N/A 170 mm N/A 80 mm N/A 51 mm N/A
15939
0
SS2.5-66F35A $0.00 N/A N/A 2.5 N/A 66 N/A S2MA N/A 35 mm N/A 170 mm N/A 80 mm N/A 51 mm N/A
15940
0
SS2.5-66F40A $0.00 N/A N/A 2.5 N/A 66 N/A S2MA N/A 40 mm N/A 170 mm N/A 80 mm N/A 56 mm N/A
15941
0
SS2.5-68F25A $0.00 N/A N/A 2.5 N/A 68 N/A S2MA N/A 25 mm N/A 175 mm N/A 80 mm N/A 51 mm N/A
15955
0
SS2.5-68F28A $0.00 N/A N/A 2.5 N/A 68 N/A S2MA N/A 28 mm N/A 175 mm N/A 80 mm N/A 51 mm N/A
15956
0
SS2.5-68F30A $0.00 N/A N/A 2.5 N/A 68 N/A S2MA N/A 30 mm N/A 175 mm N/A 80 mm N/A 51 mm N/A
15957
0
SS2.5-68F32A $0.00 N/A N/A 2.5 N/A 68 N/A S2MA N/A 32 mm N/A 175 mm N/A 80 mm N/A 51 mm N/A
15958
0
SS2.5-68F35A $0.00 N/A N/A 2.5 N/A 68 N/A S2MA N/A 35 mm N/A 175 mm N/A 80 mm N/A 51 mm N/A
15959
0
SS2.5-68F40A $0.00 N/A N/A 2.5 N/A 68 N/A S2MA N/A 40 mm N/A 175 mm N/A 80 mm N/A 56 mm N/A
15960
0
SS2.5-70F25A $0.00 N/A N/A 2.5 N/A 70 N/A S2MA N/A 25 mm N/A 180 mm N/A 80 mm N/A 51 mm N/A
15974
0
SS2.5-70F28A $0.00 N/A N/A 2.5 N/A 70 N/A S2MA N/A 28 mm N/A 180 mm N/A 80 mm N/A 51 mm N/A
15975
0
Unit of Measure
« 31 32 33 34 35 »