The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-70F30A $0.00 N/A N/A 2.5 N/A 70 N/A S2MA N/A 30 mm N/A 180 mm N/A 80 mm N/A 51 mm N/A
15976
0
SS2.5-70F32A $0.00 N/A N/A 2.5 N/A 70 N/A S2MA N/A 32 mm N/A 180 mm N/A 80 mm N/A 51 mm N/A
15977
0
SS2.5-70F35A $0.00 N/A N/A 2.5 N/A 70 N/A S2MA N/A 35 mm N/A 180 mm N/A 80 mm N/A 51 mm N/A
15978
0
SS2.5-70F40A $0.00 N/A N/A 2.5 N/A 70 N/A S2MA N/A 40 mm N/A 180 mm N/A 80 mm N/A 56 mm N/A
15979
0
SS2.5-72F25A $0.00 N/A N/A 2.5 N/A 72 N/A S2MA N/A 25 mm N/A 185 mm N/A 80 mm N/A 51 mm N/A
15993
0
SS2.5-72F28A $0.00 N/A N/A 2.5 N/A 72 N/A S2MA N/A 28 mm N/A 185 mm N/A 80 mm N/A 51 mm N/A
15994
0
SS2.5-72F30A $0.00 N/A N/A 2.5 N/A 72 N/A S2MA N/A 30 mm N/A 185 mm N/A 80 mm N/A 51 mm N/A
15995
0
SS2.5-72F32A $0.00 N/A N/A 2.5 N/A 72 N/A S2MA N/A 32 mm N/A 185 mm N/A 80 mm N/A 51 mm N/A
15996
0
SS2.5-72F35A $0.00 N/A N/A 2.5 N/A 72 N/A S2MA N/A 35 mm N/A 185 mm N/A 80 mm N/A 51 mm N/A
15997
0
SS2.5-72F40A $0.00 N/A N/A 2.5 N/A 72 N/A S2MA N/A 40 mm N/A 185 mm N/A 80 mm N/A 56 mm N/A
15998
0
SS2.5-75F25A $0.00 N/A N/A 2.5 N/A 75 N/A S2MA N/A 25 mm N/A 192.5 mm N/A 80 mm N/A 51 mm N/A
16012
0
SS2.5-75F28A $0.00 N/A N/A 2.5 N/A 75 N/A S2MA N/A 28 mm N/A 192.5 mm N/A 80 mm N/A 51 mm N/A
16013
0
SS2.5-75F30A $0.00 N/A N/A 2.5 N/A 75 N/A S2MA N/A 30 mm N/A 192.5 mm N/A 80 mm N/A 51 mm N/A
16014
0
SS2.5-75F32A $0.00 N/A N/A 2.5 N/A 75 N/A S2MA N/A 32 mm N/A 192.5 mm N/A 80 mm N/A 51 mm N/A
16015
0
SS2.5-75F35A $0.00 N/A N/A 2.5 N/A 75 N/A S2MA N/A 35 mm N/A 192.5 mm N/A 80 mm N/A 51 mm N/A
16016
0
SS2.5-75F40A $0.00 N/A N/A 2.5 N/A 75 N/A S2MA N/A 40 mm N/A 192.5 mm N/A 80 mm N/A 56 mm N/A
16017
0
SS2.5-76F25A $0.00 N/A N/A 2.5 N/A 76 N/A S2MA N/A 25 mm N/A 195 mm N/A 80 mm N/A 51 mm N/A
16031
0
SS2.5-76F28A $0.00 N/A N/A 2.5 N/A 76 N/A S2MA N/A 28 mm N/A 195 mm N/A 80 mm N/A 51 mm N/A
16032
0
SS2.5-76F30A $0.00 N/A N/A 2.5 N/A 76 N/A S2MA N/A 30 mm N/A 195 mm N/A 80 mm N/A 51 mm N/A
16033
0
SS2.5-76F32A $0.00 N/A N/A 2.5 N/A 76 N/A S2MA N/A 32 mm N/A 195 mm N/A 80 mm N/A 51 mm N/A
16034
0
SS2.5-76F35A $0.00 N/A N/A 2.5 N/A 76 N/A S2MA N/A 35 mm N/A 195 mm N/A 80 mm N/A 51 mm N/A
16035
0
SS2.5-76F40A $0.00 N/A N/A 2.5 N/A 76 N/A S2MA N/A 40 mm N/A 195 mm N/A 80 mm N/A 56 mm N/A
16036
0
SS2.5-80F25A $0.00 N/A N/A 2.5 N/A 80 N/A S4MA N/A 25 mm N/A 205 mm N/A 80 mm N/A 51 mm N/A
16050
0
SS2.5-80F28A $0.00 N/A N/A 2.5 N/A 80 N/A S4MA N/A 28 mm N/A 205 mm N/A 80 mm N/A 51 mm N/A
16051
0
SS2.5-80F30A $0.00 N/A N/A 2.5 N/A 80 N/A S4MA N/A 30 mm N/A 205 mm N/A 80 mm N/A 51 mm N/A
16052
0
Unit of Measure
« 36 37 38 39 40 »