The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-29F22A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 22 mm N/A 93 mm N/A 70 mm N/A 59 mm N/A
16416
N/A
{0}USD
SS3-29F25A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 25 mm N/A 93 mm N/A 70 mm N/A 59 mm N/A
16417
N/A
{0}USD
SS3-29F28A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 28 mm N/A 93 mm N/A 70 mm N/A 59 mm N/A
16418
N/A
{0}USD
SS3-29F30A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 30 mm N/A 93 mm N/A 70 mm N/A 59 mm N/A
16419
N/A
{0}USD
SS3-29F32A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 32 mm N/A 93 mm N/A 70 mm N/A 59 mm N/A
16420
N/A
{0}USD
SS3-29F35A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 35 mm N/A 93 mm N/A 70 mm N/A 59 mm N/A
16421
N/A
{0}USD
SS3-30F20A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 20 mm N/A 96 mm N/A 75 mm N/A 59 mm N/A
16439
N/A
{0}USD
SS3-30F22A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 22 mm N/A 96 mm N/A 75 mm N/A 59 mm N/A
16440
N/A
{0}USD
SS3-30F25A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 25 mm N/A 96 mm N/A 75 mm N/A 59 mm N/A
16441
N/A
{0}USD
SS3-30F28A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 28 mm N/A 96 mm N/A 75 mm N/A 59 mm N/A
16442
N/A
{0}USD
SS3-30F30A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 30 mm N/A 96 mm N/A 75 mm N/A 59 mm N/A
16443
N/A
{0}USD
SS3-30F32A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 32 mm N/A 96 mm N/A 75 mm N/A 59 mm N/A
16444
N/A
{0}USD
SS3-30F35A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 35 mm N/A 96 mm N/A 75 mm N/A 59 mm N/A
16445
N/A
{0}USD
SS3-32F20A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 20 mm N/A 102 mm N/A 75 mm N/A 59 mm N/A
16465
N/A
{0}USD
SS3-32F22A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 22 mm N/A 102 mm N/A 75 mm N/A 59 mm N/A
16466
N/A
{0}USD
SS3-32F25A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 25 mm N/A 102 mm N/A 75 mm N/A 59 mm N/A
16467
N/A
{0}USD
SS3-32F28A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 28 mm N/A 102 mm N/A 75 mm N/A 59 mm N/A
16468
N/A
{0}USD
SS3-32F30A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 30 mm N/A 102 mm N/A 75 mm N/A 59 mm N/A
16469
N/A
{0}USD
SS3-32F32A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 32 mm N/A 102 mm N/A 75 mm N/A 59 mm N/A
16470
N/A
{0}USD
SS3-32F35A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 35 mm N/A 102 mm N/A 75 mm N/A 59 mm N/A
16471
N/A
{0}USD
SS3-34F20A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 20 mm N/A 108 mm N/A 80 mm N/A 59 mm N/A
16491
N/A
{0}USD
SS3-34F22A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 22 mm N/A 108 mm N/A 80 mm N/A 59 mm N/A
16492
N/A
{0}USD
SS3-34F25A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 25 mm N/A 108 mm N/A 80 mm N/A 59 mm N/A
16493
N/A
{0}USD
SS3-34F28A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 28 mm N/A 108 mm N/A 80 mm N/A 59 mm N/A
16494
N/A
{0}USD
SS3-34F30A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 30 mm N/A 108 mm N/A 80 mm N/A 59 mm N/A
16495
N/A
{0}USD
Unit of Measure
« 36 37 38 39 40 »