The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-40F19A $0.00 N/A N/A 1.5 N/A 40 N/A S1MA N/A 19 mm N/A 63 mm N/A 45 mm N/A 37 mm N/A
12404
0
SS1.5-42F12A $0.00 N/A N/A 1.5 N/A 42 N/A S1MA N/A 12 mm N/A 66 mm N/A 45 mm N/A 35 mm N/A
12407
0
SS1.5-42F14A $0.00 N/A N/A 1.5 N/A 42 N/A S1MA N/A 14 mm N/A 66 mm N/A 45 mm N/A 37 mm N/A
12408
0
SS1.5-42F15A $0.00 N/A N/A 1.5 N/A 42 N/A S1MA N/A 15 mm N/A 66 mm N/A 45 mm N/A 37 mm N/A
12409
0
SS1.5-42F16A $0.00 N/A N/A 1.5 N/A 42 N/A S1MA N/A 16 mm N/A 66 mm N/A 45 mm N/A 37 mm N/A
12410
0
SS1.5-42F17A $0.00 N/A N/A 1.5 N/A 42 N/A S1MA N/A 17 mm N/A 66 mm N/A 45 mm N/A 37 mm N/A
12411
0
SS1.5-42F18A $0.00 N/A N/A 1.5 N/A 42 N/A S1MA N/A 18 mm N/A 66 mm N/A 45 mm N/A 37 mm N/A
12412
0
SS1.5-42F19A $0.00 N/A N/A 1.5 N/A 42 N/A S1MA N/A 19 mm N/A 66 mm N/A 45 mm N/A 37 mm N/A
12413
0
SS1.5-44F12A $0.00 N/A N/A 1.5 N/A 44 N/A S1MA N/A 12 mm N/A 69 mm N/A 45 mm N/A 35 mm N/A
12435
0
SS1.5-44F14A $0.00 N/A N/A 1.5 N/A 44 N/A S1MA N/A 14 mm N/A 69 mm N/A 45 mm N/A 37 mm N/A
12436
0
SS1.5-44F15A $0.00 N/A N/A 1.5 N/A 44 N/A S1MA N/A 15 mm N/A 69 mm N/A 45 mm N/A 37 mm N/A
12437
0
SS1.5-44F16A $0.00 N/A N/A 1.5 N/A 44 N/A S1MA N/A 16 mm N/A 69 mm N/A 45 mm N/A 37 mm N/A
12438
0
SS1.5-44F17A $0.00 N/A N/A 1.5 N/A 44 N/A S1MA N/A 17 mm N/A 69 mm N/A 45 mm N/A 37 mm N/A
12439
0
SS1.5-44F18A $0.00 N/A N/A 1.5 N/A 44 N/A S1MA N/A 18 mm N/A 69 mm N/A 45 mm N/A 37 mm N/A
12440
0
SS1.5-44F19A $0.00 N/A N/A 1.5 N/A 44 N/A S1MA N/A 19 mm N/A 69 mm N/A 45 mm N/A 37 mm N/A
12441
0
SS1.5-45F12A $0.00 N/A N/A 1.5 N/A 45 N/A S1MA N/A 12 mm N/A 70.5 mm N/A 45 mm N/A 35 mm N/A
12463
0
SS1.5-45F14A $0.00 N/A N/A 1.5 N/A 45 N/A S1MA N/A 14 mm N/A 70.5 mm N/A 45 mm N/A 37 mm N/A
12464
0
SS1.5-45F15A $0.00 N/A N/A 1.5 N/A 45 N/A S1MA N/A 15 mm N/A 70.5 mm N/A 45 mm N/A 37 mm N/A
12465
0
SS1.5-45F16A $0.00 N/A N/A 1.5 N/A 45 N/A S1MA N/A 16 mm N/A 70.5 mm N/A 45 mm N/A 37 mm N/A
12466
0
SS1.5-45F17A $0.00 N/A N/A 1.5 N/A 45 N/A S1MA N/A 17 mm N/A 70.5 mm N/A 45 mm N/A 37 mm N/A
12467
0
SS1.5-45F18A $0.00 N/A N/A 1.5 N/A 45 N/A S1MA N/A 18 mm N/A 70.5 mm N/A 45 mm N/A 37 mm N/A
12468
0
SS1.5-45F19A $0.00 N/A N/A 1.5 N/A 45 N/A S1MA N/A 19 mm N/A 70.5 mm N/A 45 mm N/A 37 mm N/A
12469
0
SS1.5-46F12A $0.00 N/A N/A 1.5 N/A 46 N/A S1MA N/A 12 mm N/A 72 mm N/A 45 mm N/A 35 mm N/A
12491
0
SS1.5-46F14A $0.00 N/A N/A 1.5 N/A 46 N/A S1MA N/A 14 mm N/A 72 mm N/A 45 mm N/A 37 mm N/A
12492
0
SS1.5-46F15A $0.00 N/A N/A 1.5 N/A 46 N/A S1MA N/A 15 mm N/A 72 mm N/A 45 mm N/A 37 mm N/A
12493
0
Unit of Measure
1 2 3 4 5 »