The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-46F16A $0.00 N/A N/A 1.5 N/A 46 N/A S1MA N/A 16 mm N/A 72 mm N/A 45 mm N/A 37 mm N/A
12494
0
SS1.5-46F17A $0.00 N/A N/A 1.5 N/A 46 N/A S1MA N/A 17 mm N/A 72 mm N/A 45 mm N/A 37 mm N/A
12495
0
SS1.5-46F18A $0.00 N/A N/A 1.5 N/A 46 N/A S1MA N/A 18 mm N/A 72 mm N/A 45 mm N/A 37 mm N/A
12496
0
SS1.5-46F19A $0.00 N/A N/A 1.5 N/A 46 N/A S1MA N/A 19 mm N/A 72 mm N/A 45 mm N/A 37 mm N/A
12497
0
SS1.5-48F12A $0.00 N/A N/A 1.5 N/A 48 N/A S1MA N/A 12 mm N/A 75 mm N/A 45 mm N/A 35 mm N/A
12519
0
SS1.5-48F14A $0.00 N/A N/A 1.5 N/A 48 N/A S1MA N/A 14 mm N/A 75 mm N/A 45 mm N/A 37 mm N/A
12520
0
SS1.5-48F15A $0.00 N/A N/A 1.5 N/A 48 N/A S1MA N/A 15 mm N/A 75 mm N/A 45 mm N/A 37 mm N/A
12521
0
SS1.5-48F16A $0.00 N/A N/A 1.5 N/A 48 N/A S1MA N/A 16 mm N/A 75 mm N/A 45 mm N/A 37 mm N/A
12522
0
SS1.5-48F17A $0.00 N/A N/A 1.5 N/A 48 N/A S1MA N/A 17 mm N/A 75 mm N/A 45 mm N/A 37 mm N/A
12523
0
SS1.5-48F18A $0.00 N/A N/A 1.5 N/A 48 N/A S1MA N/A 18 mm N/A 75 mm N/A 45 mm N/A 37 mm N/A
12524
0
SS1.5-48F19A $0.00 N/A N/A 1.5 N/A 48 N/A S1MA N/A 19 mm N/A 75 mm N/A 45 mm N/A 37 mm N/A
12525
0
SS1.5-50F12A $0.00 N/A N/A 1.5 N/A 50 N/A S1MA N/A 12 mm N/A 78 mm N/A 45 mm N/A 35 mm N/A
12547
0
SS1.5-50F14A $0.00 N/A N/A 1.5 N/A 50 N/A S1MA N/A 14 mm N/A 78 mm N/A 45 mm N/A 37 mm N/A
12548
0
SS1.5-50F15A $0.00 N/A N/A 1.5 N/A 50 N/A S1MA N/A 15 mm N/A 78 mm N/A 45 mm N/A 37 mm N/A
12549
0
SS1.5-50F16A $0.00 N/A N/A 1.5 N/A 50 N/A S1MA N/A 16 mm N/A 78 mm N/A 45 mm N/A 37 mm N/A
12550
0
SS1.5-50F17A $0.00 N/A N/A 1.5 N/A 50 N/A S1MA N/A 17 mm N/A 78 mm N/A 45 mm N/A 37 mm N/A
12551
0
SS1.5-50F18A $0.00 N/A N/A 1.5 N/A 50 N/A S1MA N/A 18 mm N/A 78 mm N/A 45 mm N/A 37 mm N/A
12552
0
SS1.5-50F19A $0.00 N/A N/A 1.5 N/A 50 N/A S1MA N/A 19 mm N/A 78 mm N/A 45 mm N/A 37 mm N/A
12553
0
SS1.5-52F15A $0.00 N/A N/A 1.5 N/A 52 N/A S1MA N/A 15 mm N/A 81 mm N/A 50 mm N/A 37 mm N/A
12575
0
SS1.5-52F16A $0.00 N/A N/A 1.5 N/A 52 N/A S1MA N/A 16 mm N/A 81 mm N/A 50 mm N/A 37 mm N/A
12576
0
SS1.5-52F17A $0.00 N/A N/A 1.5 N/A 52 N/A S1MA N/A 17 mm N/A 81 mm N/A 50 mm N/A 37 mm N/A
12577
0
SS1.5-52F18A $0.00 N/A N/A 1.5 N/A 52 N/A S1MA N/A 18 mm N/A 81 mm N/A 50 mm N/A 37 mm N/A
12578
0
SS1.5-52F19A $0.00 N/A N/A 1.5 N/A 52 N/A S1MA N/A 19 mm N/A 81 mm N/A 50 mm N/A 37 mm N/A
12579
0
SS1.5-54F15A $0.00 N/A N/A 1.5 N/A 54 N/A S1MA N/A 15 mm N/A 84 mm N/A 50 mm N/A 37 mm N/A
12601
0
SS1.5-54F16A $0.00 N/A N/A 1.5 N/A 54 N/A S1MA N/A 16 mm N/A 84 mm N/A 50 mm N/A 37 mm N/A
12602
0
Unit of Measure
1 2 3 4 5 »