The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-54F17A $0.00 N/A N/A 1.5 N/A 54 N/A S1MA N/A 17 mm N/A 84 mm N/A 50 mm N/A 37 mm N/A
12603
0
SS1.5-54F18A $0.00 N/A N/A 1.5 N/A 54 N/A S1MA N/A 18 mm N/A 84 mm N/A 50 mm N/A 37 mm N/A
12604
0
SS1.5-54F19A $0.00 N/A N/A 1.5 N/A 54 N/A S1MA N/A 19 mm N/A 84 mm N/A 50 mm N/A 37 mm N/A
12605
0
SS1.5-55F15A $0.00 N/A N/A 1.5 N/A 55 N/A S1MA N/A 15 mm N/A 85.5 mm N/A 50 mm N/A 37 mm N/A
12627
0
SS1.5-55F16A $0.00 N/A N/A 1.5 N/A 55 N/A S1MA N/A 16 mm N/A 85.5 mm N/A 50 mm N/A 37 mm N/A
12628
0
SS1.5-55F17A $0.00 N/A N/A 1.5 N/A 55 N/A S1MA N/A 17 mm N/A 85.5 mm N/A 50 mm N/A 37 mm N/A
12629
0
SS1.5-55F18A $0.00 N/A N/A 1.5 N/A 55 N/A S1MA N/A 18 mm N/A 85.5 mm N/A 50 mm N/A 37 mm N/A
12630
0
SS1.5-55F19A $0.00 N/A N/A 1.5 N/A 55 N/A S1MA N/A 19 mm N/A 85.5 mm N/A 50 mm N/A 37 mm N/A
12631
0
SS1.5-56F15A $0.00 N/A N/A 1.5 N/A 56 N/A S1MA N/A 15 mm N/A 87 mm N/A 50 mm N/A 37 mm N/A
12653
0
SS1.5-56F16A $0.00 N/A N/A 1.5 N/A 56 N/A S1MA N/A 16 mm N/A 87 mm N/A 50 mm N/A 37 mm N/A
12654
0
SS1.5-56F17A $0.00 N/A N/A 1.5 N/A 56 N/A S1MA N/A 17 mm N/A 87 mm N/A 50 mm N/A 37 mm N/A
12655
0
SS1.5-56F18A $0.00 N/A N/A 1.5 N/A 56 N/A S1MA N/A 18 mm N/A 87 mm N/A 50 mm N/A 37 mm N/A
12656
0
SS1.5-56F19A $0.00 N/A N/A 1.5 N/A 56 N/A S1MA N/A 19 mm N/A 87 mm N/A 50 mm N/A 37 mm N/A
12657
0
SS1.5-58F15A $0.00 N/A N/A 1.5 N/A 58 N/A S1MA N/A 15 mm N/A 90 mm N/A 50 mm N/A 37 mm N/A
12679
0
SS1.5-58F16A $0.00 N/A N/A 1.5 N/A 58 N/A S1MA N/A 16 mm N/A 90 mm N/A 50 mm N/A 37 mm N/A
12680
0
SS1.5-58F17A $0.00 N/A N/A 1.5 N/A 58 N/A S1MA N/A 17 mm N/A 90 mm N/A 50 mm N/A 37 mm N/A
12681
0
SS1.5-58F18A $0.00 N/A N/A 1.5 N/A 58 N/A S1MA N/A 18 mm N/A 90 mm N/A 50 mm N/A 37 mm N/A
12682
0
SS1.5-58F19A $0.00 N/A N/A 1.5 N/A 58 N/A S1MA N/A 19 mm N/A 90 mm N/A 50 mm N/A 37 mm N/A
12683
0
SS1.5-60F15A $0.00 N/A N/A 1.5 N/A 60 N/A S1MA N/A 15 mm N/A 93 mm N/A 50 mm N/A 37 mm N/A
12705
0
SS1.5-60F16A $0.00 N/A N/A 1.5 N/A 60 N/A S1MA N/A 16 mm N/A 93 mm N/A 50 mm N/A 37 mm N/A
12706
0
SS1.5-60F17A $0.00 N/A N/A 1.5 N/A 60 N/A S1MA N/A 17 mm N/A 93 mm N/A 50 mm N/A 37 mm N/A
12707
0
SS1.5-60F18A $0.00 N/A N/A 1.5 N/A 60 N/A S1MA N/A 18 mm N/A 93 mm N/A 50 mm N/A 37 mm N/A
12708
0
SS1.5-60F19A $0.00 N/A N/A 1.5 N/A 60 N/A S1MA N/A 19 mm N/A 93 mm N/A 50 mm N/A 37 mm N/A
12709
0
SS1.5-62F15A $0.00 N/A N/A 1.5 N/A 62 N/A S1MA N/A 15 mm N/A 96 mm N/A 55 mm N/A 37 mm N/A
12731
0
SS1.5-62F16A $0.00 N/A N/A 1.5 N/A 62 N/A S1MA N/A 16 mm N/A 96 mm N/A 55 mm N/A 37 mm N/A
12732
0
Unit of Measure
« 6 7 8 9 10 »