The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-62F17A $0.00 N/A N/A 1.5 N/A 62 N/A S1MA N/A 17 mm N/A 96 mm N/A 55 mm N/A 37 mm N/A
12733
0
SS1.5-62F18A $0.00 N/A N/A 1.5 N/A 62 N/A S1MA N/A 18 mm N/A 96 mm N/A 55 mm N/A 37 mm N/A
12734
0
SS1.5-62F19A $0.00 N/A N/A 1.5 N/A 62 N/A S1MA N/A 19 mm N/A 96 mm N/A 55 mm N/A 37 mm N/A
12735
0
SS1.5-62F20A $0.00 N/A N/A 1.5 N/A 62 N/A S1MA N/A 20 mm N/A 96 mm N/A 55 mm N/A 39 mm N/A
12736
0
SS1.5-64F15A $0.00 N/A N/A 1.5 N/A 64 N/A S1MA N/A 15 mm N/A 99 mm N/A 55 mm N/A 37 mm N/A
12760
0
SS1.5-64F16A $0.00 N/A N/A 1.5 N/A 64 N/A S1MA N/A 16 mm N/A 99 mm N/A 55 mm N/A 37 mm N/A
12761
0
SS1.5-64F17A $0.00 N/A N/A 1.5 N/A 64 N/A S1MA N/A 17 mm N/A 99 mm N/A 55 mm N/A 37 mm N/A
12762
0
SS1.5-64F18A $0.00 N/A N/A 1.5 N/A 64 N/A S1MA N/A 18 mm N/A 99 mm N/A 55 mm N/A 37 mm N/A
12763
0
SS1.5-64F19A $0.00 N/A N/A 1.5 N/A 64 N/A S1MA N/A 19 mm N/A 99 mm N/A 55 mm N/A 37 mm N/A
12764
0
SS1.5-64F20A $0.00 N/A N/A 1.5 N/A 64 N/A S1MA N/A 20 mm N/A 99 mm N/A 55 mm N/A 39 mm N/A
12765
0
SS1.5-65F15A $0.00 N/A N/A 1.5 N/A 65 N/A S1MA N/A 15 mm N/A 100.5 mm N/A 55 mm N/A 37 mm N/A
12789
0
SS1.5-65F16A $0.00 N/A N/A 1.5 N/A 65 N/A S1MA N/A 16 mm N/A 100.5 mm N/A 55 mm N/A 37 mm N/A
12790
0
SS1.5-65F17A $0.00 N/A N/A 1.5 N/A 65 N/A S1MA N/A 17 mm N/A 100.5 mm N/A 55 mm N/A 37 mm N/A
12791
0
SS1.5-65F18A $0.00 N/A N/A 1.5 N/A 65 N/A S1MA N/A 18 mm N/A 100.5 mm N/A 55 mm N/A 37 mm N/A
12792
0
SS1.5-65F19A $0.00 N/A N/A 1.5 N/A 65 N/A S1MA N/A 19 mm N/A 100.5 mm N/A 55 mm N/A 37 mm N/A
12793
0
SS1.5-65F20A $0.00 N/A N/A 1.5 N/A 65 N/A S1MA N/A 20 mm N/A 100.5 mm N/A 55 mm N/A 39 mm N/A
12794
0
SS1.5-66F15A $0.00 N/A N/A 1.5 N/A 66 N/A S1MA N/A 15 mm N/A 102 mm N/A 55 mm N/A 37 mm N/A
12818
0
SS1.5-66F16A $0.00 N/A N/A 1.5 N/A 66 N/A S1MA N/A 16 mm N/A 102 mm N/A 55 mm N/A 37 mm N/A
12819
0
SS1.5-66F17A $0.00 N/A N/A 1.5 N/A 66 N/A S1MA N/A 17 mm N/A 102 mm N/A 55 mm N/A 37 mm N/A
12820
0
SS1.5-66F18A $0.00 N/A N/A 1.5 N/A 66 N/A S1MA N/A 18 mm N/A 102 mm N/A 55 mm N/A 37 mm N/A
12821
0
SS1.5-66F19A $0.00 N/A N/A 1.5 N/A 66 N/A S1MA N/A 19 mm N/A 102 mm N/A 55 mm N/A 37 mm N/A
12822
0
SS1.5-66F20A $0.00 N/A N/A 1.5 N/A 66 N/A S1MA N/A 20 mm N/A 102 mm N/A 55 mm N/A 39 mm N/A
12823
0
SS1.5-68F15A $0.00 N/A N/A 1.5 N/A 68 N/A S1MA N/A 15 mm N/A 105 mm N/A 55 mm N/A 37 mm N/A
12847
0
SS1.5-68F16A $0.00 N/A N/A 1.5 N/A 68 N/A S1MA N/A 16 mm N/A 105 mm N/A 55 mm N/A 37 mm N/A
12848
0
SS1.5-68F17A $0.00 N/A N/A 1.5 N/A 68 N/A S1MA N/A 17 mm N/A 105 mm N/A 55 mm N/A 37 mm N/A
12849
0
Unit of Measure
« 6 7 8 9 10 »