The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-68F18A $0.00 N/A N/A 1.5 N/A 68 N/A S1MA N/A 18 mm N/A 105 mm N/A 55 mm N/A 37 mm N/A
12850
0
SS1.5-68F19A $0.00 N/A N/A 1.5 N/A 68 N/A S1MA N/A 19 mm N/A 105 mm N/A 55 mm N/A 37 mm N/A
12851
0
SS1.5-68F20A $0.00 N/A N/A 1.5 N/A 68 N/A S1MA N/A 20 mm N/A 105 mm N/A 55 mm N/A 39 mm N/A
12852
0
SS1.5-70F15A $0.00 N/A N/A 1.5 N/A 70 N/A S1MA N/A 15 mm N/A 108 mm N/A 55 mm N/A 37 mm N/A
12876
0
SS1.5-70F16A $0.00 N/A N/A 1.5 N/A 70 N/A S1MA N/A 16 mm N/A 108 mm N/A 55 mm N/A 37 mm N/A
12877
0
SS1.5-70F17A $0.00 N/A N/A 1.5 N/A 70 N/A S1MA N/A 17 mm N/A 108 mm N/A 55 mm N/A 37 mm N/A
12878
0
SS1.5-70F18A $0.00 N/A N/A 1.5 N/A 70 N/A S1MA N/A 18 mm N/A 108 mm N/A 55 mm N/A 37 mm N/A
12879
0
SS1.5-70F19A $0.00 N/A N/A 1.5 N/A 70 N/A S1MA N/A 19 mm N/A 108 mm N/A 55 mm N/A 37 mm N/A
12880
0
SS1.5-70F20A $0.00 N/A N/A 1.5 N/A 70 N/A S1MA N/A 20 mm N/A 108 mm N/A 55 mm N/A 39 mm N/A
12881
0
SS1.5-72F15A $0.00 N/A N/A 1.5 N/A 72 N/A S1MA N/A 15 mm N/A 111 mm N/A 55 mm N/A 37 mm N/A
12905
0
SS1.5-72F16A $0.00 N/A N/A 1.5 N/A 72 N/A S1MA N/A 16 mm N/A 111 mm N/A 55 mm N/A 37 mm N/A
12906
0
SS1.5-72F17A $0.00 N/A N/A 1.5 N/A 72 N/A S1MA N/A 17 mm N/A 111 mm N/A 55 mm N/A 37 mm N/A
12907
0
SS1.5-72F18A $0.00 N/A N/A 1.5 N/A 72 N/A S1MA N/A 18 mm N/A 111 mm N/A 55 mm N/A 37 mm N/A
12908
0
SS1.5-72F19A $0.00 N/A N/A 1.5 N/A 72 N/A S1MA N/A 19 mm N/A 111 mm N/A 55 mm N/A 37 mm N/A
12909
0
SS1.5-72F20A $0.00 N/A N/A 1.5 N/A 72 N/A S1MA N/A 20 mm N/A 111 mm N/A 55 mm N/A 39 mm N/A
12910
0
SS1.5-75F15A $0.00 N/A N/A 1.5 N/A 75 N/A S1MA N/A 15 mm N/A 115.5 mm N/A 60 mm N/A 37 mm N/A
12934
0
SS1.5-75F16A $0.00 N/A N/A 1.5 N/A 75 N/A S1MA N/A 16 mm N/A 115.5 mm N/A 60 mm N/A 37 mm N/A
12935
0
SS1.5-75F17A $0.00 N/A N/A 1.5 N/A 75 N/A S1MA N/A 17 mm N/A 115.5 mm N/A 60 mm N/A 37 mm N/A
12936
0
SS1.5-75F18A $0.00 N/A N/A 1.5 N/A 75 N/A S1MA N/A 18 mm N/A 115.5 mm N/A 60 mm N/A 37 mm N/A
12937
0
SS1.5-75F19A $0.00 N/A N/A 1.5 N/A 75 N/A S1MA N/A 19 mm N/A 115.5 mm N/A 60 mm N/A 37 mm N/A
12938
0
SS1.5-75F20A $0.00 N/A N/A 1.5 N/A 75 N/A S1MA N/A 20 mm N/A 115.5 mm N/A 60 mm N/A 39 mm N/A
12939
0
SS1.5-75F22A $0.00 N/A N/A 1.5 N/A 75 N/A S1MA N/A 22 mm N/A 115.5 mm N/A 60 mm N/A 39 mm N/A
12940
0
SS1.5-75F25A $0.00 N/A N/A 1.5 N/A 75 N/A S1MA N/A 25 mm N/A 115.5 mm N/A 60 mm N/A 39 mm N/A
12941
0
SS1.5-75F28A $0.00 N/A N/A 1.5 N/A 75 N/A S1MA N/A 28 mm N/A 115.5 mm N/A 60 mm N/A 39 mm N/A
12942
0
SS1.5-76F15A $0.00 N/A N/A 1.5 N/A 76 N/A S1MA N/A 15 mm N/A 117 mm N/A 60 mm N/A 37 mm N/A
12968
0
Unit of Measure
« 6 7 8 9 10 »