KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-76F16A | $0.00 | N/A | N/A 1.5 | N/A 76 | N/A S1MA | N/A 16 mm | N/A 117 mm | N/A 60 mm | N/A 37 mm |
N/A
12969 |
0 |
| SS1.5-76F17A | $0.00 | N/A | N/A 1.5 | N/A 76 | N/A S1MA | N/A 17 mm | N/A 117 mm | N/A 60 mm | N/A 37 mm |
N/A
12970 |
0 |
| SS1.5-76F18A | $0.00 | N/A | N/A 1.5 | N/A 76 | N/A S1MA | N/A 18 mm | N/A 117 mm | N/A 60 mm | N/A 37 mm |
N/A
12971 |
0 |
| SS1.5-76F19A | $0.00 | N/A | N/A 1.5 | N/A 76 | N/A S1MA | N/A 19 mm | N/A 117 mm | N/A 60 mm | N/A 37 mm |
N/A
12972 |
0 |
| SS1.5-76F20A | $0.00 | N/A | N/A 1.5 | N/A 76 | N/A S1MA | N/A 20 mm | N/A 117 mm | N/A 60 mm | N/A 39 mm |
N/A
12973 |
0 |
| SS1.5-76F22A | $0.00 | N/A | N/A 1.5 | N/A 76 | N/A S1MA | N/A 22 mm | N/A 117 mm | N/A 60 mm | N/A 39 mm |
N/A
12974 |
0 |
| SS1.5-76F25A | $0.00 | N/A | N/A 1.5 | N/A 76 | N/A S1MA | N/A 25 mm | N/A 117 mm | N/A 60 mm | N/A 39 mm |
N/A
12975 |
0 |
| SS1.5-76F28A | $0.00 | N/A | N/A 1.5 | N/A 76 | N/A S1MA | N/A 28 mm | N/A 117 mm | N/A 60 mm | N/A 39 mm |
N/A
12976 |
0 |
| SS1.5-80F15A | $0.00 | N/A | N/A 1.5 | N/A 80 | N/A S1MA | N/A 15 mm | N/A 123 mm | N/A 60 mm | N/A 37 mm |
N/A
13002 |
0 |
| SS1.5-80F16A | $0.00 | N/A | N/A 1.5 | N/A 80 | N/A S1MA | N/A 16 mm | N/A 123 mm | N/A 60 mm | N/A 37 mm |
N/A
13003 |
0 |
| SS1.5-80F17A | $0.00 | N/A | N/A 1.5 | N/A 80 | N/A S1MA | N/A 17 mm | N/A 123 mm | N/A 60 mm | N/A 37 mm |
N/A
13004 |
0 |
| SS1.5-80F18A | $0.00 | N/A | N/A 1.5 | N/A 80 | N/A S1MA | N/A 18 mm | N/A 123 mm | N/A 60 mm | N/A 37 mm |
N/A
13005 |
0 |
| SS1.5-80F19A | $0.00 | N/A | N/A 1.5 | N/A 80 | N/A S1MA | N/A 19 mm | N/A 123 mm | N/A 60 mm | N/A 37 mm |
N/A
13006 |
0 |
| SS1.5-80F20A | $0.00 | N/A | N/A 1.5 | N/A 80 | N/A S1MA | N/A 20 mm | N/A 123 mm | N/A 60 mm | N/A 39 mm |
N/A
13007 |
0 |
| SS1.5-80F22A | $0.00 | N/A | N/A 1.5 | N/A 80 | N/A S1MA | N/A 22 mm | N/A 123 mm | N/A 60 mm | N/A 39 mm |
N/A
13008 |
0 |
| SS1.5-80F25A | $0.00 | N/A | N/A 1.5 | N/A 80 | N/A S1MA | N/A 25 mm | N/A 123 mm | N/A 60 mm | N/A 39 mm |
N/A
13009 |
0 |
| SS1.5-80F28A | $0.00 | N/A | N/A 1.5 | N/A 80 | N/A S1MA | N/A 28 mm | N/A 123 mm | N/A 60 mm | N/A 39 mm |
N/A
13010 |
0 |
| SS1.5-84F15A | $0.00 | N/A | N/A 1.5 | N/A 84 | N/A S1MA | N/A 15 mm | N/A 129 mm | N/A 60 mm | N/A 37 mm |
N/A
13036 |
0 |
| SS1.5-84F16A | $0.00 | N/A | N/A 1.5 | N/A 84 | N/A S1MA | N/A 16 mm | N/A 129 mm | N/A 60 mm | N/A 37 mm |
N/A
13037 |
0 |
| SS1.5-84F17A | $0.00 | N/A | N/A 1.5 | N/A 84 | N/A S1MA | N/A 17 mm | N/A 129 mm | N/A 60 mm | N/A 37 mm |
N/A
13038 |
0 |
| SS1.5-84F18A | $0.00 | N/A | N/A 1.5 | N/A 84 | N/A S1MA | N/A 18 mm | N/A 129 mm | N/A 60 mm | N/A 37 mm |
N/A
13039 |
0 |
| SS1.5-84F19A | $0.00 | N/A | N/A 1.5 | N/A 84 | N/A S1MA | N/A 19 mm | N/A 129 mm | N/A 60 mm | N/A 37 mm |
N/A
13040 |
0 |
| SS1.5-84F20A | $0.00 | N/A | N/A 1.5 | N/A 84 | N/A S1MA | N/A 20 mm | N/A 129 mm | N/A 60 mm | N/A 39 mm |
N/A
13041 |
0 |
| SS1.5-84F22A | $0.00 | N/A | N/A 1.5 | N/A 84 | N/A S1MA | N/A 22 mm | N/A 129 mm | N/A 60 mm | N/A 39 mm |
N/A
13042 |
0 |
| SS1.5-84F25A | $0.00 | N/A | N/A 1.5 | N/A 84 | N/A S1MA | N/A 25 mm | N/A 129 mm | N/A 60 mm | N/A 39 mm |
N/A
13043 |
0 |