The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-84F28A $0.00 N/A N/A 1.5 N/A 84 N/A S1MA N/A 28 mm N/A 129 mm N/A 60 mm N/A 39 mm N/A
13044
0
SS1.5-85F15A $0.00 N/A N/A 1.5 N/A 85 N/A S1MA N/A 15 mm N/A 130.5 mm N/A 60 mm N/A 37 mm N/A
13070
0
SS1.5-85F16A $0.00 N/A N/A 1.5 N/A 85 N/A S1MA N/A 16 mm N/A 130.5 mm N/A 60 mm N/A 37 mm N/A
13071
0
SS1.5-85F17A $0.00 N/A N/A 1.5 N/A 85 N/A S1MA N/A 17 mm N/A 130.5 mm N/A 60 mm N/A 37 mm N/A
13072
0
SS1.5-85F18A $0.00 N/A N/A 1.5 N/A 85 N/A S1MA N/A 18 mm N/A 130.5 mm N/A 60 mm N/A 37 mm N/A
13073
0
SS1.5-85F19A $0.00 N/A N/A 1.5 N/A 85 N/A S1MA N/A 19 mm N/A 130.5 mm N/A 60 mm N/A 37 mm N/A
13074
0
SS1.5-85F20A $0.00 N/A N/A 1.5 N/A 85 N/A S1MA N/A 20 mm N/A 130.5 mm N/A 60 mm N/A 39 mm N/A
13075
0
SS1.5-85F22A $0.00 N/A N/A 1.5 N/A 85 N/A S1MA N/A 22 mm N/A 130.5 mm N/A 60 mm N/A 39 mm N/A
13076
0
SS1.5-85F25A $0.00 N/A N/A 1.5 N/A 85 N/A S1MA N/A 25 mm N/A 130.5 mm N/A 60 mm N/A 39 mm N/A
13077
0
SS1.5-85F28A $0.00 N/A N/A 1.5 N/A 85 N/A S1MA N/A 28 mm N/A 130.5 mm N/A 60 mm N/A 39 mm N/A
13078
0
SS1.5-88F15A $0.00 N/A N/A 1.5 N/A 88 N/A S1MA N/A 15 mm N/A 135 mm N/A 60 mm N/A 37 mm N/A
13104
0
SS1.5-88F16A $0.00 N/A N/A 1.5 N/A 88 N/A S1MA N/A 16 mm N/A 135 mm N/A 60 mm N/A 37 mm N/A
13105
0
SS1.5-88F17A $0.00 N/A N/A 1.5 N/A 88 N/A S1MA N/A 17 mm N/A 135 mm N/A 60 mm N/A 37 mm N/A
13106
0
SS1.5-88F18A $0.00 N/A N/A 1.5 N/A 88 N/A S1MA N/A 18 mm N/A 135 mm N/A 60 mm N/A 37 mm N/A
13107
0
SS1.5-88F19A $0.00 N/A N/A 1.5 N/A 88 N/A S1MA N/A 19 mm N/A 135 mm N/A 60 mm N/A 37 mm N/A
13108
0
SS1.5-88F20A $0.00 N/A N/A 1.5 N/A 88 N/A S1MA N/A 20 mm N/A 135 mm N/A 60 mm N/A 39 mm N/A
13109
0
SS1.5-88F22A $0.00 N/A N/A 1.5 N/A 88 N/A S1MA N/A 22 mm N/A 135 mm N/A 60 mm N/A 39 mm N/A
13110
0
SS1.5-88F25A $0.00 N/A N/A 1.5 N/A 88 N/A S1MA N/A 25 mm N/A 135 mm N/A 60 mm N/A 39 mm N/A
13111
0
SS1.5-88F28A $0.00 N/A N/A 1.5 N/A 88 N/A S1MA N/A 28 mm N/A 135 mm N/A 60 mm N/A 39 mm N/A
13112
0
SS1.5-90F15A $0.00 N/A N/A 1.5 N/A 90 N/A S1MA N/A 15 mm N/A 138 mm N/A 60 mm N/A 37 mm N/A
13138
0
SS1.5-90F16A $0.00 N/A N/A 1.5 N/A 90 N/A S1MA N/A 16 mm N/A 138 mm N/A 60 mm N/A 37 mm N/A
13139
0
SS1.5-90F17A $0.00 N/A N/A 1.5 N/A 90 N/A S1MA N/A 17 mm N/A 138 mm N/A 60 mm N/A 37 mm N/A
13140
0
SS1.5-90F18A $0.00 N/A N/A 1.5 N/A 90 N/A S1MA N/A 18 mm N/A 138 mm N/A 60 mm N/A 37 mm N/A
13141
0
SS1.5-90F19A $0.00 N/A N/A 1.5 N/A 90 N/A S1MA N/A 19 mm N/A 138 mm N/A 60 mm N/A 37 mm N/A
13142
0
SS1.5-90F20A $0.00 N/A N/A 1.5 N/A 90 N/A S1MA N/A 20 mm N/A 138 mm N/A 60 mm N/A 39 mm N/A
13143
0
Unit of Measure
« 6 7 8 9 10 »