The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-90F22A $0.00 N/A N/A 1.5 N/A 90 N/A S1MA N/A 22 mm N/A 138 mm N/A 60 mm N/A 39 mm N/A
13144
0
SS1.5-90F25A $0.00 N/A N/A 1.5 N/A 90 N/A S1MA N/A 25 mm N/A 138 mm N/A 60 mm N/A 39 mm N/A
13145
0
SS1.5-90F28A $0.00 N/A N/A 1.5 N/A 90 N/A S1MA N/A 28 mm N/A 138 mm N/A 60 mm N/A 39 mm N/A
13146
0
SS1.5-95F15A $0.00 N/A N/A 1.5 N/A 95 N/A S1MA N/A 15 mm N/A 145.5 mm N/A 60 mm N/A 37 mm N/A
13172
0
SS1.5-95F16A $0.00 N/A N/A 1.5 N/A 95 N/A S1MA N/A 16 mm N/A 145.5 mm N/A 60 mm N/A 37 mm N/A
13173
0
SS1.5-95F17A $0.00 N/A N/A 1.5 N/A 95 N/A S1MA N/A 17 mm N/A 145.5 mm N/A 60 mm N/A 37 mm N/A
13174
0
SS1.5-95F18A $0.00 N/A N/A 1.5 N/A 95 N/A S1MA N/A 18 mm N/A 145.5 mm N/A 60 mm N/A 37 mm N/A
13175
0
SS1.5-95F19A $0.00 N/A N/A 1.5 N/A 95 N/A S1MA N/A 19 mm N/A 145.5 mm N/A 60 mm N/A 37 mm N/A
13176
0
SS1.5-95F20A $0.00 N/A N/A 1.5 N/A 95 N/A S1MA N/A 20 mm N/A 145.5 mm N/A 60 mm N/A 39 mm N/A
13177
0
SS1.5-95F22A $0.00 N/A N/A 1.5 N/A 95 N/A S1MA N/A 22 mm N/A 145.5 mm N/A 60 mm N/A 39 mm N/A
13178
0
SS1.5-95F25A $0.00 N/A N/A 1.5 N/A 95 N/A S1MA N/A 25 mm N/A 145.5 mm N/A 60 mm N/A 39 mm N/A
13179
0
SS1.5-95F28A $0.00 N/A N/A 1.5 N/A 95 N/A S1MA N/A 28 mm N/A 145.5 mm N/A 60 mm N/A 39 mm N/A
13180
0
SS2-100F20A $0.00 N/A N/A 2 N/A 100 N/A S2MA N/A 20 mm N/A 204 mm N/A 70 mm N/A 44 mm N/A
13605
0
SS2-100F22A $0.00 N/A N/A 2 N/A 100 N/A S2MA N/A 22 mm N/A 204 mm N/A 70 mm N/A 44 mm N/A
13606
0
SS2-100F25A $0.00 N/A N/A 2 N/A 100 N/A S2MA N/A 25 mm N/A 204 mm N/A 70 mm N/A 44 mm N/A
13607
0
SS2-100F28A $0.00 N/A N/A 2 N/A 100 N/A S2MA N/A 28 mm N/A 204 mm N/A 70 mm N/A 44 mm N/A
13608
0
SS2-100F30A $0.00 N/A N/A 2 N/A 100 N/A S2MA N/A 30 mm N/A 204 mm N/A 70 mm N/A 44 mm N/A
13609
0
SS2-100F32A $0.00 N/A N/A 2 N/A 100 N/A S2MA N/A 32 mm N/A 204 mm N/A 70 mm N/A 44 mm N/A
13610
0
SS2-100F35A $0.00 N/A N/A 2 N/A 100 N/A S2MA N/A 35 mm N/A 204 mm N/A 70 mm N/A 44 mm N/A
13611
0
SS2-120F20A $0.00 N/A N/A 2 N/A 120 N/A S2MA N/A 20 mm N/A 244 mm N/A 90 mm N/A 44 mm N/A
13628
0
SS2-120F22A $0.00 N/A N/A 2 N/A 120 N/A S2MA N/A 22 mm N/A 244 mm N/A 90 mm N/A 44 mm N/A
13629
0
SS2-120F25A $0.00 N/A N/A 2 N/A 120 N/A S2MA N/A 25 mm N/A 244 mm N/A 90 mm N/A 44 mm N/A
13630
0
SS2-120F28A $0.00 N/A N/A 2 N/A 120 N/A S2MA N/A 28 mm N/A 244 mm N/A 90 mm N/A 44 mm N/A
13631
0
SS2-120F30A $0.00 N/A N/A 2 N/A 120 N/A S2MA N/A 30 mm N/A 244 mm N/A 90 mm N/A 44 mm N/A
13632
0
SS2-120F32A $0.00 N/A N/A 2 N/A 120 N/A S2MA N/A 32 mm N/A 244 mm N/A 90 mm N/A 44 mm N/A
13633
0
Unit of Measure
« 11 12 13 14 15 »