KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-29F15A | $0.00 | N/A | N/A 2 | N/A 29 | N/A S1MA | N/A 15 mm | N/A 62 mm | N/A 47 mm | N/A 42 mm |
N/A
13899 |
0 |
| SS2-29F16A | $0.00 | N/A | N/A 2 | N/A 29 | N/A S1MA | N/A 16 mm | N/A 62 mm | N/A 47 mm | N/A 42 mm |
N/A
13900 |
0 |
| SS2-29F17A | $0.00 | N/A | N/A 2 | N/A 29 | N/A S1MA | N/A 17 mm | N/A 62 mm | N/A 47 mm | N/A 42 mm |
N/A
13901 |
0 |
| SS2-29F18A | $0.00 | N/A | N/A 2 | N/A 29 | N/A S1MA | N/A 18 mm | N/A 62 mm | N/A 47 mm | N/A 42 mm |
N/A
13902 |
0 |
| SS2-29F19A | $0.00 | N/A | N/A 2 | N/A 29 | N/A S1MA | N/A 19 mm | N/A 62 mm | N/A 47 mm | N/A 42 mm |
N/A
13903 |
0 |
| SS2-30F12A | $0.00 | N/A | N/A 2 | N/A 30 | N/A S1MA | N/A 12 mm | N/A 64 mm | N/A 50 mm | N/A 40 mm |
N/A
13927 |
0 |
| SS2-30F14A | $0.00 | N/A | N/A 2 | N/A 30 | N/A S1MA | N/A 14 mm | N/A 64 mm | N/A 50 mm | N/A 42 mm |
N/A
13928 |
0 |
| SS2-30F15A | $0.00 | N/A | N/A 2 | N/A 30 | N/A S1MA | N/A 15 mm | N/A 64 mm | N/A 50 mm | N/A 42 mm |
N/A
13929 |
0 |
| SS2-30F16A | $0.00 | N/A | N/A 2 | N/A 30 | N/A S1MA | N/A 16 mm | N/A 64 mm | N/A 50 mm | N/A 42 mm |
N/A
13930 |
0 |
| SS2-30F17A | $0.00 | N/A | N/A 2 | N/A 30 | N/A S1MA | N/A 17 mm | N/A 64 mm | N/A 50 mm | N/A 42 mm |
N/A
13931 |
0 |
| SS2-30F18A | $0.00 | N/A | N/A 2 | N/A 30 | N/A S1MA | N/A 18 mm | N/A 64 mm | N/A 50 mm | N/A 42 mm |
N/A
13932 |
0 |
| SS2-30F19A | $0.00 | N/A | N/A 2 | N/A 30 | N/A S1MA | N/A 19 mm | N/A 64 mm | N/A 50 mm | N/A 42 mm |
N/A
13933 |
0 |
| SS2-32F12A | $0.00 | N/A | N/A 2 | N/A 32 | N/A S1MA | N/A 12 mm | N/A 68 mm | N/A 50 mm | N/A 40 mm |
N/A
13959 |
0 |
| SS2-32F14A | $0.00 | N/A | N/A 2 | N/A 32 | N/A S1MA | N/A 14 mm | N/A 68 mm | N/A 50 mm | N/A 42 mm |
N/A
13960 |
0 |
| SS2-32F15A | $0.00 | N/A | N/A 2 | N/A 32 | N/A S1MA | N/A 15 mm | N/A 68 mm | N/A 50 mm | N/A 42 mm |
N/A
13961 |
0 |
| SS2-32F16A | $0.00 | N/A | N/A 2 | N/A 32 | N/A S1MA | N/A 16 mm | N/A 68 mm | N/A 50 mm | N/A 42 mm |
N/A
13962 |
0 |
| SS2-32F17A | $0.00 | N/A | N/A 2 | N/A 32 | N/A S1MA | N/A 17 mm | N/A 68 mm | N/A 50 mm | N/A 42 mm |
N/A
13963 |
0 |
| SS2-32F18A | $0.00 | N/A | N/A 2 | N/A 32 | N/A S1MA | N/A 18 mm | N/A 68 mm | N/A 50 mm | N/A 42 mm |
N/A
13964 |
0 |
| SS2-32F19A | $0.00 | N/A | N/A 2 | N/A 32 | N/A S1MA | N/A 19 mm | N/A 68 mm | N/A 50 mm | N/A 42 mm |
N/A
13965 |
0 |
| SS2-34F12A | $0.00 | N/A | N/A 2 | N/A 34 | N/A S1MA | N/A 12 mm | N/A 72 mm | N/A 50 mm | N/A 40 mm |
N/A
13991 |
0 |
| SS2-34F14A | $0.00 | N/A | N/A 2 | N/A 34 | N/A S1MA | N/A 14 mm | N/A 72 mm | N/A 50 mm | N/A 42 mm |
N/A
13992 |
0 |
| SS2-34F15A | $0.00 | N/A | N/A 2 | N/A 34 | N/A S1MA | N/A 15 mm | N/A 72 mm | N/A 50 mm | N/A 42 mm |
N/A
13993 |
0 |
| SS2-34F16A | $0.00 | N/A | N/A 2 | N/A 34 | N/A S1MA | N/A 16 mm | N/A 72 mm | N/A 50 mm | N/A 42 mm |
N/A
13994 |
0 |
| SS2-34F17A | $0.00 | N/A | N/A 2 | N/A 34 | N/A S1MA | N/A 17 mm | N/A 72 mm | N/A 50 mm | N/A 42 mm |
N/A
13995 |
0 |
| SS2-34F18A | $0.00 | N/A | N/A 2 | N/A 34 | N/A S1MA | N/A 18 mm | N/A 72 mm | N/A 50 mm | N/A 42 mm |
N/A
13996 |
0 |