The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-38F17A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 17 mm N/A 80 mm N/A 55 mm N/A 42 mm N/A
14099
0
SS2-38F18A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 18 mm N/A 80 mm N/A 55 mm N/A 42 mm N/A
14100
0
SS2-38F19A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 19 mm N/A 80 mm N/A 55 mm N/A 42 mm N/A
14101
0
SS2-38F20A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 20 mm N/A 80 mm N/A 55 mm N/A 44 mm N/A
14102
0
SS2-38F22A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 22 mm N/A 80 mm N/A 55 mm N/A 44 mm N/A
14103
0
SS2-38F25A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 25 mm N/A 80 mm N/A 55 mm N/A 44 mm N/A
14104
0
SS2-38F28A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 28 mm N/A 80 mm N/A 55 mm N/A 44 mm N/A
14105
0
SS2-38F30A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 30 mm N/A 80 mm N/A 55 mm N/A 44 mm N/A
14106
0
SS2-38F32A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 32 mm N/A 80 mm N/A 55 mm N/A 44 mm N/A
14107
0
SS2-38F35A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 35 mm N/A 80 mm N/A 55 mm N/A 44 mm N/A
14108
0
SS2-40F15A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 15 mm N/A 84 mm N/A 55 mm N/A 42 mm N/A
14136
0
SS2-40F16A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 16 mm N/A 84 mm N/A 55 mm N/A 42 mm N/A
14137
0
SS2-40F17A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 17 mm N/A 84 mm N/A 55 mm N/A 42 mm N/A
14138
0
SS2-40F18A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 18 mm N/A 84 mm N/A 55 mm N/A 42 mm N/A
14139
0
SS2-40F19A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 19 mm N/A 84 mm N/A 55 mm N/A 42 mm N/A
14140
0
SS2-40F20A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 20 mm N/A 84 mm N/A 55 mm N/A 44 mm N/A
14141
0
SS2-40F22A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 22 mm N/A 84 mm N/A 55 mm N/A 44 mm N/A
14142
0
SS2-40F25A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 25 mm N/A 84 mm N/A 55 mm N/A 44 mm N/A
14143
0
SS2-40F28A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 28 mm N/A 84 mm N/A 55 mm N/A 44 mm N/A
14144
0
SS2-40F30A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 30 mm N/A 84 mm N/A 55 mm N/A 44 mm N/A
14145
0
SS2-40F32A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 32 mm N/A 84 mm N/A 55 mm N/A 44 mm N/A
14146
0
SS2-40F35A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 35 mm N/A 84 mm N/A 55 mm N/A 44 mm N/A
14147
0
SS2-42F15A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 15 mm N/A 88 mm N/A 55 mm N/A 42 mm N/A
14171
0
SS2-42F16A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 16 mm N/A 88 mm N/A 55 mm N/A 42 mm N/A
14172
0
SS2-42F17A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 17 mm N/A 88 mm N/A 55 mm N/A 42 mm N/A
14173
0
Unit of Measure
« 11 12 13 14 15 »