KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-42F18A | $0.00 | N/A | N/A 2 | N/A 42 | N/A S1MA | N/A 18 mm | N/A 88 mm | N/A 55 mm | N/A 42 mm |
N/A
14174 |
0 |
| SS2-42F19A | $0.00 | N/A | N/A 2 | N/A 42 | N/A S1MA | N/A 19 mm | N/A 88 mm | N/A 55 mm | N/A 42 mm |
N/A
14175 |
0 |
| SS2-42F20A | $0.00 | N/A | N/A 2 | N/A 42 | N/A S1MA | N/A 20 mm | N/A 88 mm | N/A 55 mm | N/A 44 mm |
N/A
14176 |
0 |
| SS2-42F22A | $0.00 | N/A | N/A 2 | N/A 42 | N/A S1MA | N/A 22 mm | N/A 88 mm | N/A 55 mm | N/A 44 mm |
N/A
14177 |
0 |
| SS2-42F25A | $0.00 | N/A | N/A 2 | N/A 42 | N/A S1MA | N/A 25 mm | N/A 88 mm | N/A 55 mm | N/A 44 mm |
N/A
14178 |
0 |
| SS2-42F28A | $0.00 | N/A | N/A 2 | N/A 42 | N/A S1MA | N/A 28 mm | N/A 88 mm | N/A 55 mm | N/A 44 mm |
N/A
14179 |
0 |
| SS2-42F30A | $0.00 | N/A | N/A 2 | N/A 42 | N/A S1MA | N/A 30 mm | N/A 88 mm | N/A 55 mm | N/A 44 mm |
N/A
14180 |
0 |
| SS2-42F32A | $0.00 | N/A | N/A 2 | N/A 42 | N/A S1MA | N/A 32 mm | N/A 88 mm | N/A 55 mm | N/A 44 mm |
N/A
14181 |
0 |
| SS2-42F35A | $0.00 | N/A | N/A 2 | N/A 42 | N/A S1MA | N/A 35 mm | N/A 88 mm | N/A 55 mm | N/A 44 mm |
N/A
14182 |
0 |
| SS2-44F15A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 15 mm | N/A 92 mm | N/A 55 mm | N/A 42 mm |
N/A
14206 |
0 |
| SS2-44F16A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 16 mm | N/A 92 mm | N/A 55 mm | N/A 42 mm |
N/A
14207 |
0 |
| SS2-44F17A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 17 mm | N/A 92 mm | N/A 55 mm | N/A 42 mm |
N/A
14208 |
0 |
| SS2-44F18A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 18 mm | N/A 92 mm | N/A 55 mm | N/A 42 mm |
N/A
14209 |
0 |
| SS2-44F19A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 19 mm | N/A 92 mm | N/A 55 mm | N/A 42 mm |
N/A
14210 |
0 |
| SS2-44F20A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 20 mm | N/A 92 mm | N/A 55 mm | N/A 44 mm |
N/A
14211 |
0 |
| SS2-44F22A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 22 mm | N/A 92 mm | N/A 55 mm | N/A 44 mm |
N/A
14212 |
0 |
| SS2-44F25A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 25 mm | N/A 92 mm | N/A 55 mm | N/A 44 mm |
N/A
14213 |
0 |
| SS2-44F28A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 28 mm | N/A 92 mm | N/A 55 mm | N/A 44 mm |
N/A
14214 |
0 |
| SS2-44F30A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 30 mm | N/A 92 mm | N/A 55 mm | N/A 44 mm |
N/A
14215 |
0 |
| SS2-44F32A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 32 mm | N/A 92 mm | N/A 55 mm | N/A 44 mm |
N/A
14216 |
0 |
| SS2-44F35A | $0.00 | N/A | N/A 2 | N/A 44 | N/A S1MA | N/A 35 mm | N/A 92 mm | N/A 55 mm | N/A 44 mm |
N/A
14217 |
0 |
| SS2-45F15A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 15 mm | N/A 94 mm | N/A 55 mm | N/A 42 mm |
N/A
14241 |
0 |
| SS2-45F16A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 16 mm | N/A 94 mm | N/A 55 mm | N/A 42 mm |
N/A
14242 |
0 |
| SS2-45F17A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 17 mm | N/A 94 mm | N/A 55 mm | N/A 42 mm |
N/A
14243 |
0 |
| SS2-45F18A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 18 mm | N/A 94 mm | N/A 55 mm | N/A 42 mm |
N/A
14244 |
0 |