The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-45F19A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 19 mm N/A 94 mm N/A 55 mm N/A 42 mm N/A
14245
0
SS2-45F20A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 20 mm N/A 94 mm N/A 55 mm N/A 44 mm N/A
14246
0
SS2-45F22A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 22 mm N/A 94 mm N/A 55 mm N/A 44 mm N/A
14247
0
SS2-45F25A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 25 mm N/A 94 mm N/A 55 mm N/A 44 mm N/A
14248
0
SS2-45F28A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 28 mm N/A 94 mm N/A 55 mm N/A 44 mm N/A
14249
0
SS2-45F30A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 30 mm N/A 94 mm N/A 55 mm N/A 44 mm N/A
14250
0
SS2-45F32A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 32 mm N/A 94 mm N/A 55 mm N/A 44 mm N/A
14251
0
SS2-45F35A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 35 mm N/A 94 mm N/A 55 mm N/A 44 mm N/A
14252
0
SS2-46F15A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 15 mm N/A 96 mm N/A 55 mm N/A 42 mm N/A
14276
0
SS2-46F16A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 16 mm N/A 96 mm N/A 55 mm N/A 42 mm N/A
14277
0
SS2-46F17A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 17 mm N/A 96 mm N/A 55 mm N/A 42 mm N/A
14278
0
SS2-46F18A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 18 mm N/A 96 mm N/A 55 mm N/A 42 mm N/A
14279
0
SS2-46F19A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 19 mm N/A 96 mm N/A 55 mm N/A 42 mm N/A
14280
0
SS2-46F20A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 20 mm N/A 96 mm N/A 55 mm N/A 44 mm N/A
14281
0
SS2-46F22A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 22 mm N/A 96 mm N/A 55 mm N/A 44 mm N/A
14282
0
SS2-46F25A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 25 mm N/A 96 mm N/A 55 mm N/A 44 mm N/A
14283
0
SS2-46F28A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 28 mm N/A 96 mm N/A 55 mm N/A 44 mm N/A
14284
0
SS2-46F30A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 30 mm N/A 96 mm N/A 55 mm N/A 44 mm N/A
14285
0
SS2-46F32A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 32 mm N/A 96 mm N/A 55 mm N/A 44 mm N/A
14286
0
SS2-46F35A $0.00 N/A N/A 2 N/A 46 N/A S1MA N/A 35 mm N/A 96 mm N/A 55 mm N/A 44 mm N/A
14287
0
SS2-48F15A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 15 mm N/A 100 mm N/A 55 mm N/A 42 mm N/A
14311
0
SS2-48F16A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 16 mm N/A 100 mm N/A 55 mm N/A 42 mm N/A
14312
0
SS2-48F17A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 17 mm N/A 100 mm N/A 55 mm N/A 42 mm N/A
14313
0
SS2-48F18A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 18 mm N/A 100 mm N/A 55 mm N/A 42 mm N/A
14314
0
SS2-48F19A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 19 mm N/A 100 mm N/A 55 mm N/A 42 mm N/A
14315
0
Unit of Measure
« 16 17 18 19 20 »