The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-150F30A $0.00 N/A N/A 1.5 N/A 150 N/A S1MA N/A 30 mm N/A 228 mm N/A 180 mm N/A 39 mm N/A
12269
0
SS1.5-150F32A $0.00 N/A N/A 1.5 N/A 150 N/A S1MA N/A 32 mm N/A 228 mm N/A 180 mm N/A 39 mm N/A
12270
0
SS1.5-150F35A $0.00 N/A N/A 1.5 N/A 150 N/A S1MA N/A 35 mm N/A 228 mm N/A 180 mm N/A 39 mm N/A
12271
0
SS1.5-26F10A $0.00 N/A N/A 1.5 N/A 26 N/A S1MA N/A 10 mm N/A 42 mm N/A 32 mm N/A 35 mm N/A
12319
0
SS1.5-27F10A $0.00 N/A N/A 1.5 N/A 27 N/A S1MA N/A 10 mm N/A 43.5 mm N/A 34 mm N/A 35 mm N/A
12323
0
SS1.5-28F10A $0.00 N/A N/A 1.5 N/A 28 N/A S1MA N/A 10 mm N/A 45 mm N/A 36 mm N/A 35 mm N/A
12327
0
SS1.5-28F12A $0.00 N/A N/A 1.5 N/A 28 N/A S1MA N/A 12 mm N/A 45 mm N/A 36 mm N/A 35 mm N/A
12328
0
SS1.5-29F10A $0.00 N/A N/A 1.5 N/A 29 N/A S1MA N/A 10 mm N/A 46.5 mm N/A 37 mm N/A 35 mm N/A
12332
0
SS1.5-29F12A $0.00 N/A N/A 1.5 N/A 29 N/A S1MA N/A 12 mm N/A 46.5 mm N/A 37 mm N/A 35 mm N/A
12333
0
SS1.5-30F10A $0.00 N/A N/A 1.5 N/A 30 N/A S1MA N/A 10 mm N/A 48 mm N/A 38 mm N/A 35 mm N/A
12340
0
SS1.5-30F12A $0.00 N/A N/A 1.5 N/A 30 N/A S1MA N/A 12 mm N/A 48 mm N/A 38 mm N/A 35 mm N/A
12341
0
SS1.5-32F10A $0.00 N/A N/A 1.5 N/A 32 N/A S1MA N/A 10 mm N/A 51 mm N/A 40 mm N/A 35 mm N/A
12348
0
SS1.5-32F12A $0.00 N/A N/A 1.5 N/A 32 N/A S1MA N/A 12 mm N/A 51 mm N/A 40 mm N/A 35 mm N/A
12349
0
SS1.5-32F14A $0.00 N/A N/A 1.5 N/A 32 N/A S1MA N/A 14 mm N/A 51 mm N/A 40 mm N/A 37 mm N/A
12350
0
SS1.5-32F15A $0.00 N/A N/A 1.5 N/A 32 N/A S1MA N/A 15 mm N/A 51 mm N/A 40 mm N/A 37 mm N/A
12351
0
SS1.5-32F16A $0.00 N/A N/A 1.5 N/A 32 N/A S1MA N/A 16 mm N/A 51 mm N/A 40 mm N/A 37 mm N/A
12352
0
SS1.5-34F10A $0.00 N/A N/A 1.5 N/A 34 N/A S1MA N/A 10 mm N/A 54 mm N/A 40 mm N/A 35 mm N/A
12356
0
SS1.5-34F12A $0.00 N/A N/A 1.5 N/A 34 N/A S1MA N/A 12 mm N/A 54 mm N/A 40 mm N/A 35 mm N/A
12357
0
SS1.5-34F14A $0.00 N/A N/A 1.5 N/A 34 N/A S1MA N/A 14 mm N/A 54 mm N/A 40 mm N/A 37 mm N/A
12358
0
SS1.5-34F15A $0.00 N/A N/A 1.5 N/A 34 N/A S1MA N/A 15 mm N/A 54 mm N/A 40 mm N/A 37 mm N/A
12359
0
SS1.5-34F16A $0.00 N/A N/A 1.5 N/A 34 N/A S1MA N/A 16 mm N/A 54 mm N/A 40 mm N/A 37 mm N/A
12360
0
SS1.5-34F17A $0.00 N/A N/A 1.5 N/A 34 N/A S1MA N/A 17 mm N/A 54 mm N/A 40 mm N/A 37 mm N/A
12361
0
SS1.5-35F10A $0.00 N/A N/A 1.5 N/A 35 N/A S1MA N/A 10 mm N/A 55.5 mm N/A 42 mm N/A 35 mm N/A
12365
0
SS1.5-35F12A $0.00 N/A N/A 1.5 N/A 35 N/A S1MA N/A 12 mm N/A 55.5 mm N/A 42 mm N/A 35 mm N/A
12366
0
SS1.5-35F14A $0.00 N/A N/A 1.5 N/A 35 N/A S1MA N/A 14 mm N/A 55.5 mm N/A 42 mm N/A 37 mm N/A
12367
0
Unit of Measure
1 2 3 4 5 »