KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-55F25A | $0.00 | N/A | N/A 2 | N/A 55 | N/A S1MA | N/A 25 mm | N/A 114 mm | N/A 55 mm | N/A 44 mm |
N/A
14458 |
0 |
| SS2-55F28A | $0.00 | N/A | N/A 2 | N/A 55 | N/A S1MA | N/A 28 mm | N/A 114 mm | N/A 55 mm | N/A 44 mm |
N/A
14459 |
0 |
| SS2-55F30A | $0.00 | N/A | N/A 2 | N/A 55 | N/A S1MA | N/A 30 mm | N/A 114 mm | N/A 55 mm | N/A 44 mm |
N/A
14460 |
0 |
| SS2-55F32A | $0.00 | N/A | N/A 2 | N/A 55 | N/A S1MA | N/A 32 mm | N/A 114 mm | N/A 55 mm | N/A 44 mm |
N/A
14461 |
0 |
| SS2-55F35A | $0.00 | N/A | N/A 2 | N/A 55 | N/A S1MA | N/A 35 mm | N/A 114 mm | N/A 55 mm | N/A 44 mm |
N/A
14462 |
0 |
| SS2-56F15A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 15 mm | N/A 116 mm | N/A 55 mm | N/A 42 mm |
N/A
14486 |
0 |
| SS2-56F16A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 16 mm | N/A 116 mm | N/A 55 mm | N/A 42 mm |
N/A
14487 |
0 |
| SS2-56F17A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 17 mm | N/A 116 mm | N/A 55 mm | N/A 42 mm |
N/A
14488 |
0 |
| SS2-56F18A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 18 mm | N/A 116 mm | N/A 55 mm | N/A 42 mm |
N/A
14489 |
0 |
| SS2-56F19A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 19 mm | N/A 116 mm | N/A 55 mm | N/A 42 mm |
N/A
14490 |
0 |
| SS2-56F20A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 20 mm | N/A 116 mm | N/A 55 mm | N/A 44 mm |
N/A
14491 |
0 |
| SS2-56F22A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 22 mm | N/A 116 mm | N/A 55 mm | N/A 44 mm |
N/A
14492 |
0 |
| SS2-56F25A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 25 mm | N/A 116 mm | N/A 55 mm | N/A 44 mm |
N/A
14493 |
0 |
| SS2-56F28A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 28 mm | N/A 116 mm | N/A 55 mm | N/A 44 mm |
N/A
14494 |
0 |
| SS2-56F30A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 30 mm | N/A 116 mm | N/A 55 mm | N/A 44 mm |
N/A
14495 |
0 |
| SS2-56F32A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 32 mm | N/A 116 mm | N/A 55 mm | N/A 44 mm |
N/A
14496 |
0 |
| SS2-56F35A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 35 mm | N/A 116 mm | N/A 55 mm | N/A 44 mm |
N/A
14497 |
0 |
| SS2-58F15A | $0.00 | N/A | N/A 2 | N/A 58 | N/A S1MA | N/A 15 mm | N/A 120 mm | N/A 60 mm | N/A 42 mm |
N/A
14521 |
0 |
| SS2-58F16A | $0.00 | N/A | N/A 2 | N/A 58 | N/A S1MA | N/A 16 mm | N/A 120 mm | N/A 60 mm | N/A 42 mm |
N/A
14522 |
0 |
| SS2-58F17A | $0.00 | N/A | N/A 2 | N/A 58 | N/A S1MA | N/A 17 mm | N/A 120 mm | N/A 60 mm | N/A 42 mm |
N/A
14523 |
0 |
| SS2-58F18A | $0.00 | N/A | N/A 2 | N/A 58 | N/A S1MA | N/A 18 mm | N/A 120 mm | N/A 60 mm | N/A 42 mm |
N/A
14524 |
0 |
| SS2-58F19A | $0.00 | N/A | N/A 2 | N/A 58 | N/A S1MA | N/A 19 mm | N/A 120 mm | N/A 60 mm | N/A 42 mm |
N/A
14525 |
0 |
| SS2-58F20A | $0.00 | N/A | N/A 2 | N/A 58 | N/A S1MA | N/A 20 mm | N/A 120 mm | N/A 60 mm | N/A 44 mm |
N/A
14526 |
0 |
| SS2-58F22A | $0.00 | N/A | N/A 2 | N/A 58 | N/A S1MA | N/A 22 mm | N/A 120 mm | N/A 60 mm | N/A 44 mm |
N/A
14527 |
0 |
| SS2-58F25A | $0.00 | N/A | N/A 2 | N/A 58 | N/A S1MA | N/A 25 mm | N/A 120 mm | N/A 60 mm | N/A 44 mm |
N/A
14528 |
0 |