The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-58F28A $0.00 N/A N/A 2 N/A 58 N/A S1MA N/A 28 mm N/A 120 mm N/A 60 mm N/A 44 mm N/A
14529
0
SS2-58F30A $0.00 N/A N/A 2 N/A 58 N/A S1MA N/A 30 mm N/A 120 mm N/A 60 mm N/A 44 mm N/A
14530
0
SS2-58F32A $0.00 N/A N/A 2 N/A 58 N/A S1MA N/A 32 mm N/A 120 mm N/A 60 mm N/A 44 mm N/A
14531
0
SS2-58F35A $0.00 N/A N/A 2 N/A 58 N/A S1MA N/A 35 mm N/A 120 mm N/A 60 mm N/A 44 mm N/A
14532
0
SS2-60F15A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 15 mm N/A 124 mm N/A 60 mm N/A 42 mm N/A
14558
0
SS2-60F16A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 16 mm N/A 124 mm N/A 60 mm N/A 42 mm N/A
14559
0
SS2-60F17A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 17 mm N/A 124 mm N/A 60 mm N/A 42 mm N/A
14560
0
SS2-60F18A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 18 mm N/A 124 mm N/A 60 mm N/A 42 mm N/A
14561
0
SS2-60F19A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 19 mm N/A 124 mm N/A 60 mm N/A 42 mm N/A
14562
0
SS2-60F20A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 20 mm N/A 124 mm N/A 60 mm N/A 44 mm N/A
14563
0
SS2-60F22A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 22 mm N/A 124 mm N/A 60 mm N/A 44 mm N/A
14564
0
SS2-60F25A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 25 mm N/A 124 mm N/A 60 mm N/A 44 mm N/A
14565
0
SS2-60F28A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 28 mm N/A 124 mm N/A 60 mm N/A 44 mm N/A
14566
0
SS2-60F30A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 30 mm N/A 124 mm N/A 60 mm N/A 44 mm N/A
14567
0
SS2-60F32A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 32 mm N/A 124 mm N/A 60 mm N/A 44 mm N/A
14568
0
SS2-60F35A $0.00 N/A N/A 2 N/A 60 N/A S1MA N/A 35 mm N/A 124 mm N/A 60 mm N/A 44 mm N/A
14569
0
SS2-62F15A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 15 mm N/A 128 mm N/A 60 mm N/A 42 mm N/A
14595
0
SS2-62F16A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 16 mm N/A 128 mm N/A 60 mm N/A 42 mm N/A
14596
0
SS2-62F17A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 17 mm N/A 128 mm N/A 60 mm N/A 42 mm N/A
14597
0
SS2-62F18A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 18 mm N/A 128 mm N/A 60 mm N/A 42 mm N/A
14598
0
SS2-62F19A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 19 mm N/A 128 mm N/A 60 mm N/A 42 mm N/A
14599
0
SS2-62F20A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 20 mm N/A 128 mm N/A 60 mm N/A 44 mm N/A
14600
0
SS2-62F22A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 22 mm N/A 128 mm N/A 60 mm N/A 44 mm N/A
14601
0
SS2-62F25A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 25 mm N/A 128 mm N/A 60 mm N/A 44 mm N/A
14602
0
SS2-62F28A $0.00 N/A N/A 2 N/A 62 N/A S1MA N/A 28 mm N/A 128 mm N/A 60 mm N/A 44 mm N/A
14603
0
Unit of Measure
« 21 22 23 24 25 »