The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-65F32A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 32 mm N/A 134 mm N/A 60 mm N/A 44 mm N/A
14679
0
SS2-65F35A $0.00 N/A N/A 2 N/A 65 N/A S1MA N/A 35 mm N/A 134 mm N/A 60 mm N/A 44 mm N/A
14680
0
SS2-66F15A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 15 mm N/A 136 mm N/A 60 mm N/A 42 mm N/A
14706
0
SS2-66F16A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 16 mm N/A 136 mm N/A 60 mm N/A 42 mm N/A
14707
0
SS2-66F17A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 17 mm N/A 136 mm N/A 60 mm N/A 42 mm N/A
14708
0
SS2-66F18A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 18 mm N/A 136 mm N/A 60 mm N/A 42 mm N/A
14709
0
SS2-66F19A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 19 mm N/A 136 mm N/A 60 mm N/A 42 mm N/A
14710
0
SS2-66F20A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 20 mm N/A 136 mm N/A 60 mm N/A 44 mm N/A
14711
0
SS2-66F22A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 22 mm N/A 136 mm N/A 60 mm N/A 44 mm N/A
14712
0
SS2-66F25A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 25 mm N/A 136 mm N/A 60 mm N/A 44 mm N/A
14713
0
SS2-66F28A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 28 mm N/A 136 mm N/A 60 mm N/A 44 mm N/A
14714
0
SS2-66F30A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 30 mm N/A 136 mm N/A 60 mm N/A 44 mm N/A
14715
0
SS2-66F32A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 32 mm N/A 136 mm N/A 60 mm N/A 44 mm N/A
14716
0
SS2-66F35A $0.00 N/A N/A 2 N/A 66 N/A S1MA N/A 35 mm N/A 136 mm N/A 60 mm N/A 44 mm N/A
14717
0
SS2-68F15A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 15 mm N/A 140 mm N/A 60 mm N/A 42 mm N/A
14743
0
SS2-68F16A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 16 mm N/A 140 mm N/A 60 mm N/A 42 mm N/A
14744
0
SS2-68F17A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 17 mm N/A 140 mm N/A 60 mm N/A 42 mm N/A
14745
0
SS2-68F18A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 18 mm N/A 140 mm N/A 60 mm N/A 42 mm N/A
14746
0
SS2-68F19A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 19 mm N/A 140 mm N/A 60 mm N/A 42 mm N/A
14747
0
SS2-68F20A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 20 mm N/A 140 mm N/A 60 mm N/A 44 mm N/A
14748
0
SS2-68F22A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 22 mm N/A 140 mm N/A 60 mm N/A 44 mm N/A
14749
0
SS2-68F25A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 25 mm N/A 140 mm N/A 60 mm N/A 44 mm N/A
14750
0
SS2-68F28A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 28 mm N/A 140 mm N/A 60 mm N/A 44 mm N/A
14751
0
SS2-68F30A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 30 mm N/A 140 mm N/A 60 mm N/A 44 mm N/A
14752
0
SS2-68F32A $0.00 N/A N/A 2 N/A 68 N/A S1MA N/A 32 mm N/A 140 mm N/A 60 mm N/A 44 mm N/A
14753
0
Unit of Measure
« 21 22 23 24 25 »