KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-68F35A | $0.00 | N/A | N/A 2 | N/A 68 | N/A S1MA | N/A 35 mm | N/A 140 mm | N/A 60 mm | N/A 44 mm |
N/A
14754 |
0 |
| SS2-70F15A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 15 mm | N/A 144 mm | N/A 60 mm | N/A 42 mm |
N/A
14780 |
0 |
| SS2-70F16A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 16 mm | N/A 144 mm | N/A 60 mm | N/A 42 mm |
N/A
14781 |
0 |
| SS2-70F17A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 17 mm | N/A 144 mm | N/A 60 mm | N/A 42 mm |
N/A
14782 |
0 |
| SS2-70F18A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 18 mm | N/A 144 mm | N/A 60 mm | N/A 42 mm |
N/A
14783 |
0 |
| SS2-70F19A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 19 mm | N/A 144 mm | N/A 60 mm | N/A 42 mm |
N/A
14784 |
0 |
| SS2-70F20A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 20 mm | N/A 144 mm | N/A 60 mm | N/A 44 mm |
N/A
14785 |
0 |
| SS2-70F22A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 22 mm | N/A 144 mm | N/A 60 mm | N/A 44 mm |
N/A
14786 |
0 |
| SS2-70F25A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 25 mm | N/A 144 mm | N/A 60 mm | N/A 44 mm |
N/A
14787 |
0 |
| SS2-70F28A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 28 mm | N/A 144 mm | N/A 60 mm | N/A 44 mm |
N/A
14788 |
0 |
| SS2-70F30A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 30 mm | N/A 144 mm | N/A 60 mm | N/A 44 mm |
N/A
14789 |
0 |
| SS2-70F32A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 32 mm | N/A 144 mm | N/A 60 mm | N/A 44 mm |
N/A
14790 |
0 |
| SS2-70F35A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 35 mm | N/A 144 mm | N/A 60 mm | N/A 44 mm |
N/A
14791 |
0 |
| SS2-72F15A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 15 mm | N/A 148 mm | N/A 60 mm | N/A 42 mm |
N/A
14817 |
0 |
| SS2-72F16A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 16 mm | N/A 148 mm | N/A 60 mm | N/A 42 mm |
N/A
14818 |
0 |
| SS2-72F17A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 17 mm | N/A 148 mm | N/A 60 mm | N/A 42 mm |
N/A
14819 |
0 |
| SS2-72F18A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 18 mm | N/A 148 mm | N/A 60 mm | N/A 42 mm |
N/A
14820 |
0 |
| SS2-72F19A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 19 mm | N/A 148 mm | N/A 60 mm | N/A 42 mm |
N/A
14821 |
0 |
| SS2-72F20A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 20 mm | N/A 148 mm | N/A 60 mm | N/A 44 mm |
N/A
14822 |
0 |
| SS2-72F22A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 22 mm | N/A 148 mm | N/A 60 mm | N/A 44 mm |
N/A
14823 |
0 |
| SS2-72F25A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 25 mm | N/A 148 mm | N/A 60 mm | N/A 44 mm |
N/A
14824 |
0 |
| SS2-72F28A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 28 mm | N/A 148 mm | N/A 60 mm | N/A 44 mm |
N/A
14825 |
0 |
| SS2-72F30A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 30 mm | N/A 148 mm | N/A 60 mm | N/A 44 mm |
N/A
14826 |
0 |
| SS2-72F32A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 32 mm | N/A 148 mm | N/A 60 mm | N/A 44 mm |
N/A
14827 |
0 |
| SS2-72F35A | $0.00 | N/A | N/A 2 | N/A 72 | N/A S1MA | N/A 35 mm | N/A 148 mm | N/A 60 mm | N/A 44 mm |
N/A
14828 |
0 |