KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-75F20A | $0.00 | N/A | N/A 2 | N/A 75 | N/A S1MA | N/A 20 mm | N/A 154 mm | N/A 60 mm | N/A 44 mm |
N/A
14854 |
0 |
| SS2-75F22A | $0.00 | N/A | N/A 2 | N/A 75 | N/A S1MA | N/A 22 mm | N/A 154 mm | N/A 60 mm | N/A 44 mm |
N/A
14855 |
0 |
| SS2-75F25A | $0.00 | N/A | N/A 2 | N/A 75 | N/A S1MA | N/A 25 mm | N/A 154 mm | N/A 60 mm | N/A 44 mm |
N/A
14856 |
0 |
| SS2-75F28A | $0.00 | N/A | N/A 2 | N/A 75 | N/A S1MA | N/A 28 mm | N/A 154 mm | N/A 60 mm | N/A 44 mm |
N/A
14857 |
0 |
| SS2-75F30A | $0.00 | N/A | N/A 2 | N/A 75 | N/A S1MA | N/A 30 mm | N/A 154 mm | N/A 60 mm | N/A 44 mm |
N/A
14858 |
0 |
| SS2-75F32A | $0.00 | N/A | N/A 2 | N/A 75 | N/A S1MA | N/A 32 mm | N/A 154 mm | N/A 60 mm | N/A 44 mm |
N/A
14859 |
0 |
| SS2-75F35A | $0.00 | N/A | N/A 2 | N/A 75 | N/A S1MA | N/A 35 mm | N/A 154 mm | N/A 60 mm | N/A 44 mm |
N/A
14860 |
0 |
| SS2-76F20A | $0.00 | N/A | N/A 2 | N/A 76 | N/A S1MA | N/A 20 mm | N/A 156 mm | N/A 60 mm | N/A 44 mm |
N/A
14876 |
0 |
| SS2-76F22A | $0.00 | N/A | N/A 2 | N/A 76 | N/A S1MA | N/A 22 mm | N/A 156 mm | N/A 60 mm | N/A 44 mm |
N/A
14877 |
0 |
| SS2-76F25A | $0.00 | N/A | N/A 2 | N/A 76 | N/A S1MA | N/A 25 mm | N/A 156 mm | N/A 60 mm | N/A 44 mm |
N/A
14878 |
0 |
| SS2-76F28A | $0.00 | N/A | N/A 2 | N/A 76 | N/A S1MA | N/A 28 mm | N/A 156 mm | N/A 60 mm | N/A 44 mm |
N/A
14879 |
0 |
| SS2-76F30A | $0.00 | N/A | N/A 2 | N/A 76 | N/A S1MA | N/A 30 mm | N/A 156 mm | N/A 60 mm | N/A 44 mm |
N/A
14880 |
0 |
| SS2-76F32A | $0.00 | N/A | N/A 2 | N/A 76 | N/A S1MA | N/A 32 mm | N/A 156 mm | N/A 60 mm | N/A 44 mm |
N/A
14881 |
0 |
| SS2-76F35A | $0.00 | N/A | N/A 2 | N/A 76 | N/A S1MA | N/A 35 mm | N/A 156 mm | N/A 60 mm | N/A 44 mm |
N/A
14882 |
0 |
| SS2-80F20A | $0.00 | N/A | N/A 2 | N/A 80 | N/A S2MA | N/A 20 mm | N/A 164 mm | N/A 60 mm | N/A 44 mm |
N/A
14898 |
0 |
| SS2-80F22A | $0.00 | N/A | N/A 2 | N/A 80 | N/A S2MA | N/A 22 mm | N/A 164 mm | N/A 60 mm | N/A 44 mm |
N/A
14899 |
0 |
| SS2-80F25A | $0.00 | N/A | N/A 2 | N/A 80 | N/A S2MA | N/A 25 mm | N/A 164 mm | N/A 60 mm | N/A 44 mm |
N/A
14900 |
0 |
| SS2-80F28A | $0.00 | N/A | N/A 2 | N/A 80 | N/A S2MA | N/A 28 mm | N/A 164 mm | N/A 60 mm | N/A 44 mm |
N/A
14901 |
0 |
| SS2-84F20A | $0.00 | N/A | N/A 2 | N/A 84 | N/A S2MA | N/A 20 mm | N/A 172 mm | N/A 70 mm | N/A 44 mm |
N/A
14917 |
0 |
| SS2-84F22A | $0.00 | N/A | N/A 2 | N/A 84 | N/A S2MA | N/A 22 mm | N/A 172 mm | N/A 70 mm | N/A 44 mm |
N/A
14918 |
0 |
| SS2-84F25A | $0.00 | N/A | N/A 2 | N/A 84 | N/A S2MA | N/A 25 mm | N/A 172 mm | N/A 70 mm | N/A 44 mm |
N/A
14919 |
0 |
| SS2-84F28A | $0.00 | N/A | N/A 2 | N/A 84 | N/A S2MA | N/A 28 mm | N/A 172 mm | N/A 70 mm | N/A 44 mm |
N/A
14920 |
0 |
| SS2-84F30A | $0.00 | N/A | N/A 2 | N/A 84 | N/A S2MA | N/A 30 mm | N/A 172 mm | N/A 70 mm | N/A 44 mm |
N/A
14921 |
0 |
| SS2-84F32A | $0.00 | N/A | N/A 2 | N/A 84 | N/A S2MA | N/A 32 mm | N/A 172 mm | N/A 70 mm | N/A 44 mm |
N/A
14922 |
0 |
| SS2-84F35A | $0.00 | N/A | N/A 2 | N/A 84 | N/A S2MA | N/A 35 mm | N/A 172 mm | N/A 70 mm | N/A 44 mm |
N/A
14923 |
0 |