The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-95F30A $0.00 N/A N/A 2 N/A 95 N/A S2MA N/A 30 mm N/A 194 mm N/A 70 mm N/A 44 mm N/A
15009
0
SS2-95F32A $0.00 N/A N/A 2 N/A 95 N/A S2MA N/A 32 mm N/A 194 mm N/A 70 mm N/A 44 mm N/A
15010
0
SS2-95F35A $0.00 N/A N/A 2 N/A 95 N/A S2MA N/A 35 mm N/A 194 mm N/A 70 mm N/A 44 mm N/A
15011
0
SS2.5-22F15A $0.00 N/A N/A 2.5 N/A 22 N/A S1MA N/A 15 mm N/A 60 mm N/A 44 mm N/A 49 mm N/A
15150
0
SS2.5-22F16A $0.00 N/A N/A 2.5 N/A 22 N/A S1MA N/A 16 mm N/A 60 mm N/A 44 mm N/A 49 mm N/A
15151
0
SS2.5-23F15A $0.00 N/A N/A 2.5 N/A 23 N/A S1MA N/A 15 mm N/A 62.5 mm N/A 46 mm N/A 49 mm N/A
15169
0
SS2.5-23F16A $0.00 N/A N/A 2.5 N/A 23 N/A S1MA N/A 16 mm N/A 62.5 mm N/A 46 mm N/A 49 mm N/A
15170
0
SS2.5-23F17A $0.00 N/A N/A 2.5 N/A 23 N/A S1MA N/A 17 mm N/A 62.5 mm N/A 46 mm N/A 49 mm N/A
15171
0
SS2.5-23F18A $0.00 N/A N/A 2.5 N/A 23 N/A S1MA N/A 18 mm N/A 62.5 mm N/A 46 mm N/A 49 mm N/A
15172
0
SS2.5-24F15A $0.00 N/A N/A 2.5 N/A 24 N/A S1MA N/A 15 mm N/A 65 mm N/A 48 mm N/A 49 mm N/A
15190
0
SS2.5-24F16A $0.00 N/A N/A 2.5 N/A 24 N/A S1MA N/A 16 mm N/A 65 mm N/A 48 mm N/A 49 mm N/A
15191
0
SS2.5-24F17A $0.00 N/A N/A 2.5 N/A 24 N/A S1MA N/A 17 mm N/A 65 mm N/A 48 mm N/A 49 mm N/A
15192
0
SS2.5-24F18A $0.00 N/A N/A 2.5 N/A 24 N/A S1MA N/A 18 mm N/A 65 mm N/A 48 mm N/A 49 mm N/A
15193
0
SS2.5-24F19A $0.00 N/A N/A 2.5 N/A 24 N/A S1MA N/A 19 mm N/A 65 mm N/A 48 mm N/A 49 mm N/A
15194
0
SS2.5-25F15A $0.00 N/A N/A 2.5 N/A 25 N/A S1MA N/A 15 mm N/A 67.5 mm N/A 50 mm N/A 49 mm N/A
15214
0
SS2.5-25F16A $0.00 N/A N/A 2.5 N/A 25 N/A S1MA N/A 16 mm N/A 67.5 mm N/A 50 mm N/A 49 mm N/A
15215
0
SS2.5-25F17A $0.00 N/A N/A 2.5 N/A 25 N/A S1MA N/A 17 mm N/A 67.5 mm N/A 50 mm N/A 49 mm N/A
15216
0
SS2.5-25F18A $0.00 N/A N/A 2.5 N/A 25 N/A S1MA N/A 18 mm N/A 67.5 mm N/A 50 mm N/A 49 mm N/A
15217
0
SS2.5-25F19A $0.00 N/A N/A 2.5 N/A 25 N/A S1MA N/A 19 mm N/A 67.5 mm N/A 50 mm N/A 49 mm N/A
15218
0
SS2.5-26F15A $0.00 N/A N/A 2.5 N/A 26 N/A S1MA N/A 15 mm N/A 70 mm N/A 55 mm N/A 49 mm N/A
15240
0
SS2.5-26F16A $0.00 N/A N/A 2.5 N/A 26 N/A S1MA N/A 16 mm N/A 70 mm N/A 55 mm N/A 49 mm N/A
15241
0
SS2.5-26F17A $0.00 N/A N/A 2.5 N/A 26 N/A S1MA N/A 17 mm N/A 70 mm N/A 55 mm N/A 49 mm N/A
15242
0
SS2.5-26F18A $0.00 N/A N/A 2.5 N/A 26 N/A S1MA N/A 18 mm N/A 70 mm N/A 55 mm N/A 49 mm N/A
15243
0
SS2.5-26F19A $0.00 N/A N/A 2.5 N/A 26 N/A S1MA N/A 19 mm N/A 70 mm N/A 55 mm N/A 49 mm N/A
15244
0
SS2.5-27F15A $0.00 N/A N/A 2.5 N/A 27 N/A S1MA N/A 15 mm N/A 72.5 mm N/A 60 mm N/A 49 mm N/A
15268
0
Unit of Measure
« 26 27 28 29 30 »