KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-32F16A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 16 mm | N/A 85 mm | N/A 70 mm | N/A 49 mm |
N/A
15394 |
0 |
| SS2.5-32F17A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 17 mm | N/A 85 mm | N/A 70 mm | N/A 49 mm |
N/A
15395 |
0 |
| SS2.5-32F18A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 18 mm | N/A 85 mm | N/A 70 mm | N/A 49 mm |
N/A
15396 |
0 |
| SS2.5-32F19A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 19 mm | N/A 85 mm | N/A 70 mm | N/A 49 mm |
N/A
15397 |
0 |
| SS2.5-32F20A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 20 mm | N/A 85 mm | N/A 70 mm | N/A 51 mm |
N/A
15398 |
0 |
| SS2.5-32F22A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 22 mm | N/A 85 mm | N/A 70 mm | N/A 51 mm |
N/A
15399 |
0 |
| SS2.5-32F25A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 25 mm | N/A 85 mm | N/A 70 mm | N/A 51 mm |
N/A
15400 |
0 |
| SS2.5-32F28A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 28 mm | N/A 85 mm | N/A 70 mm | N/A 51 mm |
N/A
15401 |
0 |
| SS2.5-32F30A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 30 mm | N/A 85 mm | N/A 70 mm | N/A 51 mm |
N/A
15402 |
0 |
| SS2.5-32F32A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 32 mm | N/A 85 mm | N/A 70 mm | N/A 51 mm |
N/A
15403 |
0 |
| SS2.5-32F35A | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1MA | N/A 35 mm | N/A 85 mm | N/A 70 mm | N/A 51 mm |
N/A
15404 |
0 |
| SS2.5-34F15A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 15 mm | N/A 90 mm | N/A 70 mm | N/A 49 mm |
N/A
15432 |
0 |
| SS2.5-34F16A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 16 mm | N/A 90 mm | N/A 70 mm | N/A 49 mm |
N/A
15433 |
0 |
| SS2.5-34F17A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 17 mm | N/A 90 mm | N/A 70 mm | N/A 49 mm |
N/A
15434 |
0 |
| SS2.5-34F18A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 18 mm | N/A 90 mm | N/A 70 mm | N/A 49 mm |
N/A
15435 |
0 |
| SS2.5-34F19A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 19 mm | N/A 90 mm | N/A 70 mm | N/A 49 mm |
N/A
15436 |
0 |
| SS2.5-34F20A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 20 mm | N/A 90 mm | N/A 70 mm | N/A 51 mm |
N/A
15437 |
0 |
| SS2.5-34F22A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 22 mm | N/A 90 mm | N/A 70 mm | N/A 51 mm |
N/A
15438 |
0 |
| SS2.5-34F25A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 25 mm | N/A 90 mm | N/A 70 mm | N/A 51 mm |
N/A
15439 |
0 |
| SS2.5-34F28A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 28 mm | N/A 90 mm | N/A 70 mm | N/A 51 mm |
N/A
15440 |
0 |
| SS2.5-34F30A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 30 mm | N/A 90 mm | N/A 70 mm | N/A 51 mm |
N/A
15441 |
0 |
| SS2.5-34F32A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 32 mm | N/A 90 mm | N/A 70 mm | N/A 51 mm |
N/A
15442 |
0 |
| SS2.5-34F35A | $0.00 | N/A | N/A 2.5 | N/A 34 | N/A S1MA | N/A 35 mm | N/A 90 mm | N/A 70 mm | N/A 51 mm |
N/A
15443 |
0 |
| SS2.5-35F15A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 15 mm | N/A 92.5 mm | N/A 70 mm | N/A 49 mm |
N/A
15471 |
0 |
| SS2.5-35F16A | $0.00 | N/A | N/A 2.5 | N/A 35 | N/A S1MA | N/A 16 mm | N/A 92.5 mm | N/A 70 mm | N/A 49 mm |
N/A
15472 |
0 |