The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-35F15A $0.00 N/A N/A 1.5 N/A 35 N/A S1MA N/A 15 mm N/A 55.5 mm N/A 42 mm N/A 37 mm N/A
12368
0
SS1.5-35F16A $0.00 N/A N/A 1.5 N/A 35 N/A S1MA N/A 16 mm N/A 55.5 mm N/A 42 mm N/A 37 mm N/A
12369
0
SS1.5-35F17A $0.00 N/A N/A 1.5 N/A 35 N/A S1MA N/A 17 mm N/A 55.5 mm N/A 42 mm N/A 37 mm N/A
12370
0
SS1.5-35F18A $0.00 N/A N/A 1.5 N/A 35 N/A S1MA N/A 18 mm N/A 55.5 mm N/A 42 mm N/A 37 mm N/A
12371
0
SS1.5-36F10A $0.00 N/A N/A 1.5 N/A 36 N/A S1MA N/A 10 mm N/A 57 mm N/A 45 mm N/A 35 mm N/A
12375
0
SS1.5-36F12A $0.00 N/A N/A 1.5 N/A 36 N/A S1MA N/A 12 mm N/A 57 mm N/A 45 mm N/A 35 mm N/A
12376
0
SS1.5-36F14A $0.00 N/A N/A 1.5 N/A 36 N/A S1MA N/A 14 mm N/A 57 mm N/A 45 mm N/A 37 mm N/A
12377
0
SS1.5-36F15A $0.00 N/A N/A 1.5 N/A 36 N/A S1MA N/A 15 mm N/A 57 mm N/A 45 mm N/A 37 mm N/A
12378
0
SS1.5-36F16A $0.00 N/A N/A 1.5 N/A 36 N/A S1MA N/A 16 mm N/A 57 mm N/A 45 mm N/A 37 mm N/A
12379
0
SS1.5-36F17A $0.00 N/A N/A 1.5 N/A 36 N/A S1MA N/A 17 mm N/A 57 mm N/A 45 mm N/A 37 mm N/A
12380
0
SS1.5-36F18A $0.00 N/A N/A 1.5 N/A 36 N/A S1MA N/A 18 mm N/A 57 mm N/A 45 mm N/A 37 mm N/A
12381
0
SS1.5-36F19A $0.00 N/A N/A 1.5 N/A 36 N/A S1MA N/A 19 mm N/A 57 mm N/A 45 mm N/A 37 mm N/A
12382
0
SS1.5-38F12A $0.00 N/A N/A 1.5 N/A 38 N/A S1MA N/A 12 mm N/A 60 mm N/A 45 mm N/A 35 mm N/A
12386
0
SS1.5-38F14A $0.00 N/A N/A 1.5 N/A 38 N/A S1MA N/A 14 mm N/A 60 mm N/A 45 mm N/A 37 mm N/A
12387
0
SS1.5-38F15A $0.00 N/A N/A 1.5 N/A 38 N/A S1MA N/A 15 mm N/A 60 mm N/A 45 mm N/A 37 mm N/A
12388
0
SS1.5-38F16A $0.00 N/A N/A 1.5 N/A 38 N/A S1MA N/A 16 mm N/A 60 mm N/A 45 mm N/A 37 mm N/A
12389
0
SS1.5-38F17A $0.00 N/A N/A 1.5 N/A 38 N/A S1MA N/A 17 mm N/A 60 mm N/A 45 mm N/A 37 mm N/A
12390
0
SS1.5-38F18A $0.00 N/A N/A 1.5 N/A 38 N/A S1MA N/A 18 mm N/A 60 mm N/A 45 mm N/A 37 mm N/A
12391
0
SS1.5-38F19A $0.00 N/A N/A 1.5 N/A 38 N/A S1MA N/A 19 mm N/A 60 mm N/A 45 mm N/A 37 mm N/A
12392
0
SS1.5-40F12A $0.00 N/A N/A 1.5 N/A 40 N/A S1MA N/A 12 mm N/A 63 mm N/A 45 mm N/A 35 mm N/A
12398
0
SS1.5-40F14A $0.00 N/A N/A 1.5 N/A 40 N/A S1MA N/A 14 mm N/A 63 mm N/A 45 mm N/A 37 mm N/A
12399
0
SS1.5-40F15A $0.00 N/A N/A 1.5 N/A 40 N/A S1MA N/A 15 mm N/A 63 mm N/A 45 mm N/A 37 mm N/A
12400
0
SS1.5-40F16A $0.00 N/A N/A 1.5 N/A 40 N/A S1MA N/A 16 mm N/A 63 mm N/A 45 mm N/A 37 mm N/A
12401
0
SS1.5-40F17A $0.00 N/A N/A 1.5 N/A 40 N/A S1MA N/A 17 mm N/A 63 mm N/A 45 mm N/A 37 mm N/A
12402
0
SS1.5-40F18A $0.00 N/A N/A 1.5 N/A 40 N/A S1MA N/A 18 mm N/A 63 mm N/A 45 mm N/A 37 mm N/A
12403
0
Unit of Measure
1 2 3 4 5 »