The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-38F28A $0.00 N/A N/A 2.5 N/A 38 N/A S1MA N/A 28 mm N/A 100 mm N/A 70 mm N/A 51 mm N/A
15552
0
SS2.5-38F30A $0.00 N/A N/A 2.5 N/A 38 N/A S1MA N/A 30 mm N/A 100 mm N/A 70 mm N/A 51 mm N/A
15553
0
SS2.5-38F32A $0.00 N/A N/A 2.5 N/A 38 N/A S1MA N/A 32 mm N/A 100 mm N/A 70 mm N/A 51 mm N/A
15554
0
SS2.5-38F35A $0.00 N/A N/A 2.5 N/A 38 N/A S1MA N/A 35 mm N/A 100 mm N/A 70 mm N/A 51 mm N/A
15555
0
SS2.5-40F20A $0.00 N/A N/A 2.5 N/A 40 N/A S1MA N/A 20 mm N/A 105 mm N/A 70 mm N/A 51 mm N/A
15573
0
SS2.5-40F22A $0.00 N/A N/A 2.5 N/A 40 N/A S1MA N/A 22 mm N/A 105 mm N/A 70 mm N/A 51 mm N/A
15574
0
SS2.5-40F25A $0.00 N/A N/A 2.5 N/A 40 N/A S1MA N/A 25 mm N/A 105 mm N/A 70 mm N/A 51 mm N/A
15575
0
SS2.5-40F28A $0.00 N/A N/A 2.5 N/A 40 N/A S1MA N/A 28 mm N/A 105 mm N/A 70 mm N/A 51 mm N/A
15576
0
SS2.5-40F30A $0.00 N/A N/A 2.5 N/A 40 N/A S1MA N/A 30 mm N/A 105 mm N/A 70 mm N/A 51 mm N/A
15577
0
SS2.5-40F32A $0.00 N/A N/A 2.5 N/A 40 N/A S1MA N/A 32 mm N/A 105 mm N/A 70 mm N/A 51 mm N/A
15578
0
SS2.5-40F35A $0.00 N/A N/A 2.5 N/A 40 N/A S1MA N/A 35 mm N/A 105 mm N/A 70 mm N/A 51 mm N/A
15579
0
SS2.5-42F20A $0.00 N/A N/A 2.5 N/A 42 N/A S1MA N/A 20 mm N/A 110 mm N/A 70 mm N/A 51 mm N/A
15597
0
SS2.5-42F22A $0.00 N/A N/A 2.5 N/A 42 N/A S1MA N/A 22 mm N/A 110 mm N/A 70 mm N/A 51 mm N/A
15598
0
SS2.5-42F25A $0.00 N/A N/A 2.5 N/A 42 N/A S1MA N/A 25 mm N/A 110 mm N/A 70 mm N/A 51 mm N/A
15599
0
SS2.5-42F28A $0.00 N/A N/A 2.5 N/A 42 N/A S1MA N/A 28 mm N/A 110 mm N/A 70 mm N/A 51 mm N/A
15600
0
SS2.5-42F30A $0.00 N/A N/A 2.5 N/A 42 N/A S1MA N/A 30 mm N/A 110 mm N/A 70 mm N/A 51 mm N/A
15601
0
SS2.5-42F32A $0.00 N/A N/A 2.5 N/A 42 N/A S1MA N/A 32 mm N/A 110 mm N/A 70 mm N/A 51 mm N/A
15602
0
SS2.5-42F35A $0.00 N/A N/A 2.5 N/A 42 N/A S1MA N/A 35 mm N/A 110 mm N/A 70 mm N/A 51 mm N/A
15603
0
SS2.5-44F20A $0.00 N/A N/A 2.5 N/A 44 N/A S1MA N/A 20 mm N/A 115 mm N/A 70 mm N/A 51 mm N/A
15621
0
SS2.5-44F22A $0.00 N/A N/A 2.5 N/A 44 N/A S1MA N/A 22 mm N/A 115 mm N/A 70 mm N/A 51 mm N/A
15622
0
SS2.5-44F25A $0.00 N/A N/A 2.5 N/A 44 N/A S1MA N/A 25 mm N/A 115 mm N/A 70 mm N/A 51 mm N/A
15623
0
SS2.5-44F28A $0.00 N/A N/A 2.5 N/A 44 N/A S1MA N/A 28 mm N/A 115 mm N/A 70 mm N/A 51 mm N/A
15624
0
SS2.5-44F30A $0.00 N/A N/A 2.5 N/A 44 N/A S1MA N/A 30 mm N/A 115 mm N/A 70 mm N/A 51 mm N/A
15625
0
SS2.5-44F32A $0.00 N/A N/A 2.5 N/A 44 N/A S1MA N/A 32 mm N/A 115 mm N/A 70 mm N/A 51 mm N/A
15626
0
SS2.5-44F35A $0.00 N/A N/A 2.5 N/A 44 N/A S1MA N/A 35 mm N/A 115 mm N/A 70 mm N/A 51 mm N/A
15627
0
Unit of Measure
« 31 32 33 34 35 »