KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-50F30A | $0.00 | N/A | N/A 2.5 | N/A 50 | N/A S1MA | N/A 30 mm | N/A 130 mm | N/A 70 mm | N/A 51 mm |
N/A
15721 |
0 |
| SS2.5-50F32A | $0.00 | N/A | N/A 2.5 | N/A 50 | N/A S1MA | N/A 32 mm | N/A 130 mm | N/A 70 mm | N/A 51 mm |
N/A
15722 |
0 |
| SS2.5-50F35A | $0.00 | N/A | N/A 2.5 | N/A 50 | N/A S1MA | N/A 35 mm | N/A 130 mm | N/A 70 mm | N/A 51 mm |
N/A
15723 |
0 |
| SS2.5-52F20A | $0.00 | N/A | N/A 2.5 | N/A 52 | N/A S1MA | N/A 20 mm | N/A 135 mm | N/A 70 mm | N/A 51 mm |
N/A
15741 |
0 |
| SS2.5-52F22A | $0.00 | N/A | N/A 2.5 | N/A 52 | N/A S1MA | N/A 22 mm | N/A 135 mm | N/A 70 mm | N/A 51 mm |
N/A
15742 |
0 |
| SS2.5-52F25A | $0.00 | N/A | N/A 2.5 | N/A 52 | N/A S1MA | N/A 25 mm | N/A 135 mm | N/A 70 mm | N/A 51 mm |
N/A
15743 |
0 |
| SS2.5-52F28A | $0.00 | N/A | N/A 2.5 | N/A 52 | N/A S1MA | N/A 28 mm | N/A 135 mm | N/A 70 mm | N/A 51 mm |
N/A
15744 |
0 |
| SS2.5-52F30A | $0.00 | N/A | N/A 2.5 | N/A 52 | N/A S1MA | N/A 30 mm | N/A 135 mm | N/A 70 mm | N/A 51 mm |
N/A
15745 |
0 |
| SS2.5-52F32A | $0.00 | N/A | N/A 2.5 | N/A 52 | N/A S1MA | N/A 32 mm | N/A 135 mm | N/A 70 mm | N/A 51 mm |
N/A
15746 |
0 |
| SS2.5-52F35A | $0.00 | N/A | N/A 2.5 | N/A 52 | N/A S1MA | N/A 35 mm | N/A 135 mm | N/A 70 mm | N/A 51 mm |
N/A
15747 |
0 |
| SS2.5-54F20A | $0.00 | N/A | N/A 2.5 | N/A 54 | N/A S1MA | N/A 20 mm | N/A 140 mm | N/A 70 mm | N/A 51 mm |
N/A
15765 |
0 |
| SS2.5-54F22A | $0.00 | N/A | N/A 2.5 | N/A 54 | N/A S1MA | N/A 22 mm | N/A 140 mm | N/A 70 mm | N/A 51 mm |
N/A
15766 |
0 |
| SS2.5-54F25A | $0.00 | N/A | N/A 2.5 | N/A 54 | N/A S1MA | N/A 25 mm | N/A 140 mm | N/A 70 mm | N/A 51 mm |
N/A
15767 |
0 |
| SS2.5-54F28A | $0.00 | N/A | N/A 2.5 | N/A 54 | N/A S1MA | N/A 28 mm | N/A 140 mm | N/A 70 mm | N/A 51 mm |
N/A
15768 |
0 |
| SS2.5-54F30A | $0.00 | N/A | N/A 2.5 | N/A 54 | N/A S1MA | N/A 30 mm | N/A 140 mm | N/A 70 mm | N/A 51 mm |
N/A
15769 |
0 |
| SS2.5-54F32A | $0.00 | N/A | N/A 2.5 | N/A 54 | N/A S1MA | N/A 32 mm | N/A 140 mm | N/A 70 mm | N/A 51 mm |
N/A
15770 |
0 |
| SS2.5-54F35A | $0.00 | N/A | N/A 2.5 | N/A 54 | N/A S1MA | N/A 35 mm | N/A 140 mm | N/A 70 mm | N/A 51 mm |
N/A
15771 |
0 |
| SS2.5-55F20A | $0.00 | N/A | N/A 2.5 | N/A 55 | N/A S1MA | N/A 20 mm | N/A 142.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15789 |
0 |
| SS2.5-55F22A | $0.00 | N/A | N/A 2.5 | N/A 55 | N/A S1MA | N/A 22 mm | N/A 142.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15790 |
0 |
| SS2.5-55F25A | $0.00 | N/A | N/A 2.5 | N/A 55 | N/A S1MA | N/A 25 mm | N/A 142.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15791 |
0 |
| SS2.5-55F28A | $0.00 | N/A | N/A 2.5 | N/A 55 | N/A S1MA | N/A 28 mm | N/A 142.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15792 |
0 |
| SS2.5-55F30A | $0.00 | N/A | N/A 2.5 | N/A 55 | N/A S1MA | N/A 30 mm | N/A 142.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15793 |
0 |
| SS2.5-55F32A | $0.00 | N/A | N/A 2.5 | N/A 55 | N/A S1MA | N/A 32 mm | N/A 142.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15794 |
0 |
| SS2.5-55F35A | $0.00 | N/A | N/A 2.5 | N/A 55 | N/A S1MA | N/A 35 mm | N/A 142.5 mm | N/A 70 mm | N/A 51 mm |
N/A
15795 |
0 |
| SS2.5-56F20A | $0.00 | N/A | N/A 2.5 | N/A 56 | N/A S1MA | N/A 20 mm | N/A 145 mm | N/A 70 mm | N/A 51 mm |
N/A
15813 |
0 |