The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-56F22A $0.00 N/A N/A 2.5 N/A 56 N/A S1MA N/A 22 mm N/A 145 mm N/A 70 mm N/A 51 mm N/A
15814
0
SS2.5-56F25A $0.00 N/A N/A 2.5 N/A 56 N/A S1MA N/A 25 mm N/A 145 mm N/A 70 mm N/A 51 mm N/A
15815
0
SS2.5-56F28A $0.00 N/A N/A 2.5 N/A 56 N/A S1MA N/A 28 mm N/A 145 mm N/A 70 mm N/A 51 mm N/A
15816
0
SS2.5-56F30A $0.00 N/A N/A 2.5 N/A 56 N/A S1MA N/A 30 mm N/A 145 mm N/A 70 mm N/A 51 mm N/A
15817
0
SS2.5-56F32A $0.00 N/A N/A 2.5 N/A 56 N/A S1MA N/A 32 mm N/A 145 mm N/A 70 mm N/A 51 mm N/A
15818
0
SS2.5-56F35A $0.00 N/A N/A 2.5 N/A 56 N/A S1MA N/A 35 mm N/A 145 mm N/A 70 mm N/A 51 mm N/A
15819
0
SS2.5-58F20A $0.00 N/A N/A 2.5 N/A 58 N/A S1MA N/A 20 mm N/A 150 mm N/A 70 mm N/A 51 mm N/A
15837
0
SS2.5-58F22A $0.00 N/A N/A 2.5 N/A 58 N/A S1MA N/A 22 mm N/A 150 mm N/A 70 mm N/A 51 mm N/A
15838
0
SS2.5-58F25A $0.00 N/A N/A 2.5 N/A 58 N/A S1MA N/A 25 mm N/A 150 mm N/A 70 mm N/A 51 mm N/A
15839
0
SS2.5-58F28A $0.00 N/A N/A 2.5 N/A 58 N/A S1MA N/A 28 mm N/A 150 mm N/A 70 mm N/A 51 mm N/A
15840
0
SS2.5-58F30A $0.00 N/A N/A 2.5 N/A 58 N/A S1MA N/A 30 mm N/A 150 mm N/A 70 mm N/A 51 mm N/A
15841
0
SS2.5-58F32A $0.00 N/A N/A 2.5 N/A 58 N/A S1MA N/A 32 mm N/A 150 mm N/A 70 mm N/A 51 mm N/A
15842
0
SS2.5-58F35A $0.00 N/A N/A 2.5 N/A 58 N/A S1MA N/A 35 mm N/A 150 mm N/A 70 mm N/A 51 mm N/A
15843
0
SS2.5-60F25A $0.00 N/A N/A 2.5 N/A 60 N/A S4MA N/A 25 mm N/A 155 mm N/A 70 mm N/A 51 mm N/A
15861
0
SS2.5-60F28A $0.00 N/A N/A 2.5 N/A 60 N/A S4MA N/A 28 mm N/A 155 mm N/A 70 mm N/A 51 mm N/A
15862
0
SS2.5-60F30A $0.00 N/A N/A 2.5 N/A 60 N/A S4MA N/A 30 mm N/A 155 mm N/A 70 mm N/A 51 mm N/A
15863
0
SS2.5-60F32A $0.00 N/A N/A 2.5 N/A 60 N/A S4MA N/A 32 mm N/A 155 mm N/A 70 mm N/A 51 mm N/A
15864
0
SS2.5-60F35A $0.00 N/A N/A 2.5 N/A 60 N/A S4MA N/A 35 mm N/A 155 mm N/A 70 mm N/A 51 mm N/A
15865
0
SS2.5-62F25A $0.00 N/A N/A 2.5 N/A 62 N/A S2MA N/A 25 mm N/A 160 mm N/A 80 mm N/A 51 mm N/A
15879
0
SS2.5-62F28A $0.00 N/A N/A 2.5 N/A 62 N/A S2MA N/A 28 mm N/A 160 mm N/A 80 mm N/A 51 mm N/A
15880
0
SS2.5-62F30A $0.00 N/A N/A 2.5 N/A 62 N/A S2MA N/A 30 mm N/A 160 mm N/A 80 mm N/A 51 mm N/A
15881
0
SS2.5-62F32A $0.00 N/A N/A 2.5 N/A 62 N/A S2MA N/A 32 mm N/A 160 mm N/A 80 mm N/A 51 mm N/A
15882
0
SS2.5-62F35A $0.00 N/A N/A 2.5 N/A 62 N/A S2MA N/A 35 mm N/A 160 mm N/A 80 mm N/A 51 mm N/A
15883
0
SS2.5-62F40A $0.00 N/A N/A 2.5 N/A 62 N/A S2MA N/A 40 mm N/A 160 mm N/A 80 mm N/A 56 mm N/A
15884
0
SS2.5-64F25A $0.00 N/A N/A 2.5 N/A 64 N/A S2MA N/A 25 mm N/A 165 mm N/A 80 mm N/A 51 mm N/A
15898
0
Unit of Measure
« 31 32 33 34 35 »