The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-80F32A $0.00 N/A N/A 2.5 N/A 80 N/A S4MA N/A 32 mm N/A 205 mm N/A 80 mm N/A 51 mm N/A
16053
0
SS2.5-80F35A $0.00 N/A N/A 2.5 N/A 80 N/A S4MA N/A 35 mm N/A 205 mm N/A 80 mm N/A 51 mm N/A
16054
0
SS2.5-80F40A $0.00 N/A N/A 2.5 N/A 80 N/A S4MA N/A 40 mm N/A 205 mm N/A 80 mm N/A 56 mm N/A
16055
0
SS2.5-90F30A $0.00 N/A N/A 2.5 N/A 90 N/A S4MA N/A 30 mm N/A 230 mm N/A 90 mm N/A 51 mm N/A
16069
0
SS2.5-90F32A $0.00 N/A N/A 2.5 N/A 90 N/A S4MA N/A 32 mm N/A 230 mm N/A 90 mm N/A 51 mm N/A
16070
0
SS2.5-90F35A $0.00 N/A N/A 2.5 N/A 90 N/A S4MA N/A 35 mm N/A 230 mm N/A 90 mm N/A 51 mm N/A
16071
0
SS2.5-90F40A $0.00 N/A N/A 2.5 N/A 90 N/A S4MA N/A 40 mm N/A 230 mm N/A 90 mm N/A 56 mm N/A
16072
0
SS3-19F15A $0.00 N/A N/A 3 N/A 19 N/A S1MA N/A 15 mm N/A 63 mm N/A 45 mm N/A 57 mm N/A
16183
N/A
{0}USD
SS3-20F15A $0.00 N/A N/A 3 N/A 20 N/A S1MA N/A 15 mm N/A 66 mm N/A 50 mm N/A 57 mm N/A
16201
N/A
{0}USD
SS3-20F16A $0.00 N/A N/A 3 N/A 20 N/A S1MA N/A 16 mm N/A 66 mm N/A 50 mm N/A 57 mm N/A
16202
N/A
{0}USD
SS3-20F17A $0.00 N/A N/A 3 N/A 20 N/A S1MA N/A 17 mm N/A 66 mm N/A 50 mm N/A 57 mm N/A
16203
N/A
{0}USD
SS3-20F18A $0.00 N/A N/A 3 N/A 20 N/A S1MA N/A 18 mm N/A 66 mm N/A 50 mm N/A 57 mm N/A
16204
N/A
{0}USD
SS3-21F15A $0.00 N/A N/A 3 N/A 21 N/A S1MA N/A 15 mm N/A 69 mm N/A 52 mm N/A 57 mm N/A
16226
N/A
{0}USD
SS3-21F16A $0.00 N/A N/A 3 N/A 21 N/A S1MA N/A 16 mm N/A 69 mm N/A 52 mm N/A 57 mm N/A
16227
N/A
{0}USD
SS3-21F17A $0.00 N/A N/A 3 N/A 21 N/A S1MA N/A 17 mm N/A 69 mm N/A 52 mm N/A 57 mm N/A
16228
N/A
{0}USD
SS3-21F18A $0.00 N/A N/A 3 N/A 21 N/A S1MA N/A 18 mm N/A 69 mm N/A 52 mm N/A 57 mm N/A
16229
N/A
{0}USD
SS3-21F19A $0.00 N/A N/A 3 N/A 21 N/A S1MA N/A 19 mm N/A 69 mm N/A 52 mm N/A 57 mm N/A
16230
N/A
{0}USD
SS3-22F15A $0.00 N/A N/A 3 N/A 22 N/A S1MA N/A 15 mm N/A 72 mm N/A 54 mm N/A 57 mm N/A
16252
N/A
{0}USD
SS3-22F16A $0.00 N/A N/A 3 N/A 22 N/A S1MA N/A 16 mm N/A 72 mm N/A 54 mm N/A 57 mm N/A
16253
N/A
{0}USD
SS3-22F17A $0.00 N/A N/A 3 N/A 22 N/A S1MA N/A 17 mm N/A 72 mm N/A 54 mm N/A 57 mm N/A
16254
N/A
{0}USD
SS3-22F18A $0.00 N/A N/A 3 N/A 22 N/A S1MA N/A 18 mm N/A 72 mm N/A 54 mm N/A 57 mm N/A
16255
N/A
{0}USD
SS3-22F19A $0.00 N/A N/A 3 N/A 22 N/A S1MA N/A 19 mm N/A 72 mm N/A 54 mm N/A 57 mm N/A
16256
N/A
{0}USD
SS3-23F15A $0.00 N/A N/A 3 N/A 23 N/A S1MA N/A 15 mm N/A 75 mm N/A 56 mm N/A 57 mm N/A
16280
N/A
{0}USD
SS3-23F16A $0.00 N/A N/A 3 N/A 23 N/A S1MA N/A 16 mm N/A 75 mm N/A 56 mm N/A 57 mm N/A
16281
N/A
{0}USD
SS3-23F17A $0.00 N/A N/A 3 N/A 23 N/A S1MA N/A 17 mm N/A 75 mm N/A 56 mm N/A 57 mm N/A
16282
N/A
{0}USD
Unit of Measure
« 36 37 38 39 40 »