The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-23F18A $0.00 N/A N/A 3 N/A 23 N/A S1MA N/A 18 mm N/A 75 mm N/A 56 mm N/A 57 mm N/A
16283
N/A
{0}USD
SS3-23F19A $0.00 N/A N/A 3 N/A 23 N/A S1MA N/A 19 mm N/A 75 mm N/A 56 mm N/A 57 mm N/A
16284
N/A
{0}USD
SS3-24F15A $0.00 N/A N/A 3 N/A 24 N/A S1MA N/A 15 mm N/A 78 mm N/A 58 mm N/A 57 mm N/A
16308
N/A
{0}USD
SS3-24F16A $0.00 N/A N/A 3 N/A 24 N/A S1MA N/A 16 mm N/A 78 mm N/A 58 mm N/A 57 mm N/A
16309
N/A
{0}USD
SS3-24F17A $0.00 N/A N/A 3 N/A 24 N/A S1MA N/A 17 mm N/A 78 mm N/A 58 mm N/A 57 mm N/A
16310
N/A
{0}USD
SS3-24F18A $0.00 N/A N/A 3 N/A 24 N/A S1MA N/A 18 mm N/A 78 mm N/A 58 mm N/A 57 mm N/A
16311
N/A
{0}USD
SS3-24F19A $0.00 N/A N/A 3 N/A 24 N/A S1MA N/A 19 mm N/A 78 mm N/A 58 mm N/A 57 mm N/A
16312
N/A
{0}USD
SS3-25F20A $0.00 N/A N/A 3 N/A 25 N/A S1MA N/A 20 mm N/A 81 mm N/A 60 mm N/A 59 mm N/A
16336
N/A
{0}USD
SS3-25F22A $0.00 N/A N/A 3 N/A 25 N/A S1MA N/A 22 mm N/A 81 mm N/A 60 mm N/A 59 mm N/A
16337
N/A
{0}USD
SS3-26F20A $0.00 N/A N/A 3 N/A 26 N/A S1MA N/A 20 mm N/A 84 mm N/A 65 mm N/A 59 mm N/A
16353
N/A
{0}USD
SS3-26F22A $0.00 N/A N/A 3 N/A 26 N/A S1MA N/A 22 mm N/A 84 mm N/A 65 mm N/A 59 mm N/A
16354
N/A
{0}USD
SS3-26F25A $0.00 N/A N/A 3 N/A 26 N/A S1MA N/A 25 mm N/A 84 mm N/A 65 mm N/A 59 mm N/A
16355
N/A
{0}USD
SS3-27F20A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 20 mm N/A 87 mm N/A 65 mm N/A 59 mm N/A
16371
N/A
{0}USD
SS3-27F22A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 22 mm N/A 87 mm N/A 65 mm N/A 59 mm N/A
16372
N/A
{0}USD
SS3-27F25A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 25 mm N/A 87 mm N/A 65 mm N/A 59 mm N/A
16373
N/A
{0}USD
SS3-27F28A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 28 mm N/A 87 mm N/A 65 mm N/A 59 mm N/A
16374
N/A
{0}USD
SS3-27F30A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 30 mm N/A 87 mm N/A 65 mm N/A 59 mm N/A
16375
N/A
{0}USD
SS3-28F20A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 20 mm N/A 90 mm N/A 70 mm N/A 59 mm N/A
16391
N/A
{0}USD
SS3-28F22A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 22 mm N/A 90 mm N/A 70 mm N/A 59 mm N/A
16392
N/A
{0}USD
SS3-28F25A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 25 mm N/A 90 mm N/A 70 mm N/A 59 mm N/A
16393
N/A
{0}USD
SS3-28F28A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 28 mm N/A 90 mm N/A 70 mm N/A 59 mm N/A
16394
N/A
{0}USD
SS3-28F30A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 30 mm N/A 90 mm N/A 70 mm N/A 59 mm N/A
16395
N/A
{0}USD
SS3-28F32A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 32 mm N/A 90 mm N/A 70 mm N/A 59 mm N/A
16396
N/A
{0}USD
SS3-28F35A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 35 mm N/A 90 mm N/A 70 mm N/A 59 mm N/A
16397
N/A
{0}USD
SS3-29F20A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 20 mm N/A 93 mm N/A 70 mm N/A 59 mm N/A
16415
N/A
{0}USD
Unit of Measure
« 36 37 38 39 40 »