The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-34F32A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 32 mm N/A 108 mm N/A 80 mm N/A 59 mm N/A
16496
N/A
{0}USD
SS3-34F35A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 35 mm N/A 108 mm N/A 80 mm N/A 59 mm N/A
16497
N/A
{0}USD
SS3-34F40A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 40 mm N/A 108 mm N/A 80 mm N/A 56 mm N/A
16498
N/A
{0}USD
SS3-35F20A $0.00 N/A N/A 3 N/A 35 N/A S1MA N/A 20 mm N/A 111 mm N/A 80 mm N/A 59 mm N/A
16518
N/A
{0}USD
SS3-35F22A $0.00 N/A N/A 3 N/A 35 N/A S1MA N/A 22 mm N/A 111 mm N/A 80 mm N/A 59 mm N/A
16519
N/A
{0}USD
SS3-35F25A $0.00 N/A N/A 3 N/A 35 N/A S1MA N/A 25 mm N/A 111 mm N/A 80 mm N/A 59 mm N/A
16520
N/A
{0}USD
SS3-35F28A $0.00 N/A N/A 3 N/A 35 N/A S1MA N/A 28 mm N/A 111 mm N/A 80 mm N/A 59 mm N/A
16521
N/A
{0}USD
SS3-35F30A $0.00 N/A N/A 3 N/A 35 N/A S1MA N/A 30 mm N/A 111 mm N/A 80 mm N/A 59 mm N/A
16522
N/A
{0}USD
SS3-35F32A $0.00 N/A N/A 3 N/A 35 N/A S1MA N/A 32 mm N/A 111 mm N/A 80 mm N/A 59 mm N/A
16523
N/A
{0}USD
SS3-35F35A $0.00 N/A N/A 3 N/A 35 N/A S1MA N/A 35 mm N/A 111 mm N/A 80 mm N/A 59 mm N/A
16524
N/A
{0}USD
SS3-35F40A $0.00 N/A N/A 3 N/A 35 N/A S1MA N/A 40 mm N/A 111 mm N/A 80 mm N/A 56 mm N/A
16525
N/A
{0}USD
SS3-36F20A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 20 mm N/A 114 mm N/A 80 mm N/A 59 mm N/A
16545
N/A
{0}USD
SS3-36F22A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 22 mm N/A 114 mm N/A 80 mm N/A 59 mm N/A
16546
N/A
{0}USD
SS3-36F25A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 25 mm N/A 114 mm N/A 80 mm N/A 59 mm N/A
16547
N/A
{0}USD
SS3-36F28A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 28 mm N/A 114 mm N/A 80 mm N/A 59 mm N/A
16548
N/A
{0}USD
SS3-36F30A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 30 mm N/A 114 mm N/A 80 mm N/A 59 mm N/A
16549
N/A
{0}USD
SS3-36F32A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 32 mm N/A 114 mm N/A 80 mm N/A 59 mm N/A
16550
N/A
{0}USD
SS3-36F35A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 35 mm N/A 114 mm N/A 80 mm N/A 59 mm N/A
16551
N/A
{0}USD
SS3-36F40A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 40 mm N/A 114 mm N/A 80 mm N/A 56 mm N/A
16552
N/A
{0}USD
SS3-38F25A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 25 mm N/A 120 mm N/A 80 mm N/A 59 mm N/A
16572
N/A
{0}USD
SS3-38F28A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 28 mm N/A 120 mm N/A 80 mm N/A 59 mm N/A
16573
N/A
{0}USD
SS3-38F30A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 30 mm N/A 120 mm N/A 80 mm N/A 59 mm N/A
16574
N/A
{0}USD
SS3-38F32A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 32 mm N/A 120 mm N/A 80 mm N/A 59 mm N/A
16575
N/A
{0}USD
SS3-38F35A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 35 mm N/A 120 mm N/A 80 mm N/A 59 mm N/A
16576
N/A
{0}USD
SS3-38F40A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 40 mm N/A 120 mm N/A 80 mm N/A 56 mm N/A
16577
N/A
{0}USD
Unit of Measure
« 36 37 38 39 40 »