The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-40F25A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 25 mm N/A 126 mm N/A 80 mm N/A 59 mm N/A
16593
N/A
{0}USD
SS3-40F28A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 28 mm N/A 126 mm N/A 80 mm N/A 59 mm N/A
16594
N/A
{0}USD
SS3-40F30A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 30 mm N/A 126 mm N/A 80 mm N/A 59 mm N/A
16595
N/A
{0}USD
SS3-40F32A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 32 mm N/A 126 mm N/A 80 mm N/A 59 mm N/A
16596
N/A
{0}USD
SS3-40F35A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 35 mm N/A 126 mm N/A 80 mm N/A 59 mm N/A
16597
N/A
{0}USD
SS3-40F40A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 40 mm N/A 126 mm N/A 80 mm N/A 56 mm N/A
16598
N/A
{0}USD
SS3-42F25A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 25 mm N/A 132 mm N/A 80 mm N/A 59 mm N/A
16614
N/A
{0}USD
SS3-42F28A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 28 mm N/A 132 mm N/A 80 mm N/A 59 mm N/A
16615
N/A
{0}USD
SS3-42F30A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 30 mm N/A 132 mm N/A 80 mm N/A 59 mm N/A
16616
N/A
{0}USD
SS3-42F32A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 32 mm N/A 132 mm N/A 80 mm N/A 59 mm N/A
16617
N/A
{0}USD
SS3-42F35A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 35 mm N/A 132 mm N/A 80 mm N/A 59 mm N/A
16618
N/A
{0}USD
SS3-42F40A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 40 mm N/A 132 mm N/A 80 mm N/A 56 mm N/A
16619
N/A
{0}USD
SS3-44F25A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 25 mm N/A 138 mm N/A 80 mm N/A 59 mm N/A
16635
N/A
{0}USD
SS3-44F28A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 28 mm N/A 138 mm N/A 80 mm N/A 59 mm N/A
16636
N/A
{0}USD
SS3-44F30A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 30 mm N/A 138 mm N/A 80 mm N/A 59 mm N/A
16637
N/A
{0}USD
SS3-44F32A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 32 mm N/A 138 mm N/A 80 mm N/A 59 mm N/A
16638
N/A
{0}USD
SS3-44F35A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 35 mm N/A 138 mm N/A 80 mm N/A 59 mm N/A
16639
N/A
{0}USD
SS3-44F40A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 40 mm N/A 138 mm N/A 80 mm N/A 56 mm N/A
16640
N/A
{0}USD
SS3-45F25A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 25 mm N/A 141 mm N/A 80 mm N/A 59 mm N/A
16656
N/A
{0}USD
SS3-45F28A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 28 mm N/A 141 mm N/A 80 mm N/A 59 mm N/A
16657
N/A
{0}USD
SS3-45F30A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 30 mm N/A 141 mm N/A 80 mm N/A 59 mm N/A
16658
N/A
{0}USD
SS3-45F32A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 32 mm N/A 141 mm N/A 80 mm N/A 59 mm N/A
16659
N/A
{0}USD
SS3-45F35A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 35 mm N/A 141 mm N/A 80 mm N/A 59 mm N/A
16660
N/A
{0}USD
SS3-45F40A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 40 mm N/A 141 mm N/A 80 mm N/A 56 mm N/A
16661
N/A
{0}USD
SS3-46F25A $0.00 N/A N/A 3 N/A 46 N/A S1MA N/A 25 mm N/A 144 mm N/A 80 mm N/A 59 mm N/A
16677
N/A
{0}USD
Unit of Measure
« 41 42 43 44 45 »