The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-46F28A $0.00 N/A N/A 3 N/A 46 N/A S1MA N/A 28 mm N/A 144 mm N/A 80 mm N/A 59 mm N/A
16678
N/A
{0}USD
SS3-46F30A $0.00 N/A N/A 3 N/A 46 N/A S1MA N/A 30 mm N/A 144 mm N/A 80 mm N/A 59 mm N/A
16679
N/A
{0}USD
SS3-46F32A $0.00 N/A N/A 3 N/A 46 N/A S1MA N/A 32 mm N/A 144 mm N/A 80 mm N/A 59 mm N/A
16680
N/A
{0}USD
SS3-46F35A $0.00 N/A N/A 3 N/A 46 N/A S1MA N/A 35 mm N/A 144 mm N/A 80 mm N/A 59 mm N/A
16681
N/A
{0}USD
SS3-46F40A $0.00 N/A N/A 3 N/A 46 N/A S1MA N/A 40 mm N/A 144 mm N/A 80 mm N/A 56 mm N/A
16682
N/A
{0}USD
SS3-48F25A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 25 mm N/A 150 mm N/A 80 mm N/A 59 mm N/A
16698
N/A
{0}USD
SS3-48F28A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 28 mm N/A 150 mm N/A 80 mm N/A 59 mm N/A
16699
N/A
{0}USD
SS3-48F30A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 30 mm N/A 150 mm N/A 80 mm N/A 59 mm N/A
16700
N/A
{0}USD
SS3-48F32A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 32 mm N/A 150 mm N/A 80 mm N/A 59 mm N/A
16701
N/A
{0}USD
SS3-48F35A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 35 mm N/A 150 mm N/A 80 mm N/A 59 mm N/A
16702
N/A
{0}USD
SS3-48F40A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 40 mm N/A 150 mm N/A 80 mm N/A 56 mm N/A
16703
N/A
{0}USD
SS3-50F25A $0.00 N/A N/A 3 N/A 50 N/A S4MA N/A 25 mm N/A 156 mm N/A 80 mm N/A 59 mm N/A
16719
N/A
{0}USD
SS3-50F28A $0.00 N/A N/A 3 N/A 50 N/A S4MA N/A 28 mm N/A 156 mm N/A 80 mm N/A 59 mm N/A
16720
N/A
{0}USD
SS3-50F30A $0.00 N/A N/A 3 N/A 50 N/A S4MA N/A 30 mm N/A 156 mm N/A 80 mm N/A 59 mm N/A
16721
N/A
{0}USD
SS3-50F32A $0.00 N/A N/A 3 N/A 50 N/A S4MA N/A 32 mm N/A 156 mm N/A 80 mm N/A 59 mm N/A
16722
N/A
{0}USD
SS3-50F35A $0.00 N/A N/A 3 N/A 50 N/A S4MA N/A 35 mm N/A 156 mm N/A 80 mm N/A 59 mm N/A
16723
N/A
{0}USD
SS3-50F40A $0.00 N/A N/A 3 N/A 50 N/A S4MA N/A 40 mm N/A 156 mm N/A 80 mm N/A 56 mm N/A
16724
N/A
{0}USD
SS3-52F25A $0.00 N/A N/A 3 N/A 52 N/A S2MA N/A 25 mm N/A 162 mm N/A 80 mm N/A 59 mm N/A
16740
N/A
{0}USD
SS3-52F28A $0.00 N/A N/A 3 N/A 52 N/A S2MA N/A 28 mm N/A 162 mm N/A 80 mm N/A 59 mm N/A
16741
N/A
{0}USD
SS3-52F30A $0.00 N/A N/A 3 N/A 52 N/A S2MA N/A 30 mm N/A 162 mm N/A 80 mm N/A 59 mm N/A
16742
N/A
{0}USD
SS3-52F32A $0.00 N/A N/A 3 N/A 52 N/A S2MA N/A 32 mm N/A 162 mm N/A 80 mm N/A 59 mm N/A
16743
N/A
{0}USD
SS3-52F35A $0.00 N/A N/A 3 N/A 52 N/A S2MA N/A 35 mm N/A 162 mm N/A 80 mm N/A 59 mm N/A
16744
N/A
{0}USD
SS3-52F40A $0.00 N/A N/A 3 N/A 52 N/A S2MA N/A 40 mm N/A 162 mm N/A 80 mm N/A 56 mm N/A
16745
N/A
{0}USD
SS3-54F25A $0.00 N/A N/A 3 N/A 54 N/A S2MA N/A 25 mm N/A 168 mm N/A 80 mm N/A 59 mm N/A
16761
N/A
{0}USD
SS3-54F28A $0.00 N/A N/A 3 N/A 54 N/A S2MA N/A 28 mm N/A 168 mm N/A 80 mm N/A 59 mm N/A
16762
N/A
{0}USD
Unit of Measure
« 41 42 43 44 45 »