The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-54F30A $0.00 N/A N/A 3 N/A 54 N/A S2MA N/A 30 mm N/A 168 mm N/A 80 mm N/A 59 mm N/A
16763
N/A
{0}USD
SS3-54F32A $0.00 N/A N/A 3 N/A 54 N/A S2MA N/A 32 mm N/A 168 mm N/A 80 mm N/A 59 mm N/A
16764
N/A
{0}USD
SS3-54F35A $0.00 N/A N/A 3 N/A 54 N/A S2MA N/A 35 mm N/A 168 mm N/A 80 mm N/A 59 mm N/A
16765
N/A
{0}USD
SS3-54F40A $0.00 N/A N/A 3 N/A 54 N/A S2MA N/A 40 mm N/A 168 mm N/A 80 mm N/A 56 mm N/A
16766
N/A
{0}USD
SS3-55F25A $0.00 N/A N/A 3 N/A 55 N/A S2MA N/A 25 mm N/A 171 mm N/A 80 mm N/A 59 mm N/A
16782
N/A
{0}USD
SS3-55F28A $0.00 N/A N/A 3 N/A 55 N/A S2MA N/A 28 mm N/A 171 mm N/A 80 mm N/A 59 mm N/A
16783
N/A
{0}USD
SS3-55F30A $0.00 N/A N/A 3 N/A 55 N/A S2MA N/A 30 mm N/A 171 mm N/A 80 mm N/A 59 mm N/A
16784
N/A
{0}USD
SS3-55F32A $0.00 N/A N/A 3 N/A 55 N/A S2MA N/A 32 mm N/A 171 mm N/A 80 mm N/A 59 mm N/A
16785
N/A
{0}USD
SS3-55F35A $0.00 N/A N/A 3 N/A 55 N/A S2MA N/A 35 mm N/A 171 mm N/A 80 mm N/A 59 mm N/A
16786
N/A
{0}USD
SS3-55F40A $0.00 N/A N/A 3 N/A 55 N/A S2MA N/A 40 mm N/A 171 mm N/A 80 mm N/A 56 mm N/A
16787
N/A
{0}USD
SS3-56F25A $0.00 N/A N/A 3 N/A 56 N/A S2MA N/A 25 mm N/A 174 mm N/A 80 mm N/A 59 mm N/A
16803
N/A
{0}USD
SS3-56F28A $0.00 N/A N/A 3 N/A 56 N/A S2MA N/A 28 mm N/A 174 mm N/A 80 mm N/A 59 mm N/A
16804
N/A
{0}USD
SS3-56F30A $0.00 N/A N/A 3 N/A 56 N/A S2MA N/A 30 mm N/A 174 mm N/A 80 mm N/A 59 mm N/A
16805
N/A
{0}USD
SS3-56F32A $0.00 N/A N/A 3 N/A 56 N/A S2MA N/A 32 mm N/A 174 mm N/A 80 mm N/A 59 mm N/A
16806
N/A
{0}USD
SS3-56F35A $0.00 N/A N/A 3 N/A 56 N/A S2MA N/A 35 mm N/A 174 mm N/A 80 mm N/A 59 mm N/A
16807
N/A
{0}USD
SS3-56F40A $0.00 N/A N/A 3 N/A 56 N/A S2MA N/A 40 mm N/A 174 mm N/A 80 mm N/A 56 mm N/A
16808
N/A
{0}USD
SS3-58F25A $0.00 N/A N/A 3 N/A 58 N/A S2MA N/A 25 mm N/A 180 mm N/A 80 mm N/A 59 mm N/A
16824
N/A
{0}USD
SS3-58F28A $0.00 N/A N/A 3 N/A 58 N/A S2MA N/A 28 mm N/A 180 mm N/A 80 mm N/A 59 mm N/A
16825
N/A
{0}USD
SS3-58F30A $0.00 N/A N/A 3 N/A 58 N/A S2MA N/A 30 mm N/A 180 mm N/A 80 mm N/A 59 mm N/A
16826
N/A
{0}USD
SS3-58F32A $0.00 N/A N/A 3 N/A 58 N/A S2MA N/A 32 mm N/A 180 mm N/A 80 mm N/A 59 mm N/A
16827
N/A
{0}USD
SS3-58F35A $0.00 N/A N/A 3 N/A 58 N/A S2MA N/A 35 mm N/A 180 mm N/A 80 mm N/A 59 mm N/A
16828
N/A
{0}USD
SS3-58F40A $0.00 N/A N/A 3 N/A 58 N/A S2MA N/A 40 mm N/A 180 mm N/A 80 mm N/A 56 mm N/A
16829
N/A
{0}USD
SS3-60F25A $0.00 N/A N/A 3 N/A 60 N/A S4MA N/A 25 mm N/A 186 mm N/A 80 mm N/A 59 mm N/A
16845
N/A
{0}USD
SS3-60F28A $0.00 N/A N/A 3 N/A 60 N/A S4MA N/A 28 mm N/A 186 mm N/A 80 mm N/A 59 mm N/A
16846
N/A
{0}USD
SS3-60F30A $0.00 N/A N/A 3 N/A 60 N/A S4MA N/A 30 mm N/A 186 mm N/A 80 mm N/A 59 mm N/A
16847
N/A
{0}USD
Unit of Measure
« 41 42 43 44 45 »