The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-60F32A $0.00 N/A N/A 3 N/A 60 N/A S4MA N/A 32 mm N/A 186 mm N/A 80 mm N/A 59 mm N/A
16848
N/A
{0}USD
SS3-60F35A $0.00 N/A N/A 3 N/A 60 N/A S4MA N/A 35 mm N/A 186 mm N/A 80 mm N/A 59 mm N/A
16849
N/A
{0}USD
SS3-60F40A $0.00 N/A N/A 3 N/A 60 N/A S4MA N/A 40 mm N/A 186 mm N/A 80 mm N/A 56 mm N/A
16850
N/A
{0}USD
SS3-62F25A $0.00 N/A N/A 3 N/A 62 N/A S2MA N/A 25 mm N/A 192 mm N/A 80 mm N/A 59 mm N/A
16866
N/A
{0}USD
SS3-62F28A $0.00 N/A N/A 3 N/A 62 N/A S2MA N/A 28 mm N/A 192 mm N/A 80 mm N/A 59 mm N/A
16867
N/A
{0}USD
SS3-62F30A $0.00 N/A N/A 3 N/A 62 N/A S2MA N/A 30 mm N/A 192 mm N/A 80 mm N/A 59 mm N/A
16868
N/A
{0}USD
SS3-62F32A $0.00 N/A N/A 3 N/A 62 N/A S2MA N/A 32 mm N/A 192 mm N/A 80 mm N/A 59 mm N/A
16869
N/A
{0}USD
SS3-62F35A $0.00 N/A N/A 3 N/A 62 N/A S2MA N/A 35 mm N/A 192 mm N/A 80 mm N/A 59 mm N/A
16870
N/A
{0}USD
SS3-62F40A $0.00 N/A N/A 3 N/A 62 N/A S2MA N/A 40 mm N/A 192 mm N/A 80 mm N/A 56 mm N/A
16871
N/A
{0}USD
SS3-64F25A $0.00 N/A N/A 3 N/A 64 N/A S2MA N/A 25 mm N/A 198 mm N/A 80 mm N/A 59 mm N/A
16887
N/A
{0}USD
SS3-64F28A $0.00 N/A N/A 3 N/A 64 N/A S2MA N/A 28 mm N/A 198 mm N/A 80 mm N/A 59 mm N/A
16888
N/A
{0}USD
SS3-64F30A $0.00 N/A N/A 3 N/A 64 N/A S2MA N/A 30 mm N/A 198 mm N/A 80 mm N/A 59 mm N/A
16889
N/A
{0}USD
SS3-64F32A $0.00 N/A N/A 3 N/A 64 N/A S2MA N/A 32 mm N/A 198 mm N/A 80 mm N/A 59 mm N/A
16890
N/A
{0}USD
SS3-64F35A $0.00 N/A N/A 3 N/A 64 N/A S2MA N/A 35 mm N/A 198 mm N/A 80 mm N/A 59 mm N/A
16891
N/A
{0}USD
SS3-64F40A $0.00 N/A N/A 3 N/A 64 N/A S2MA N/A 40 mm N/A 198 mm N/A 80 mm N/A 56 mm N/A
16892
N/A
{0}USD
SS3-65F25A $0.00 N/A N/A 3 N/A 65 N/A S2MA N/A 25 mm N/A 201 mm N/A 80 mm N/A 59 mm N/A
16908
N/A
{0}USD
SS3-65F28A $0.00 N/A N/A 3 N/A 65 N/A S2MA N/A 28 mm N/A 201 mm N/A 80 mm N/A 59 mm N/A
16909
N/A
{0}USD
SS3-65F30A $0.00 N/A N/A 3 N/A 65 N/A S2MA N/A 30 mm N/A 201 mm N/A 80 mm N/A 59 mm N/A
16910
N/A
{0}USD
SS3-65F32A $0.00 N/A N/A 3 N/A 65 N/A S2MA N/A 32 mm N/A 201 mm N/A 80 mm N/A 59 mm N/A
16911
N/A
{0}USD
SS3-65F35A $0.00 N/A N/A 3 N/A 65 N/A S2MA N/A 35 mm N/A 201 mm N/A 80 mm N/A 59 mm N/A
16912
N/A
{0}USD
SS3-65F40A $0.00 N/A N/A 3 N/A 65 N/A S2MA N/A 40 mm N/A 201 mm N/A 80 mm N/A 56 mm N/A
16913
N/A
{0}USD
SS3-66F25A $0.00 N/A N/A 3 N/A 66 N/A S2MA N/A 25 mm N/A 204 mm N/A 90 mm N/A 59 mm N/A
16929
N/A
{0}USD
SS3-66F28A $0.00 N/A N/A 3 N/A 66 N/A S2MA N/A 28 mm N/A 204 mm N/A 90 mm N/A 59 mm N/A
16930
N/A
{0}USD
SS3-66F30A $0.00 N/A N/A 3 N/A 66 N/A S2MA N/A 30 mm N/A 204 mm N/A 90 mm N/A 59 mm N/A
16931
N/A
{0}USD
SS3-66F32A $0.00 N/A N/A 3 N/A 66 N/A S2MA N/A 32 mm N/A 204 mm N/A 90 mm N/A 59 mm N/A
16932
N/A
{0}USD
Unit of Measure
« 41 42 43 44 45 »