The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 46 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-75F40A $0.00 N/A N/A 3 N/A 75 N/A S2MA N/A 40 mm N/A 231 mm N/A 90 mm N/A 56 mm N/A
17026
N/A
{0}USD
SS3-76F25A $0.00 N/A N/A 3 N/A 76 N/A S2MA N/A 25 mm N/A 234 mm N/A 90 mm N/A 59 mm N/A
17044
N/A
{0}USD
SS3-76F28A $0.00 N/A N/A 3 N/A 76 N/A S2MA N/A 28 mm N/A 234 mm N/A 90 mm N/A 59 mm N/A
17045
N/A
{0}USD
SS3-76F30A $0.00 N/A N/A 3 N/A 76 N/A S2MA N/A 30 mm N/A 234 mm N/A 90 mm N/A 59 mm N/A
17046
N/A
{0}USD
SS3-76F32A $0.00 N/A N/A 3 N/A 76 N/A S2MA N/A 32 mm N/A 234 mm N/A 90 mm N/A 59 mm N/A
17047
N/A
{0}USD
SS3-76F35A $0.00 N/A N/A 3 N/A 76 N/A S2MA N/A 35 mm N/A 234 mm N/A 90 mm N/A 59 mm N/A
17048
N/A
{0}USD
SS3-76F40A $0.00 N/A N/A 3 N/A 76 N/A S2MA N/A 40 mm N/A 234 mm N/A 90 mm N/A 56 mm N/A
17049
N/A
{0}USD
SS3-80F30A $0.00 N/A N/A 3 N/A 80 N/A S4MA N/A 30 mm N/A 246 mm N/A 90 mm N/A 59 mm N/A
17067
N/A
{0}USD
SS3-80F32A $0.00 N/A N/A 3 N/A 80 N/A S4MA N/A 32 mm N/A 246 mm N/A 90 mm N/A 59 mm N/A
17068
N/A
{0}USD
SS3-80F35A $0.00 N/A N/A 3 N/A 80 N/A S4MA N/A 35 mm N/A 246 mm N/A 90 mm N/A 59 mm N/A
17069
N/A
{0}USD
SS3-80F40A $0.00 N/A N/A 3 N/A 80 N/A S4MA N/A 40 mm N/A 246 mm N/A 90 mm N/A 56 mm N/A
17070
N/A
{0}USD
Unit of Measure
« 46