KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-62F17A | $0.00 | N/A | N/A 1.5 | N/A 62 | N/A S1MA | N/A 17 mm | N/A 96 mm | N/A 55 mm | N/A 37 mm |
N/A
12733 |
0 |
| SS1.5-62F18A | $0.00 | N/A | N/A 1.5 | N/A 62 | N/A S1MA | N/A 18 mm | N/A 96 mm | N/A 55 mm | N/A 37 mm |
N/A
12734 |
0 |
| SS1.5-62F19A | $0.00 | N/A | N/A 1.5 | N/A 62 | N/A S1MA | N/A 19 mm | N/A 96 mm | N/A 55 mm | N/A 37 mm |
N/A
12735 |
0 |
| SS1.5-62F20A | $0.00 | N/A | N/A 1.5 | N/A 62 | N/A S1MA | N/A 20 mm | N/A 96 mm | N/A 55 mm | N/A 39 mm |
N/A
12736 |
0 |
| SS1.5-64F15A | $0.00 | N/A | N/A 1.5 | N/A 64 | N/A S1MA | N/A 15 mm | N/A 99 mm | N/A 55 mm | N/A 37 mm |
N/A
12760 |
0 |
| SS1.5-64F16A | $0.00 | N/A | N/A 1.5 | N/A 64 | N/A S1MA | N/A 16 mm | N/A 99 mm | N/A 55 mm | N/A 37 mm |
N/A
12761 |
0 |
| SS1.5-64F17A | $0.00 | N/A | N/A 1.5 | N/A 64 | N/A S1MA | N/A 17 mm | N/A 99 mm | N/A 55 mm | N/A 37 mm |
N/A
12762 |
0 |
| SS1.5-64F18A | $0.00 | N/A | N/A 1.5 | N/A 64 | N/A S1MA | N/A 18 mm | N/A 99 mm | N/A 55 mm | N/A 37 mm |
N/A
12763 |
0 |
| SS1.5-64F19A | $0.00 | N/A | N/A 1.5 | N/A 64 | N/A S1MA | N/A 19 mm | N/A 99 mm | N/A 55 mm | N/A 37 mm |
N/A
12764 |
0 |
| SS1.5-64F20A | $0.00 | N/A | N/A 1.5 | N/A 64 | N/A S1MA | N/A 20 mm | N/A 99 mm | N/A 55 mm | N/A 39 mm |
N/A
12765 |
0 |
| SS1.5-65F15A | $0.00 | N/A | N/A 1.5 | N/A 65 | N/A S1MA | N/A 15 mm | N/A 100.5 mm | N/A 55 mm | N/A 37 mm |
N/A
12789 |
0 |
| SS1.5-65F16A | $0.00 | N/A | N/A 1.5 | N/A 65 | N/A S1MA | N/A 16 mm | N/A 100.5 mm | N/A 55 mm | N/A 37 mm |
N/A
12790 |
0 |
| SS1.5-65F17A | $0.00 | N/A | N/A 1.5 | N/A 65 | N/A S1MA | N/A 17 mm | N/A 100.5 mm | N/A 55 mm | N/A 37 mm |
N/A
12791 |
0 |
| SS1.5-65F18A | $0.00 | N/A | N/A 1.5 | N/A 65 | N/A S1MA | N/A 18 mm | N/A 100.5 mm | N/A 55 mm | N/A 37 mm |
N/A
12792 |
0 |
| SS1.5-65F19A | $0.00 | N/A | N/A 1.5 | N/A 65 | N/A S1MA | N/A 19 mm | N/A 100.5 mm | N/A 55 mm | N/A 37 mm |
N/A
12793 |
0 |
| SS1.5-65F20A | $0.00 | N/A | N/A 1.5 | N/A 65 | N/A S1MA | N/A 20 mm | N/A 100.5 mm | N/A 55 mm | N/A 39 mm |
N/A
12794 |
0 |
| SS1.5-66F15A | $0.00 | N/A | N/A 1.5 | N/A 66 | N/A S1MA | N/A 15 mm | N/A 102 mm | N/A 55 mm | N/A 37 mm |
N/A
12818 |
0 |
| SS1.5-66F16A | $0.00 | N/A | N/A 1.5 | N/A 66 | N/A S1MA | N/A 16 mm | N/A 102 mm | N/A 55 mm | N/A 37 mm |
N/A
12819 |
0 |
| SS1.5-66F17A | $0.00 | N/A | N/A 1.5 | N/A 66 | N/A S1MA | N/A 17 mm | N/A 102 mm | N/A 55 mm | N/A 37 mm |
N/A
12820 |
0 |
| SS1.5-66F18A | $0.00 | N/A | N/A 1.5 | N/A 66 | N/A S1MA | N/A 18 mm | N/A 102 mm | N/A 55 mm | N/A 37 mm |
N/A
12821 |
0 |
| SS1.5-66F19A | $0.00 | N/A | N/A 1.5 | N/A 66 | N/A S1MA | N/A 19 mm | N/A 102 mm | N/A 55 mm | N/A 37 mm |
N/A
12822 |
0 |
| SS1.5-66F20A | $0.00 | N/A | N/A 1.5 | N/A 66 | N/A S1MA | N/A 20 mm | N/A 102 mm | N/A 55 mm | N/A 39 mm |
N/A
12823 |
0 |
| SS1.5-68F15A | $0.00 | N/A | N/A 1.5 | N/A 68 | N/A S1MA | N/A 15 mm | N/A 105 mm | N/A 55 mm | N/A 37 mm |
N/A
12847 |
0 |
| SS1.5-68F16A | $0.00 | N/A | N/A 1.5 | N/A 68 | N/A S1MA | N/A 16 mm | N/A 105 mm | N/A 55 mm | N/A 37 mm |
N/A
12848 |
0 |
| SS1.5-68F17A | $0.00 | N/A | N/A 1.5 | N/A 68 | N/A S1MA | N/A 17 mm | N/A 105 mm | N/A 55 mm | N/A 37 mm |
N/A
12849 |
0 |