KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSS Shaft Pinions are Spur Gears made from carbon steel and are NOT hardened.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1 2
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shaft Diameter Right (A) |
Shaft Diameter Left (A') |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSS0.5-10 | $13.80 |
N/A
|
N/A 0.5 | N/A 10 | N/A 6 mm | N/A | N/A 5 mm | N/A 6 mm | N/A 7 mm | N/A 45 mm |
N/A
28570 |
13.8 |
| SSS0.5-11 | $14.08 |
N/A
|
N/A 0.5 | N/A 11 | N/A 6.5 mm | N/A | N/A 5.5 mm | N/A 6.5 mm | N/A 7 mm | N/A 45 mm |
N/A
28571 |
14.08 |
| SSS0.5-12 | $14.37 |
N/A
|
N/A 0.5 | N/A 12 | N/A 7 mm | N/A | N/A 6 mm | N/A 7 mm | N/A 7 mm | N/A 45 mm |
N/A
28572 |
14.37 |
| SSS0.5-13 | $14.51 |
N/A
|
N/A 0.5 | N/A 13 | N/A 7.5 mm | N/A | N/A 6.5 mm | N/A 7.5 mm | N/A 7 mm | N/A 45 mm |
N/A
28573 |
14.51 |
| SSS0.8-10 | $15.76 |
N/A
|
N/A 0.8 | N/A 10 | N/A 9.6 mm | N/A | N/A 8 mm | N/A 9.6 mm | N/A 10 mm | N/A 70 mm |
N/A
28574 |
15.76 |
| SSS0.8-11 | $16.35 |
N/A
|
N/A 0.8 | N/A 11 | N/A 10.4 mm | N/A | N/A 8.8 mm | N/A 10.4 mm | N/A 10 mm | N/A 70 mm |
N/A
28575 |
16.35 |
| SSS0.8-12 | $16.80 |
N/A
|
N/A 0.8 | N/A 12 | N/A 11.2 mm | N/A | N/A 9.6 mm | N/A 11.2 mm | N/A 10 mm | N/A 70 mm |
N/A
28576 |
16.8 |
| SSS0.8-13 | $17.52 |
N/A
|
N/A 0.8 | N/A 13 | N/A 12 mm | N/A | N/A 10.4 mm | N/A 12 mm | N/A 10 mm | N/A 70 mm |
N/A
28577 |
17.52 |
| SSS1-10 | $18.69 |
N/A
|
N/A 1 | N/A 10 | N/A 12 mm | N/A | N/A 10 mm | N/A 12 mm | N/A 12 mm | N/A 90 mm |
N/A
28578 |
18.69 |
| SSS1-11 | $19.19 |
N/A
|
N/A 1 | N/A 11 | N/A 13 mm | N/A | N/A 11 mm | N/A 13 mm | N/A 12 mm | N/A 90 mm |
N/A
28579 |
19.19 |
| SSS1-12 | $20.06 |
N/A
|
N/A 1 | N/A 12 | N/A 14 mm | N/A | N/A 12 mm | N/A 14 mm | N/A 12 mm | N/A 90 mm |
N/A
28580 |
20.06 |
| SSS1-13 | $20.50 |
N/A
|
N/A 1 | N/A 13 | N/A 15 mm | N/A | N/A 13 mm | N/A 15 mm | N/A 12 mm | N/A 90 mm |
N/A
28581 |
20.5 |
| SSS1.5-10 | $29.22 |
N/A
|
N/A 1.5 | N/A 10 | N/A 12.2 mm | N/A 12.2 mm | N/A 15 mm | N/A 19.35 mm | N/A 15 mm | N/A 140 mm |
N/A
28582 |
29.22 |
| SSS1.5-11 | $31.81 |
N/A
|
N/A 1.5 | N/A 11 | N/A 13.7 mm | N/A 13.7 mm | N/A 16.5 mm | N/A 20.85 mm | N/A 15 mm | N/A 140 mm |
N/A
28583 |
31.81 |
| SSS1.5-12 | $32.72 |
N/A
|
N/A 1.5 | N/A 12 | N/A 13.7 mm | N/A 13.7 mm | N/A 18 mm | N/A 21 mm | N/A 15 mm | N/A 140 mm |
N/A
28584 |
32.72 |
| SSS1.5-13 | $34.38 |
N/A
|
N/A 1.5 | N/A 13 | N/A 15.2 mm | N/A 15.2 mm | N/A 19.5 mm | N/A 22.5 mm | N/A 15 mm | N/A 140 mm |
N/A
28585 |
34.38 |
| SSS2-10 | $36.50 |
N/A
|
N/A 2 | N/A 10 | N/A 16.2 mm | N/A 16.2 mm | N/A 20 mm | N/A 25.8 mm | N/A 20 mm | N/A 170 mm |
N/A
28586 |
36.5 |
| SSS2-11 | $39.62 |
N/A
|
N/A 2 | N/A 11 | N/A 18.2 mm | N/A 18.2 mm | N/A 22 mm | N/A 27.8 mm | N/A 20 mm | N/A 170 mm |
N/A
28587 |
39.62 |
| SSS2-12 | $40.62 | N/A | N/A 2 | N/A 12 | N/A 18.2 mm | N/A 18.2 mm | N/A 24 mm | N/A 28 mm | N/A 20 mm | N/A 170 mm |
N/A
28588 |
40.62 |
| SSS2-13 | $43.57 |
N/A
|
N/A 2 | N/A 13 | N/A 20.2 mm | N/A 20.2 mm | N/A 26 mm | N/A 30 mm | N/A 20 mm | N/A 170 mm |
N/A
28589 |
43.57 |
| SSS2.5-10 | $0.38 |
N/A
|
N/A 2.5 | N/A 10 | N/A 20.2 mm | N/A 20.2 mm | N/A 25 mm | N/A 32.25 mm | N/A 25 mm | N/A 195 mm |
N/A
28590 |
0.38 |
| SSS2.5-11 | $56.00 |
N/A
|
N/A 2.5 | N/A 11 | N/A 22.7 mm | N/A 22.7 mm | N/A 27.5 mm | N/A 34.75 mm | N/A 25 mm | N/A 195 mm |
N/A
28591 |
56 |
| SSS2.5-12 | $57.10 |
N/A
|
N/A 2.5 | N/A 12 | N/A 22.7 mm | N/A 22.7 mm | N/A 30 mm | N/A 35 mm | N/A 25 mm | N/A 195 mm |
N/A
28592 |
57.1 |
| SSS2.5-13 | $63.48 |
N/A
|
N/A 2.5 | N/A 13 | N/A 25.2 mm | N/A 25.2 mm | N/A 32.5 mm | N/A 37.5 mm | N/A 25 mm | N/A 195 mm |
N/A
28593 |
63.48 |
| SSS3-10 | $67.91 |
N/A
|
N/A 3 | N/A 10 | N/A 24.2 mm | N/A 24.2 mm | N/A 30 mm | N/A 38.7 mm | N/A 30 mm | N/A 220 mm |
N/A
28594 |
67.91 |
Unit of Measure
1 2