The SSS Shaft Pinions are Spur Gears made from carbon steel and are NOT hardened.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSS - Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Shaft Diameter Right (A)

Shaft Diameter Left (A')

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Total Length (G)

Internal ID

Sell Price 1 Value

SSS0.5-10 $13.80 N/A CAD Icon (for items table) N/A 0.5 N/A 10 N/A 6 mm N/A N/A 5 mm N/A 6 mm N/A 7 mm N/A 45 mm N/A
28570
13.8
SSS0.5-11 $14.08 N/A CAD Icon (for items table) N/A 0.5 N/A 11 N/A 6.5 mm N/A N/A 5.5 mm N/A 6.5 mm N/A 7 mm N/A 45 mm N/A
28571
14.08
SSS0.5-12 $14.37 N/A CAD Icon (for items table) N/A 0.5 N/A 12 N/A 7 mm N/A N/A 6 mm N/A 7 mm N/A 7 mm N/A 45 mm N/A
28572
14.37
SSS0.5-13 $14.51 N/A CAD Icon (for items table) N/A 0.5 N/A 13 N/A 7.5 mm N/A N/A 6.5 mm N/A 7.5 mm N/A 7 mm N/A 45 mm N/A
28573
14.51
SSS0.8-10 $15.76 N/A CAD Icon (for items table) N/A 0.8 N/A 10 N/A 9.6 mm N/A N/A 8 mm N/A 9.6 mm N/A 10 mm N/A 70 mm N/A
28574
15.76
SSS0.8-11 $16.35 N/A CAD Icon (for items table) N/A 0.8 N/A 11 N/A 10.4 mm N/A N/A 8.8 mm N/A 10.4 mm N/A 10 mm N/A 70 mm N/A
28575
16.35
SSS0.8-12 $16.80 N/A CAD Icon (for items table) N/A 0.8 N/A 12 N/A 11.2 mm N/A N/A 9.6 mm N/A 11.2 mm N/A 10 mm N/A 70 mm N/A
28576
16.8
SSS0.8-13 $17.52 N/A CAD Icon (for items table) N/A 0.8 N/A 13 N/A 12 mm N/A N/A 10.4 mm N/A 12 mm N/A 10 mm N/A 70 mm N/A
28577
17.52
SSS1-10 $18.69 N/A CAD Icon (for items table) N/A 1 N/A 10 N/A 12 mm N/A N/A 10 mm N/A 12 mm N/A 12 mm N/A 90 mm N/A
28578
18.69
SSS1-11 $19.19 N/A CAD Icon (for items table) N/A 1 N/A 11 N/A 13 mm N/A N/A 11 mm N/A 13 mm N/A 12 mm N/A 90 mm N/A
28579
19.19
SSS1-12 $20.06 N/A CAD Icon (for items table) N/A 1 N/A 12 N/A 14 mm N/A N/A 12 mm N/A 14 mm N/A 12 mm N/A 90 mm N/A
28580
20.06
SSS1-13 $20.50 N/A CAD Icon (for items table) N/A 1 N/A 13 N/A 15 mm N/A N/A 13 mm N/A 15 mm N/A 12 mm N/A 90 mm N/A
28581
20.5
SSS1.5-10 $29.22 N/A CAD Icon (for items table) N/A 1.5 N/A 10 N/A 12.2 mm N/A 12.2 mm N/A 15 mm N/A 19.35 mm N/A 15 mm N/A 140 mm N/A
28582
29.22
SSS1.5-11 $31.81 N/A CAD Icon (for items table) N/A 1.5 N/A 11 N/A 13.7 mm N/A 13.7 mm N/A 16.5 mm N/A 20.85 mm N/A 15 mm N/A 140 mm N/A
28583
31.81
SSS1.5-12 $32.72 N/A CAD Icon (for items table) N/A 1.5 N/A 12 N/A 13.7 mm N/A 13.7 mm N/A 18 mm N/A 21 mm N/A 15 mm N/A 140 mm N/A
28584
32.72
SSS1.5-13 $34.38 N/A CAD Icon (for items table) N/A 1.5 N/A 13 N/A 15.2 mm N/A 15.2 mm N/A 19.5 mm N/A 22.5 mm N/A 15 mm N/A 140 mm N/A
28585
34.38
SSS2-10 $36.50 N/A CAD Icon (for items table) N/A 2 N/A 10 N/A 16.2 mm N/A 16.2 mm N/A 20 mm N/A 25.8 mm N/A 20 mm N/A 170 mm N/A
28586
36.5
SSS2-11 $39.62 N/A CAD Icon (for items table) N/A 2 N/A 11 N/A 18.2 mm N/A 18.2 mm N/A 22 mm N/A 27.8 mm N/A 20 mm N/A 170 mm N/A
28587
39.62
SSS2-12 $40.62 N/A N/A 2 N/A 12 N/A 18.2 mm N/A 18.2 mm N/A 24 mm N/A 28 mm N/A 20 mm N/A 170 mm N/A
28588
40.62
SSS2-13 $43.57 N/A CAD Icon (for items table) N/A 2 N/A 13 N/A 20.2 mm N/A 20.2 mm N/A 26 mm N/A 30 mm N/A 20 mm N/A 170 mm N/A
28589
43.57
SSS2.5-10 $0.38 N/A CAD Icon (for items table) N/A 2.5 N/A 10 N/A 20.2 mm N/A 20.2 mm N/A 25 mm N/A 32.25 mm N/A 25 mm N/A 195 mm N/A
28590
0.38
SSS2.5-11 $56.00 N/A CAD Icon (for items table) N/A 2.5 N/A 11 N/A 22.7 mm N/A 22.7 mm N/A 27.5 mm N/A 34.75 mm N/A 25 mm N/A 195 mm N/A
28591
56
SSS2.5-12 $57.10 N/A CAD Icon (for items table) N/A 2.5 N/A 12 N/A 22.7 mm N/A 22.7 mm N/A 30 mm N/A 35 mm N/A 25 mm N/A 195 mm N/A
28592
57.1
SSS2.5-13 $63.48 N/A CAD Icon (for items table) N/A 2.5 N/A 13 N/A 25.2 mm N/A 25.2 mm N/A 32.5 mm N/A 37.5 mm N/A 25 mm N/A 195 mm N/A
28593
63.48
SSS3-10 $67.91 N/A CAD Icon (for items table) N/A 3 N/A 10 N/A 24.2 mm N/A 24.2 mm N/A 30 mm N/A 38.7 mm N/A 30 mm N/A 220 mm N/A
28594
67.91
Unit of Measure
1 2