The SSS Shaft Pinions are Spur Gears made from carbon steel and are NOT hardened.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSS - Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Shaft Diameter Right (A)

Shaft Diameter Left (A')

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Total Length (G)

Internal ID

Sell Price 1 Value

SSS3-11 $73.50 N/A CAD Icon (for items table) N/A 3 N/A 11 N/A 27.2 mm N/A 27.2 mm N/A 33 mm N/A 41.7 mm N/A 30 mm N/A 220 mm N/A
28595
73.5
SSS3-12 $74.68 N/A CAD Icon (for items table) N/A 3 N/A 12 N/A 27.2 mm N/A 27.2 mm N/A 36 mm N/A 42 mm N/A 30 mm N/A 220 mm N/A
28596
74.68
SSS3-13 $83.07 N/A CAD Icon (for items table) N/A 3 N/A 13 N/A 30.2 mm N/A 30.2 mm N/A 39 mm N/A 45 mm N/A 30 mm N/A 220 mm N/A
28597
83.07
Unit of Measure
1 2