These fine pitch, stainless steel spur gears have an integral hub locking mechanism which enables the gear to be fastened to the shaft without any keys or set screws.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUSF - Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SUSF0.5-100 $0.00 N/A N/A 0.5 N/A 100 N/A S1 N/A 10 mm N/A 50 mm N/A 51 mm N/A 19 mm N/A
30224
N/A
{0}USD
SUSF0.5-120 $0.00 N/A N/A 0.5 N/A 120 N/A S1 N/A 10 mm N/A 60 mm N/A 61 mm N/A 19 mm N/A
30225
N/A
{0}USD
SUSF0.5-16 $0.00 N/A N/A 0.5 N/A 16 N/A S3 N/A 4 mm N/A 8 mm N/A 9 mm N/A 22 mm N/A
30226
N/A
{0}USD
SUSF0.5-18 $0.00 N/A N/A 0.5 N/A 18 N/A S3 N/A 4 mm N/A 9 mm N/A 10 mm N/A 22 mm N/A
30227
N/A
{0}USD
SUSF0.5-20 $0.00 N/A N/A 0.5 N/A 20 N/A S3 N/A 4 mm N/A 10 mm N/A 11 mm N/A 22 mm N/A
30228
N/A
{0}USD
SUSF0.5-24 $0.00 N/A N/A 0.5 N/A 24 N/A S3 N/A 5 mm N/A 12 mm N/A 13 mm N/A 22 mm N/A
30229
N/A
{0}USD
SUSF0.5-25 $0.00 N/A N/A 0.5 N/A 25 N/A S3 N/A 5 mm N/A 12.5 mm N/A 13.5 mm N/A 22 mm N/A
30230
N/A
{0}USD
SUSF0.5-28 $0.00 N/A N/A 0.5 N/A 28 N/A S1 N/A 5 mm N/A 14 mm N/A 15 mm N/A 15 mm N/A
30231
N/A
{0}USD
SUSF0.5-30 $0.00 N/A N/A 0.5 N/A 30 N/A S1 N/A 5 mm N/A 15 mm N/A 16 mm N/A 15 mm N/A
30232
N/A
{0}USD
SUSF0.5-32 $0.00 N/A N/A 0.5 N/A 32 N/A S1 N/A 6 mm N/A 16 mm N/A 17 mm N/A 15 mm N/A
30233
N/A
{0}USD
SUSF0.5-35 $0.00 N/A N/A 0.5 N/A 35 N/A S1 N/A 6 mm N/A 17.5 mm N/A 18.5 mm N/A 15 mm N/A
30234
N/A
{0}USD
SUSF0.5-36 $0.00 N/A N/A 0.5 N/A 36 N/A S1 N/A 6 mm N/A 18 mm N/A 19 mm N/A 15 mm N/A
30235
N/A
{0}USD
SUSF0.5-40 $0.00 N/A N/A 0.5 N/A 40 N/A S1 N/A 6 mm N/A 20 mm N/A 21 mm N/A 15 mm N/A
30236
N/A
{0}USD
SUSF0.5-45 $0.00 N/A N/A 0.5 N/A 45 N/A S1 N/A 6 mm N/A 22.5 mm N/A 23.5 mm N/A 15 mm N/A
30237
N/A
{0}USD
SUSF0.5-48 $0.00 N/A N/A 0.5 N/A 48 N/A S1 N/A 6 mm N/A 24 mm N/A 25 mm N/A 15 mm N/A
30238
N/A
{0}USD
SUSF0.5-50 $0.00 N/A N/A 0.5 N/A 50 N/A S1 N/A 6 mm N/A 25 mm N/A 26 mm N/A 15 mm N/A
30239
N/A
{0}USD
SUSF0.5-60 $0.00 N/A N/A 0.5 N/A 60 N/A S1 N/A 8 mm N/A 30 mm N/A 31 mm N/A 15 mm N/A
30240
N/A
{0}USD
SUSF0.5-64 $0.00 N/A N/A 0.5 N/A 64 N/A S1 N/A 8 mm N/A 32 mm N/A 33 mm N/A 15 mm N/A
30241
N/A
{0}USD
SUSF0.5-70 $0.00 N/A N/A 0.5 N/A 70 N/A S1 N/A 8 mm N/A 35 mm N/A 36 mm N/A 15 mm N/A
30242
N/A
{0}USD
SUSF0.5-80 $0.00 N/A N/A 0.5 N/A 80 N/A S1 N/A 10 mm N/A 40 mm N/A 41 mm N/A 19 mm N/A
30243
N/A
{0}USD
SUSF0.5-90 $0.00 N/A N/A 0.5 N/A 90 N/A S1 N/A 10 mm N/A 45 mm N/A 46 mm N/A 19 mm N/A
30244
N/A
{0}USD
SUSF1-100 $0.00 N/A N/A 1 N/A 100 N/A S1 N/A 10 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
30245
N/A
{0}USD
SUSF1-14 $0.00 N/A N/A 1 N/A 14 N/A S3 N/A 6 mm N/A 14 mm N/A 16 mm N/A 25 mm N/A
30246
N/A
{0}USD
SUSF1-15 $0.00 N/A N/A 1 N/A 15 N/A S3 N/A 6 mm N/A 15 mm N/A 17 mm N/A 25 mm N/A
30247
N/A
{0}USD
SUSF1-16 $0.00 N/A N/A 1 N/A 16 N/A S3 N/A 6 mm N/A 16 mm N/A 18 mm N/A 25 mm N/A
30248
N/A
{0}USD
Unit of Measure
1 2