KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-100 | $123.01 |
N/A
|
N/A Plain | N/A 1 | N/A 100 | N/A S1 | N/A 12 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28970 |
123.01 |
| SUS1-100J12 | $152.03 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 12 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28971 |
152.03 |
| SUS1-100J14 | $163.35 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 14 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28972 |
163.35 |
| SUS1-100J15 | $163.35 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 15 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28973 |
163.35 |
| SUS1-100J16 | $163.35 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 16 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28974 |
163.35 |
| SUS1-100J17 | $161.64 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 17 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28975 |
161.64 |
| SUS1-100J18 | $161.64 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 18 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28976 |
161.64 |
| SUS1-100J19 | $161.64 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 19 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28977 |
161.64 |
| SUS1-100J20 | $161.64 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28978 |
161.64 |
| SUS1-100J22 | $161.64 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28979 |
161.64 |
| SUS1-100J25 | $161.64 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28980 |
161.64 |
| SUS1-100J28 | $161.64 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28981 |
161.64 |
| SUS1-100J30 | $161.64 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28982 |
161.64 |
| SUS1-100J32 | $159.93 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28983 |
159.93 |
| SUS1-100J35 | $159.93 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
28984 |
159.93 |
| SUS1-120 | $156.06 |
N/A
|
N/A Plain | N/A 1 | N/A 120 | N/A S1 | N/A 12 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28985 |
156.06 |
| SUS1-120J12 | $185.73 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 12 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28986 |
185.73 |
| SUS1-120J14 | $196.78 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 14 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28987 |
196.78 |
| SUS1-120J15 | $196.78 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 15 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28988 |
196.78 |
| SUS1-120J16 | $196.78 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 16 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28989 |
196.78 |
| SUS1-120J17 | $196.78 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 17 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28990 |
196.78 |
| SUS1-120J18 | $196.78 | N/A | N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 18 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28991 |
196.78 |
| SUS1-120J19 | $196.78 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 19 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28992 |
196.78 |
| SUS1-120J20 | $196.78 | N/A | N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 20 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28993 |
196.78 |
| SUS1-120J22 | $196.78 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28994 |
196.78 |