The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-100 $278.69 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 100 N/A S1 N/A 15 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29195
278.69
SUS1.5-100J15 $316.22 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 15 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29196
316.22
SUS1.5-100J16 $329.04 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 16 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29197
329.04
SUS1.5-100J17 $329.04 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 17 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29198
329.04
SUS1.5-100J18 $329.04 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 18 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29199
329.04
SUS1.5-100J19 $329.04 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 19 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29200
329.04
SUS1.5-100J20 $329.04 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 20 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29201
329.04
SUS1.5-100J22 $329.04 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 22 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29202
329.04
SUS1.5-100J25 $322.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 25 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29203
322.37
SUS1.5-100J28 $322.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 28 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29204
322.37
SUS1.5-100J30 $322.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 30 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29205
322.37
SUS1.5-100J32 $322.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 32 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29206
322.37
SUS1.5-100J35 $322.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 35 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29207
322.37
SUS1.5-100J40 $322.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 40 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29208
322.37
SUS1.5-100J45 $322.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S1K N/A 45 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
29209
322.37
SUS1.5-15 $25.69 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 15 N/A S1 N/A 8 mm N/A 22.5 mm N/A 25.5 mm N/A 15 mm N/A
29210
25.69
SUS1.5-15J8 $47.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 15 N/A S1T N/A 8 mm N/A 22.5 mm N/A 25.5 mm N/A 15 mm N/A
29211
47.01
SUS1.5-16 $26.80 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 16 N/A S1 N/A 8 mm N/A 24 mm N/A 27 mm N/A 15 mm N/A
29212
26.8
SUS1.5-16J8 $47.97 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 16 N/A S1T N/A 8 mm N/A 24 mm N/A 27 mm N/A 15 mm N/A
29213
47.97
SUS1.5-18 $32.78 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 18 N/A S1 N/A 8 mm N/A 27 mm N/A 30 mm N/A 15 mm N/A
29214
32.78
SUS1.5-18J10 $73.51 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 18 N/A S1K N/A 10 mm N/A 27 mm N/A 30 mm N/A 15 mm N/A
29215
73.51
SUS1.5-18J8 $53.71 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 18 N/A S1T N/A 8 mm N/A 27 mm N/A 30 mm N/A 15 mm N/A
29216
53.71
SUS1.5-20 $33.95 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 20 N/A S1 N/A 8 mm N/A 30 mm N/A 33 mm N/A 15 mm N/A
29217
33.95
SUS1.5-20J10 $74.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A S1K N/A 10 mm N/A 30 mm N/A 33 mm N/A 15 mm N/A
29218
74.42
SUS1.5-20J12 $74.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A S1K N/A 12 mm N/A 30 mm N/A 33 mm N/A 15 mm N/A
29219
74.42
Unit of Measure
« 6 7 8 9 10 »