KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1.5-28J15 | $85.17 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 15 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
29245 |
85.17 |
| SUS1.5-28J16 | $85.17 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 16 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
29246 |
85.17 |
| SUS1.5-28J17 | $85.17 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 17 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
29247 |
85.17 |
| SUS1.5-28J18 | $85.17 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 18 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
29248 |
85.17 |
| SUS1.5-28J19 | $85.17 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 19 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
29249 |
85.17 |
| SUS1.5-28J20 | $85.17 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 20 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
29250 |
85.17 |
| SUS1.5-30 | $48.61 |
N/A
|
N/A Plain | N/A 1.5 | N/A 30 | N/A S1 | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29251 |
48.61 |
| SUS1.5-30J10 | $75.79 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29252 |
75.79 |
| SUS1.5-30J12 | $87.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29253 |
87.41 |
| SUS1.5-30J14 | $87.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29254 |
87.41 |
| SUS1.5-30J15 | $87.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29255 |
87.41 |
| SUS1.5-30J16 | $87.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29256 |
87.41 |
| SUS1.5-30J17 | $87.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29257 |
87.41 |
| SUS1.5-30J18 | $87.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 18 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29258 |
87.41 |
| SUS1.5-30J19 | $87.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 19 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29259 |
87.41 |
| SUS1.5-30J20 | $87.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29260 |
87.41 |
| SUS1.5-30J22 | $87.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 22 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
29261 |
87.41 |
| SUS1.5-32 | $54.23 |
N/A
|
N/A Plain | N/A 1.5 | N/A 32 | N/A S1 | N/A 10 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29262 |
54.23 |
| SUS1.5-32J10 | $81.00 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 10 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29263 |
81 |
| SUS1.5-32J12 | $92.66 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29264 |
92.66 |
| SUS1.5-32J14 | $92.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29265 |
92.66 |
| SUS1.5-32J15 | $92.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29266 |
92.66 |
| SUS1.5-32J16 | $92.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29267 |
92.66 |
| SUS1.5-32J17 | $92.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29268 |
92.66 |
| SUS1.5-32J18 | $92.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 18 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29269 |
92.66 |